]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-05-16 LCPD Auto MergerMerge branch 'ti-linux-4.19.y-for-next' of git://git... ti-linux-4.19.y-next-20190516
2019-05-14 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.19.y' of git...
2019-05-14 LCPD Auto MergerMerge branch 'platform-ti-linux-4.19.y' of git://git...
2019-05-14 Murali Karicheriarm64: dts: ti: add mii-rt phandle in icssg prueth...
2019-05-14 Murali Karicherinet: ti: icssg_prueth: update TX IPG based on link...
2019-05-14 Murali Karicheridt-bindings: net: ti, icssg-prueth: bindings to update...
2019-05-14 Murali Karicherinet: ti: icssg_prueth: update ICSSG RGMII cfg based...
2019-05-14 Suman AnnaARM: OMAP2+: hwmod: Introduce cpu_pm notifiers for...
2019-05-14 Keerthyarm: mach-omap2: omap_hwmod: Introduce omap_hwmod_rst...
2019-05-08 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.19.y' of git...
2019-05-07 Faiz AbbasARM: dts: dra76x: Update MMC2_HS200_MANUAL1 iodelay...
2019-05-06 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.19.y' of git...
2019-05-02 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org...
2019-05-02 Greg Kroah... Linux 4.19.38
2019-05-02 Diana Craciunpowerpc/fsl: Add FSL_PPC_BOOK3E as supported arch for...
2019-05-02 Jakub Kicinskinet/tls: don't leak IV and record seq when offload...
2019-05-02 Jakub Kicinskinet/tls: avoid potential deadlock in tls_set_device_off...
2019-05-02 Maxim Mikityanskiynet/mlx5e: Fix use-after-free after xdp_return_frame
2019-05-02 Maxim Mikityanskiynet/mlx5e: Fix the max MTU check in case of XDP
2019-05-02 Petr Machatamlxsw: spectrum: Put MC TCs into DWRR mode
2019-05-02 Ido Schimmelmlxsw: pci: Reincrease PCI reset timeout
2019-05-02 Jun Xiaonet: hns: Fix WARNING when hns modules installed
2019-05-02 Hangbin Liuteam: fix possible recursive locking when add slaves
2019-05-02 Su Bao Chengstmmac: pci: Adjust IOT2000 matching
2019-05-02 Jakub Kicinskinet/tls: fix refcount adjustment in fallback
2019-05-02 Vinod Koulnet: stmmac: move stmmac_check_ether_addr() to driver...
2019-05-02 Eric Dumazetnet/rose: fix unbound loop in rose_loopback_timer()
2019-05-02 Zhu Yanjunnet: rds: exchange of 8K and 1M pool
2019-05-02 Erez Alfasinet/mlx5e: ethtool, Remove unsupported SFP EEPROM high...
2019-05-02 Amit Cohenmlxsw: spectrum: Fix autoneg status in ethtool
2019-05-02 ZhangXiaoxuipv4: set the tcp_min_rtt_wlen range from 0 to one day
2019-05-02 Eric Dumazetipv4: add sanity checks in ipv4_link_failure()
2019-05-02 Sebastian Andrzej... x86/fpu: Don't export __kernel_fpu_{begin,end}()
2019-05-02 Jan Karamm: Fix warning in insert_pfn()
2019-05-02 Daniel Borkmannx86/retpolines: Disable switch jump tables when retpoli...
2019-05-02 Daniel Borkmannx86, retpolines: Raise limit for generating indirect...
2019-05-02 Al ViroFix aio_poll() races
2019-05-02 Al Viroaio: store event at final iocb_put()
2019-05-02 Al Viroaio: keep io_event in aio_kiocb
2019-05-02 Al Viroaio: fold lookup_kiocb() into its sole caller
2019-05-02 Linus Torvaldspin iocb through aio.
2019-05-02 Linus Torvaldsaio: simplify - and fix - fget/fput for io_submit()
2019-05-02 Mike Marshallaio: initialize kiocb private in case any filesystems...
2019-05-02 Jens Axboeaio: abstract out io_event filler helper
2019-05-02 Jens Axboeaio: split out iocb copy from io_submit_one()
2019-05-02 Jens Axboeaio: use iocb_put() instead of open coding it
2019-05-02 Jens Axboeaio: don't zero entire aio_kiocb aio_get_req()
2019-05-02 Christoph Hellwigaio: separate out ring reservation from req allocation
2019-05-02 Jens Axboeaio: use assigned completion handler
2019-05-02 Christoph Hellwigaio: clear IOCB_HIPRI
2019-05-02 Eric Dumazetrxrpc: fix race condition in rxrpc_input_packet()
2019-05-02 Tetsuo Handanet/rds: Check address length before reading address...
2019-05-02 YueHaibingnet: netrom: Fix error cleanup path of nr_proto_init
2019-05-02 Xin Longtipc: check link name with right length in tipc_nl_comp...
2019-05-02 Xin Longtipc: check bearer name with right length in tipc_nl_co...
2019-05-02 Yue Haibingfm10k: Fix a potential NULL pointer dereference
2019-05-02 Florian Westphalnetfilter: ebtables: CONFIG_COMPAT: drop a bogus WARN_ON
2019-05-02 Tetsuo HandaNFS: Forbid setting AF_INET6 to "struct sockaddr_in...
2019-05-02 luca abenisched/deadline: Correctly handle active 0-lag timers
2019-05-02 Todd Kjosbinder: fix handling of misaligned binder object
2019-05-02 Tetsuo Handaworkqueue: Try to catch flush_work() without INIT_WORK().
2019-05-02 YueHaibingfs/proc/proc_sysctl.c: Fix a NULL pointer dereference
2019-05-02 Alexander Shishkinintel_th: gth: Fix an off-by-one in output unassigning
2019-05-02 Linus Torvaldsslip: make slhc_free() silently accept an error pointer
2019-05-02 Kai-Heng FengUSB: Consolidate LPM checks to avoid enabling LPM twice
2019-05-02 Kai-Heng FengUSB: Add new USB LPM helpers
2019-05-02 Maarten Lankhorstdrm/vc4: Fix compilation error reported by kbuild test bot
2019-05-02 Dave AirlieRevert "drm/i915/fbdev: Actually configure untiled...
2019-05-02 Maarten Lankhorstdrm/vc4: Fix memory leak during gpu reset.
2019-05-02 Michael Ellermanpowerpc/mm/radix: Make Radix require HUGETLB_PAGE
2019-05-02 Ard BiesheuvelARM: 8857/1: efi: enable CP15 DMB instructions before...
2019-05-02 Achim Dahlhoffdmaengine: sh: rcar-dmac: Fix glitch in dmaengine_tx_status
2019-05-02 Dirk Behmedmaengine: sh: rcar-dmac: With cyclic DMA residue 0...
2019-05-02 Alex Williamsonvfio/type1: Limit DMA mappings per container
2019-05-02 Lucas StachInput: synaptics-rmi4 - write config register values...
2019-05-02 Harry Panperf/x86/intel: Update KBL Package C-state events to...
2019-05-02 NeilBrownsunrpc: don't mark uninitialised items as VALID.
2019-05-02 Trond Myklebustnfsd: Don't release the callback slot unless it was...
2019-05-02 Yan, Zhengceph: fix ci->i_head_snapc leak
2019-05-02 Jeff Laytonceph: ensure d_name stability in ceph_dentry_hash()
2019-05-02 Jeff Laytonceph: only use d_name directly when parent is locked
2019-05-02 Xie XiuQisched/numa: Fix a possible divide-by-zero
2019-05-02 Jason GunthorpeRDMA/mlx5: Do not allow the user to write to the clock...
2019-05-02 Josh CollierIB/rdmavt: Fix frwr memory registration
2019-05-02 Peter Zijlstratrace: Fix preempt_enable_no_resched() abuse
2019-05-02 Aurelien JarnoMIPS: scall64-o32: Fix indirect syscall number load
2019-05-02 YueHaibinglib/Kconfig.debug: fix build error without CONFIG_BLOCK
2019-05-02 Jérôme Glissezram: pass down the bvec we need to read into in the...
2019-05-02 Baolin Wanggpio: eic: sprd: Fix incorrect irq type setting for...
2019-05-02 Jann Horntracing: Fix buffer_ref pipe ops
2019-05-02 Wenwen Wangtracing: Fix a memory leak by early error exit in trace...
2019-05-02 Frank Sorensoncifs: do not attempt cifs operation on smb2+ rename...
2019-05-02 Ronnie Sahlbergcifs: fix memory leak in SMB2_read
2019-05-02 Heiner Kallweitnet: dsa: mv88e6xxx: add call to mv88e6xxx_ports_cmode_...
2019-05-02 Takashi IwaiALSA: hda/ca0132 - Fix build error without CONFIG_PCI
2019-05-02 Christophe... powerpc/vdso32: fix CLOCK_MONOTONIC on PPC64
2019-05-02 Andrea Claudiipvs: fix warning on unused variable
2019-05-02 Adalbert Lazărvsock/virtio: fix kernel panic from virtio_transport_re...
2019-05-02 Damian Kosdrm/rockchip: fix for mailbox read validation.
2019-05-02 Dongli Zhangloop: do not print warn message if partition scan is...
next