]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-10-03 LCPD Auto MergerMerged TI feature vigneshr_next into ti-linux-4.19... ti-linux-4.19.y-next-20191003
2019-10-03 LCPD Auto MergerMerged TI feature kishon_next into ti-linux-4.19.y...
2019-10-03 LCPD Auto MergerMerged TI feature rpmsg_next into ti-linux-4.19.y-next
2019-10-03 LCPD Auto MergerMerged TI feature linux-stable-4.19-rc into ti-linux...
2019-10-02 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-10-02 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-10-02 Suman AnnaMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-10-02 Suman AnnaMerge branch 'topic/4.19/am65x' into rpmsg-ti-linux...
2019-10-02 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-10-02 Suman Annaremoteproc/k3-r5: fix memzero issues on reserved SRAM...
2019-10-02 Suman Annaremoteproc/k3-r5: fix loading into BTCM when using...
2019-10-02 Suman Annaremoteproc/k3-r5: fix unaligned data faults with TCMs...
2019-10-01 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-10-01 Greg Kroah... Linux 4.19.77-rc1
2019-10-01 Joonwon Kangrandstruct: Check member structs in is_pure_ops_struct()
2019-10-01 Ira WeinyIB/hfi1: Define variables as unsigned long to fix KASAN...
2019-10-01 Danit GoldbergIB/mlx5: Free mpi in mp_slave mode
2019-10-01 Vincent Whitchurchprintk: Do not lose last line in kmsg buffer dump
2019-10-01 Quinn Transcsi: qla2xxx: Fix Relogin to prevent modifying scan_st...
2019-10-01 Martin Wilckscsi: scsi_dh_rdac: zero cdb in send_mode_select()
2019-10-01 Takashi SakamotoALSA: firewire-tascam: check intermediate state of...
2019-10-01 Takashi SakamotoALSA: firewire-tascam: handle error code when getting...
2019-10-01 Luca Coelhoiwlwifi: fw: don't send GEO_TX_POWER_LIMIT command...
2019-10-01 MyungJoo HamPM / devfreq: passive: fix compiler warning
2019-10-01 Sakari Ailusmedia: omap3isp: Set device on omap3isp subdevs
2019-10-01 Qu Wenruobtrfs: extent-tree: Make sure we only allocate extents...
2019-10-01 Kai-Heng Fengiommu/amd: Override wrong IVRS IOAPIC on Raven Ridge...
2019-10-01 Takashi IwaiALSA: hda/realtek - Blacklist PC beep for Lenovo ThinkC...
2019-10-01 Tomas Bortolimedia: ttusb-dec: Fix info-leak in ttusb_dec_send_command()
2019-10-01 Ahzodrm/amd/powerplay/smu7: enforce minimal VBITimeout...
2019-10-01 Takashi IwaiALSA: hda - Drop unsol event handler for Intel HDMI...
2019-10-01 Kai-Heng Fenge1000e: add workaround for possible stalled packet
2019-10-01 Kevin Eastonlibertas: Add missing sentinel at end of if_usb.c fw_table
2019-10-01 Nigel Croxonraid5: don't increment read_errors on EILSEQ return
2019-10-01 Ulf Hanssonmmc: dw_mmc: Re-store SDIO IRQs mask at system resume
2019-10-01 Ulf Hanssonmmc: core: Add helper function to indicate if SDIO...
2019-10-01 Al Coopermmc: sdhci: Fix incorrect switch to HS mode
2019-10-01 Ulf Hanssonmmc: core: Clarify sdio_irq_pending flag for MMC_CAP2_S...
2019-10-01 Guoqing Jiangraid5: don't set STRIPE_HANDLE to stripe which is in...
2019-10-01 Peter UjfalusiASoC: dmaengine: Make the pcm->name equal to pcm->id...
2019-10-01 M. Vefa Bicakciplatform/x86: intel_pmc_core: Do not ioremap RAM
2019-10-01 Gayatri Kammelax86/cpu: Add Tiger Lake to Intel family
2019-10-01 Harald Freudenbergers390/crypto: xts-aes-s390 fix extra run-time crypto...
2019-10-01 Masami Hiramatsukprobes: Prohibit probing on BUG() and WARN() address
2019-10-01 Peter Ujfalusidmaengine: ti: edma: Do not reset reserved paRAM slots
2019-10-01 Yufen Yumd/raid1: fail run raid1 array when active disk less...
2019-10-01 Wang Shenranhwmon: (acpi_power_meter) Change log level for 'unsafe...
2019-10-01 Kent Overstreetclosures: fix a race on wakeup from closure_sync
2019-10-01 Wenwen WangACPI / PCI: fix acpi_pci_irq_enable() memory leak
2019-10-01 Wenwen WangACPI: custom_method: fix memory leaks
2019-10-01 Marek SzyprowskiARM: dts: exynos: Mark LDO10 as always-on on Peach...
2019-10-01 Tzvetomir Stoyanovlibtraceevent: Change users plugin directory
2019-10-01 Eric Dumazetiommu/iova: Avoid false sharing on fq_timer_on
2019-10-01 Dan Williamslibata/ahci: Drop PCS quirk for Denverton and beyond
2019-10-01 Qian Caiiommu/amd: Silence warnings under memory pressure
2019-10-01 Takashi SakamotoALSA: firewire-motu: add support for MOTU 4pre
2019-10-01 Anton Eidelmannvme-multipath: fix ana log nsid lookup when nsid is...
2019-10-01 Tom Wunvmet: fix data units read and written counters in...
2019-10-01 Song Liux86/mm/pti: Handle unaligned address gracefully in...
2019-10-01 Shengjiu WangASoC: fsl_ssi: Fix clock control issue in master mode
2019-10-01 Thomas Gleixnerx86/mm/pti: Do not invoke PTI functions when PTI is...
2019-10-01 Mark Rutlandarm64: kpti: ensure patched kernel text is fetched...
2019-10-01 Neil Hormanx86/apic/vector: Warn when vector space exhaustion...
2019-10-01 Douglas RAILLARDsched/cpufreq: Align trace event behavior of fast switching
2019-10-01 Al StoneACPI / CPPC: do not require the _PSD method
2019-10-01 Katsuhiro SuzukiASoC: es8316: fix headphone mixer volume table
2019-10-01 Mauro Carvalho... media: ov9650: add a sanity check
2019-10-01 Benjamin Petersonperf trace beauty ioctl: Fix off-by-one error in cmd...
2019-10-01 Maciej S. Szmigieromedia: saa7134: fix terminology around saa7134_i2c_eepr...
2019-10-01 Wenwen Wangmedia: cpia2_usb: fix memory leaks
2019-10-01 Wenwen Wangmedia: saa7146: add cleanup in hexium_attach()
2019-10-01 Hans Verkuilmedia: cec-notifier: clear cec_adap in cec_notifier_unr...
2019-10-01 Kamil KoniecznyPM / devfreq: exynos-bus: Correct clock enable sequence
2019-10-01 Leonard CrestezPM / devfreq: passive: Use non-devm notifiers
2019-10-01 Yazen GhannamEDAC/amd64: Decode syndrome before translating address
2019-10-01 Yazen GhannamEDAC/amd64: Recognize DRAM device type ECC capability
2019-10-01 Gerald BAEZAlibperf: Fix alignment trap with xyarray contents in...
2019-10-01 Wenwen Wangmedia: dvb-core: fix a memory leak bug
2019-10-01 Thomas Gleixnerposix-cpu-timers: Sanitize bogus WARNONS
2019-10-01 Sean Youngmedia: dvb-frontends: use ida for pll number
2019-10-01 A Sunmedia: mceusb: fix (eliminate) TX IR signal length...
2019-10-01 Mike Christienbd: add missing config put
2019-10-01 Wenwen Wangled: triggers: Fix a memory leak bug
2019-10-01 Maxime RipardASoC: sun4i-i2s: Don't use the oversample to calculate...
2019-10-01 Arnaldo Carvalho... tools headers: Fixup bitsperlong per arch includes
2019-10-01 Kunihiko HayashiASoC: uniphier: Fix double reset assersion when transit...
2019-10-01 Hans Verkuilmedia: hdpvr: add terminating 0 at end of string
2019-10-01 Hans Verkuilmedia: radio/si470x: kill urb on error
2019-10-01 Stefan AgnerARM: dts: imx7-colibri: disable HS400
2019-10-01 André DraszikARM: dts: imx7d: cl-som-imx7: make ethernet work again
2019-10-01 Finn Thainm68k: Prevent some compiler warnings in Coldfire builds
2019-10-01 Arnd Bergmannnet: lpc-enet: fix printk format strings
2019-10-01 Ezequiel Garciamedia: imx: mipi csi-2: Don't fail if initial state...
2019-10-01 Sakari Ailusmedia: omap3isp: Don't set streaming state on random...
2019-10-01 Ezequiel Garciamedia: i2c: ov5645: Fix power sequence
2019-10-01 Colin Ian Kingmedia: vsp1: fix memory leak of dl on error return...
2019-10-01 Tan Xiaojunperf record: Support aarch64 random socket_id assignment
2019-10-01 Igor Lubashevperf ftrace: Use CAP_SYS_ADMIN instead of euid==0
2019-10-01 Arnd Bergmanndmaengine: iop-adma: use correct printk format strings
2019-10-01 Darius Radmedia: rc: imon: Allow iMON RC protocol for ffdc 7e...
next