ti-linux-kernel/ti-linux-kernel-next.git
2019-10-27 LCPD Auto MergerMerged TI feature vigneshr_next into ti-linux-4.19... ti-linux-4.19.y-next-20191027
2019-10-27 LCPD Auto MergerMerged TI feature kishon_next into ti-linux-4.19.y...
2019-10-27 LCPD Auto MergerMerged TI feature rpmsg_next into ti-linux-4.19.y-next
2019-10-27 LCPD Auto MergerMerged TI feature connectivity_next into ti-linux-4...
2019-10-27 LCPD Auto MergerMerged TI feature linux-stable-4.19-rc into ti-linux...
2019-10-25 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-25 Jyri SarhaMerge branch 'ti-linux-4.19.y-dp-wiz' into audio_displa...
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e: Disable MHDP in SoC- and...
2019-10-25 Tomi Valkeinenarm64: dts: ti: k3-j721: cleanup DP connector data
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721: move DP routing and pinmux...
2019-10-25 Jyri Sarhaphy: ti: j721e-wiz: Implement DisplayPort mode to the...
2019-10-25 Jyri SarhaRevert "HACK: phy: ti: j721e-wiz: override WIZ settings...
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e-proc-board-tps65917: Update...
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e-common-proc-board: Update...
2019-10-25 Jyri Sarhadt-bindings: phy: ti,phy-j721e-wiz: Add "lane<n>-mode...
2019-10-25 Jyri Sarhadt-bindings: phy: Add PHY_TYPE_DP definition
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e-main: Update wiz node compatib...
2019-10-25 Jyri Sarhaphy: ti: j721e-wiz: Use "ti,j721e-wiz-10g" or "ti,j721e...
2019-10-25 Jyri Sarhadt-bindings: phy: ti,phy-j721e-wiz: Add *-10g and ...
2019-10-25 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-10-24 Jyri SarhaMerge branch 'ti-linux-4.19.y-cdns-fixes' into audio_di...
2019-10-24 Tero Kristoti_config_fragments: v8_baseport: Enable watchdog
2019-10-24 Tero Kristoarm64: dts: ti: k3-j721e-main: Add MAIN domain watchdog...
2019-10-24 Tero Kristowatchdog: Add K3 RTI watchdog support
2019-10-24 Tero Kristodt-bindings: watchdog: Add support for TI K3 RTI watchdog
2019-10-24 Tero Kristowatchdog: add support for resetting keepalive timers...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add error handling for phy_confi...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Set correct value in framer...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add support for SSC handling.
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add function to get max number...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Remove extra phy configuration...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add separate function to improve...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Fix to read correct DPCD registe...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Remove setting register DP_SET_P...
2019-10-24 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-24 Yuti Amonkardt-bindings: phy: Update Cadence MHDP PHY bindings
2019-10-24 Yuti Amonkarti_config_fragments: Update Kconfig option for Cadence...
2019-10-24 Yuti Amonkararm64: dts: ti: k3-j721e-main: Update dp-phy compatible...
2019-10-24 Yuti Amonkarphy: ti: j721e-wiz: Update dp-phy compatible string
2019-10-24 Yuti Amonkarphy: phy-cadence-torrent: Rename DP PHY terms in Cadenc...
2019-10-24 Yuti Amonkarphy: phy-cadence-dp: Rename DP PHY driver to have a...
2019-10-24 Jyri SarhaMerge branch 'ti/4.19-pull-2' of https://bitbucket...
2019-10-23 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-23 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-10-23 Dan MurphyMerge tag 'v4.19.79' of git./linux/kernel/git/stable...
2019-10-23 Faiz Abbasmmc: cqhci: commit descriptors before setting the doorbell
2019-10-23 Kishon Vijay... ntb: ntb_hw_epf: Error out from probe() for bridge...
2019-10-23 Faiz Abbasmmc: sdhci-omap: Fix Tuning procedure for temperatures...
2019-10-23 Kishon Vijay... PCI: endpoint: pci-epf-ntb: Set error status on command...
2019-10-23 Kishon Vijay... NTB: ntb_hw_epf: Decode error command status
2019-10-23 Kishon Vijay... PCI: dwc: pci-dra7xx: Use devm_ioremap_resource() to...
2019-10-23 Kishon Vijay... PCI: endpoint: pci-epf-ntb: Fix possible Out of Bound...
2019-10-23 Jyri SarhaMerge branch 'audio_display-ti-linux-2019.05' into...
2019-10-22 Tomi Valkeinendrm/bridge: tc358767: fix max_tu_symbol value
2019-10-22 Tomi Valkeinendrm/tidss: fix probe-time memleak
2019-10-22 Tomi Valkeinendrm/tidss: remove empty function
2019-10-18 Dave GerlachMerge branch 'topic/4.19/dra7-late-attach' of git:...
2019-10-18 Suman Annasoc: ti: pruss: update pruss_get() to retrieve a PRUSS id
2019-10-18 Suman Annasoc: ti: pruss: store the pruss instance id
2019-10-18 Suman AnnaMerge branch 'topic/4.19/am65x' into ti-linux-4.19.y
2019-10-18 Dave GerlachMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-10-18 Dave GerlachMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-10-16 Greg Kroah... Linux 4.19.80-rc1
2019-10-16 Mark-PK Tsaiperf/hw_breakpoint: Fix arch_hw_breakpoint use-before...
2019-10-16 Jon DerrickPCI: vmd: Fix config addressing when using bus offsets
2019-10-16 Janakarajan... x86/asm: Fix MWAITX C-state hint value
2019-10-16 Nuno Sáhwmon: Fix HWMON_P_MIN_ALARM mask
2019-10-16 Steven Rostedt... tracing: Get trace_array reference for available_tracer...
2019-10-16 Steven Rostedt... ftrace: Get a reference counter for the trace_array...
2019-10-16 Srivatsa S... tracing/hwlat: Don't ignore outer-loop duration when...
2019-10-16 Srivatsa S... tracing/hwlat: Report total time spent in all NMIs...
2019-10-16 Masayoshi Mizumaarm64/sve: Fix wrong free for task->thread.sve_state
2019-10-16 Johan Hovoldmedia: stkwebcam: fix runtime PM after driver unbind
2019-10-16 Al ViroFix the locking in dcache_readdir() and friends
2019-10-16 Jeremy Lintonarm64: topology: Use PPTT to determine if PE is a thread
2019-10-16 Jeremy LintonACPI/PPTT: Add support for ACPI 6.3 thread flag
2019-10-16 Erik SchmaussACPICA: ACPI 6.3: PPTT add additional fields in Process...
2019-10-16 Jiaxun YangMIPS: elf_hwcap: Export userspace ASEs
2019-10-16 Paul BurtonMIPS: Disable Loongson MMI instructions for kernel...
2019-10-16 Trond MyklebustNFS: Fix O_DIRECT accounting of number of bytes read...
2019-10-16 Josef Bacikbtrfs: fix uninitialized ret in ref-verify
2019-10-16 Josef Bacikbtrfs: fix incorrect updating of log root tree
2019-10-16 Dave Wysochanskicifs: use cifsInodeInfo->open_file_lock while iterating...
2019-10-16 Fabrice Gasnieriio: adc: stm32-adc: fix a race when using several...
2019-10-16 Fabrice Gasnieriio: adc: stm32-adc: move registers definitions
2019-10-16 Bartosz Golaszewskigpiolib: don't clear FLAG_IS_OUT when emulating open...
2019-10-16 Brian Norrisfirmware: google: increment VPD key_len properly
2019-10-16 Dan Carpentermm/vmpressure.c: fix a signedness bug in vmpressure_reg...
2019-10-16 Michal Hockokernel/sysctl.c: do not override max_threads provided...
2019-10-16 Pavel ShilovskyCIFS: Force reval dentry if LOOKUP_REVAL flag is set
2019-10-16 Pavel ShilovskyCIFS: Force revalidate inode when dentry is stale
2019-10-16 Pavel ShilovskyCIFS: Gracefully handle QueryInfo errors during open
2019-10-16 Harshad Shirwadkarblk-wbt: fix performance regression in wbt scale_up...
2019-10-16 Steve MacLeanperf inject jit: Fix JIT_CODE_MOVE filename
2019-10-16 Ian Rogersperf llvm: Don't access out-of-scope array
2019-10-16 Ard Biesheuvelefivar/ssdt: Don't iterate over EFI vars if no SSDT...
2019-10-16 David Freyiio: light: opt3001: fix mutex unlock race
2019-10-16 Hans de Goedeiio: adc: axp288: Override TS pin bias current for...
2019-10-16 Marco Felschiio: adc: ad799x: fix probe error handling
2019-10-16 Andreas Klingeriio: adc: hx711: fix bug in sampling of data
next