ti-linux-kernel/ti-linux-kernel-next.git
2019-10-30 LCPD Auto MergerMerged TI feature vigneshr_next into ti-linux-4.19... ti-linux-4.19.y-next-20191030
2019-10-30 LCPD Auto MergerMerged TI feature kishon_next into ti-linux-4.19.y...
2019-10-30 LCPD Auto MergerMerged TI feature rpmsg_next into ti-linux-4.19.y-next
2019-10-30 LCPD Auto MergerMerged TI feature connectivity_next into ti-linux-4...
2019-10-30 LCPD Auto MergerMerged TI feature linux-stable-4.19-rc into ti-linux...
2019-10-29 Greg Kroah... Linux 4.19.81
2019-10-29 Greg KHRDMA/cxgb4: Do not dma memory off of the stack
2019-10-29 Tejun Heoblk-rq-qos: fix first node deletion of rq_qos_del()
2019-10-29 Rafael J. WysockiPCI: PM: Fix pci_power_up()
2019-10-29 Juergen Grossxen/netback: fix error path of xenvif_connect_data()
2019-10-29 Rafael J. Wysockicpufreq: Avoid cpufreq_suspend() deadlock on system...
2019-10-29 Christophe... memstick: jmb38x_ms: Fix an error handling path in...
2019-10-29 Qu Wenruobtrfs: tracepoints: Fix bad entry members of qgroup...
2019-10-29 Filipe MananaBtrfs: check for the full sync flag while holding the...
2019-10-29 Filipe MananaBtrfs: add missing extents release on file extent clust...
2019-10-29 Qu Wenruobtrfs: block-group: Fix a memory leak due to missing...
2019-10-29 Patrick Williamspinctrl: armada-37xx: swap polarity on LED group
2019-10-29 Patrick Williamspinctrl: armada-37xx: fix control of pins 32 and up
2019-10-29 Dmitry Torokhovpinctrl: cherryview: restore Strago DMI workaround...
2019-10-29 Sean Christophersonx86/apic/x2apic: Fix a NULL pointer deref when handling...
2019-10-29 Steve Wahlx86/boot/64: Make level2_kernel_pgt pages invalid outsi...
2019-10-29 Mikulas Patockadm cache: fix bugs when a GFP_NOWAIT allocation fails
2019-10-29 Prateek Soodtracing: Fix race in perf_trace_buf initialization
2019-10-29 Alexander Shishkinperf/aux: Fix AUX output stopping
2019-10-29 Pavel ShilovskyCIFS: Fix use after free of file info structures
2019-10-29 Roberto Bergantinos... CIFS: avoid using MID 0xFFFF
2019-10-29 Marc Zyngierarm64: Enable workaround for Cavium TX2 erratum 219...
2019-10-29 James MorseEDAC/ghes: Fix Use after free in ghes_edac remove path
2019-10-29 Helge Dellerparisc: Fix vmap memory leak in ioremap()/iounmap()
2019-10-29 Max Filippovxtensa: drop EXPORT_SYMBOL for outs*/ins*
2019-10-29 Jane Chumm/memory-failure: poison read receives SIGKILL instead...
2019-10-29 David Hildenbrandhugetlbfs: don't access uninitialized memmaps in pfn_ra...
2019-10-29 Qian Caimm/page_owner: don't access uninitialized memmaps when...
2019-10-29 Qian Caimm/slub: fix a deadlock in show_slab_objects()
2019-10-29 David Hildenbrandmm/memory-failure.c: don't access uninitialized memmaps...
2019-10-29 Faiz Abbasmmc: cqhci: Commit descriptors before setting the doorbell
2019-10-29 David Hildenbrandfs/proc/page.c: don't access uninitialized memmaps...
2019-10-29 David Hildenbranddrivers/base/memory.c: don't access uninitialized memma...
2019-10-29 Hans de Goededrm/amdgpu: Bail earlier when amdgpu.cik_/si_support...
2019-10-29 Thomas Hellstromdrm/ttm: Restore ttm prefaulting
2019-10-29 Kai-Heng Fengdrm/edid: Add 6 bpc quirk for SDC panel in Lenovo G50
2019-10-29 Will Deaconmac80211: Reject malformed SSID elements
2019-10-29 Will Deaconcfg80211: wext: avoid copying malformed SSIDs
2019-10-29 John GarryACPI: CPPC: Set pcc_data[pcc_ss_id] to NULL in acpi_cpp...
2019-10-29 Junya MondenASoC: rsnd: Reinitialize bit clock inversion flag for...
2019-10-29 Evan GreenInput: synaptics-rmi4 - avoid processing unknown IRQs
2019-10-29 Marco FelschInput: da9063 - fix capability and drop KEY_SLEEP
2019-10-29 Bart Van Asschescsi: ch: Make it possible to open a ch device multiple...
2019-10-29 Yufen Yuscsi: core: try to get module before removing device
2019-10-29 Damien Le Moalscsi: core: save/restore command resid for error handling
2019-10-29 Oliver Neukumscsi: sd: Ignore a failure to sync cache due to lack...
2019-10-29 Steffen Maierscsi: zfcp: fix reaction on bit error threshold notific...
2019-10-29 Colin Ian Kingstaging: wlan-ng: fix exit return when sme->key_idx...
2019-10-29 Paul BurtonMIPS: tlbex: Fix build_restore_pagemask KScratch restore
2019-10-29 Johan HovoldUSB: ldusb: fix read info leaks
2019-10-29 Johan HovoldUSB: usblp: fix use-after-free on disconnect
2019-10-29 Johan HovoldUSB: ldusb: fix memleak on disconnect
2019-10-29 Johan HovoldUSB: serial: ti_usb_3410_5052: fix port-close races
2019-10-29 Gustavo A.... usb: udc: lpc32xx: fix bad bit shift operation
2019-10-29 Lukas WunnerALSA: hda - Force runtime PM on Nvidia HDMI codecs
2019-10-29 Szabolcs SzőkeALSA: usb-audio: Disable quirks for BOSS Katana amplifiers
2019-10-29 Daniel DrakeALSA: hda/realtek - Enable headset mic on Asus MJ401TA
2019-10-29 Kailang YangALSA: hda/realtek - Add support for ALC711
2019-10-29 Johan HovoldUSB: legousbtower: fix memleak on disconnect
2019-10-29 Matthew Wilcox... memfd: Fix locking when tagging pins
2019-10-29 Xin Longsctp: change sctp_prot .no_autobind with true
2019-10-29 Biao Huangnet: stmmac: disable/enable ptp_ref_clk in suspend...
2019-10-29 Xin Longnet: ipv6: fix listify ip6_rcv_finish in case of forwarding
2019-10-29 Cédric Le Goaternet/ibmvnic: Fix EOI when running in XIVE mode.
2019-10-29 Thomas Bogendoerfernet: i82596: fix dma_alloc_attr for sni_82596
2019-10-29 Florian Fainellinet: bcmgenet: Set phydev->dev_flags only for internal...
2019-10-29 Florian Fainellinet: bcmgenet: Fix RGMII_MODE_EN value for GENET v1/2/3
2019-10-29 Eric Dumazetnet: avoid potential infinite loop in tc_ctl_action()
2019-10-29 Stefano Brivioipv4: Return -ENETUNREACH if we can't create route...
2019-10-29 Wei Wangipv4: fix race condition between route lookup and inval...
2019-10-29 Yi Liocfs2: fix panic due to ocfs2_wq is null
2019-10-29 Alex DeucherRevert "drm/radeon: Fix EEH during kexec"
2019-10-29 Song Liumd/raid0: fix warning message for parameter default_layout
2019-10-29 Dan Williamslibata/ahci: Fix PCS quirk application
2019-10-29 Jacob Kellernamespace: fix namespace.pl script to support relative...
2019-10-29 Kai-Heng Fengr8152: Set macpassthru in reset_resume callback
2019-10-29 Randy Dunlaplib: textsearch: fix escapes in example code
2019-10-29 Yizhuonet: hisilicon: Fix usage of uninitialized variable...
2019-10-29 Christophe... mips: Loongson: Fix the link time qualifier of 'serial_...
2019-10-29 Wen Yangnet: dsa: rtl8366rb: add missing of_node_put after...
2019-10-29 Pablo Neira... netfilter: nft_connlimit: disable bh on garbage collection
2019-10-29 Miaoqing Panmac80211: fix txq null pointer dereference
2019-10-29 Miaoqing Pannl80211: fix null pointer dereference
2019-10-29 Ross Lagerwallxen/efi: Set nonblocking callbacks
2019-10-29 Oleksij RempelMIPS: dts: ar9331: fix interrupt-controller size
2019-10-29 Michal Vokáčnet: dsa: qca8k: Use up to 7 ports for all operations
2019-10-29 Peter UjfalusiARM: dts: am4372: Set memory bandwidth limit for DISPC
2019-10-29 Navid Emamdoostieee802154: ca8210: prevent memory leak
2019-10-29 Tony LindgrenARM: OMAP2+: Fix warnings with broken omap2_set_init_vo...
2019-10-29 Tony LindgrenARM: OMAP2+: Fix missing reset done flag for am3 and...
2019-10-29 Quinn Transcsi: qla2xxx: Fix unbound sleep in fcport delete path.
2019-10-29 Xiang Chenscsi: megaraid: disable device when probe failed after...
2019-10-29 Stanley Chuscsi: ufs: skip shutdown if hba is not powered
2019-10-29 Balbir Singhnvme-pci: Fix a race in controller removal
2019-10-28 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
next