]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-03-17 LCPD Auto MergerMerge branch 'linux-4.14.y-rt' of https://git.kernel... 20180319_1216 ti-rt-linux-4.14.y-next-20180318 ti-rt-linux-4.14.y-next-20180319 ti-rt-linux-4.14.y-next-20180320
2018-03-17 Sebastian Andrzej... v4.14.27-rt21
2018-03-16 Sebastian Andrzej... Revert "cpu_chill: Add a UNINTERRUPTIBLE hrtimer_nanosleep"
2018-03-16 Sebastian Andrzej... kernel/cpu_chill: use schedule_hrtimeout()
2018-03-16 Sebastian Andrzej... block: blk-mq: move blk_queue_usage_counter_release...
2018-03-16 Sebastian Andrzej... Revert "block: blk-mq: Use swait"
2018-03-16 Sebastian Andrzej... v4.14.27-rt20
2018-03-16 Sebastian Andrzej... Merge tag 'v4.14.27' into linux-4.14.y-rt
2018-03-15 Greg Kroah... Linux 4.14.27
2018-03-15 Francis Deslauriersx86/kprobes: Fix kernel crash when probing .entry_tramp...
2018-03-15 Josh Poimboeufobjtool: Fix 32-bit build
2018-03-15 Josh Poimboeufobjtool: Fix another switch table detection issue
2018-03-15 Peter Zijlstraobjtool, retpolines: Integrate objtool with retpoline...
2018-03-15 Peter Zijlstraobjtool: Add module specific retpoline rules
2018-03-15 Masahiro Yamadakbuild: move cc-option and cc-disable-warning after...
2018-03-15 Chris Frieskbuild: Set KBUILD_CFLAGS before incl. arch Makefile
2018-03-15 Masahiro Yamadakbuild: re-order the code to not parse unnecessary...
2018-03-15 Peter Zijlstraobjtool: Add retpoline validation
2018-03-15 Peter Zijlstraobjtool: Use existing global variables for options
2018-03-15 Peter Zijlstrax86/mm/sme, objtool: Annotate indirect call in sme_encr...
2018-03-15 Peter Zijlstrax86/boot, objtool: Annotate indirect jump in secondary_...
2018-03-15 Peter Zijlstrax86/paravirt, objtool: Annotate indirect calls
2018-03-15 Ingo Molnarx86/speculation: Move firmware_restrict_branch_speculat...
2018-03-15 Peter Zijlstrax86/speculation, objtool: Annotate indirect calls/jumps...
2018-03-15 David Woodhousex86/retpoline: Support retpoline builds with Clang
2018-03-15 David Woodhousex86/speculation: Use IBRS if available before calling...
2018-03-15 David WoodhouseRevert "x86/retpoline: Simplify vmexit_fill_RSB()"
2018-03-15 Jan Beulichx86-64/realmode: Add instruction suffix
2018-03-15 Jan Beulichx86/LDT: Avoid warning in 32-bit builds with older gcc
2018-03-15 Jan Beulichx86/asm: Improve how GEN_*_SUFFIXED_RMWcc() specify...
2018-03-15 Jann Hornx86/mm: Remove stale comment about KMEMCHECK
2018-03-15 Dominik Brodowskix86/entry/64: Use 'xorl' for faster register clearing
2018-03-15 Dominik Brodowskix86/entry: Reduce the code footprint of the 'idtentry...
2018-03-15 Dan Williamsnospec: Include <asm/barrier.h> dependency
2018-03-15 Dan Williamsnospec: Kill array_index_nospec_mask_check()
2018-03-15 Paul BurtonMIPS: CPC: Map registers using DT in mips_cpc_default_p...
2018-03-15 Paul Burtondt-bindings: Document mti,mips-cpc binding
2018-03-15 himanshu.madhani... scsi: qla2xxx: Fix recursion while sending terminate...
2018-03-15 himanshu.madhani... scsi: qla2xxx: Fix NULL pointer crash due to probe...
2018-03-15 Dennis WassenbergALSA: hda: add dock and led support for HP ProBook...
2018-03-15 Dennis WassenbergALSA: hda: add dock and led support for HP EliteBook...
2018-03-15 Hui WangALSA: hda - Fix a wrong FIXUP for alc289 on Dell machines
2018-03-15 Takashi IwaiALSA: seq: More protection for concurrent write and...
2018-03-15 Takashi IwaiALSA: seq: Don't allow resizing pool in use
2018-03-15 Dennis WassenbergALSA: hda/realtek - Make dock sound work on ThinkPad...
2018-03-15 Takashi IwaiALSA: hda/realtek - Fix dock line-out volume on Dell...
2018-03-15 Benjamin BergALSA: hda/realtek: Limit mic boost on T480
2018-03-15 Kailang YangALSA: hda/realtek - Add headset mode support for Dell...
2018-03-15 Kailang YangALSA: hda/realtek - Add support headset mode for DELL...
2018-03-15 Konrad Rzeszutek... x86/spectre_v2: Don't check microcode versions when...
2018-03-15 Adrian Hunterperf tools: Fix trigger class trigger_on()
2018-03-15 Seunghun Hanx86/MCE: Serialize sysfs changes
2018-03-15 Tony Luckx86/MCE: Save microcode revision in machine check records
2018-03-15 Michael Lylebcache: don't attach backing with duplicate UUID
2018-03-15 Tang Junhuibcache: fix crashes in duplicate cache device register
2018-03-15 Sergey GorenkoIB/mlx5: Fix incorrect size of klms in the memory region
2018-03-15 Arnd Bergmanndm bufio: avoid false-positive Wmaybe-uninitialized...
2018-03-15 James Hogankbuild: Handle builtin dtb file names containing hyphens
2018-03-15 Parav PanditIB/core: Fix missing RDMA cgroups release in case of...
2018-03-15 Ard Biesheuvelarm64: mm: fix thinko in non-global page table attribut...
2018-03-15 David HildenbrandKVM: s390: fix memory overwrites when not using SCA...
2018-03-15 Tiwei Bievirtio_ring: fix num_free handling in error case
2018-03-15 Ross Zwislerloop: Fix lost writes caused by missing flag
2018-03-15 Matthew WilcoxDocumentation/sphinx: Fix Directive import error
2018-03-15 Daniel Vacekmm/memblock.c: hardcode the end_pfn being -1
2018-03-15 Kees Cooklib/bug.c: exclude non-BUG/WARN exceptions from report_...
2018-03-15 Zhang BoInput: matrix_keypad - fix race when disabling interrupts
2018-03-15 Koen VandeputtePCI: dwc: Fix enumeration end when reaching root subord...
2018-03-15 Colin Ian KingMIPS: OCTEON: irq: Check for null return on kzalloc...
2018-03-15 Colin Ian KingMIPS: ath25: Check for kzalloc allocation failure
2018-03-15 Justin ChenMIPS: BMIPS: Do not mask IPIs during suspend
2018-03-15 James Zhudrm/amdgpu:Always save uvd vcpu_bo in VM Mode
2018-03-15 James Zhudrm/amdgpu:Correct max uvd handles
2018-03-15 Alex Deucherdrm/amdgpu: fix KV harvesting
2018-03-15 Alex Deucherdrm/radeon: fix KV harvesting
2018-03-15 Rex Zhudrm/amdgpu: Notify sbios device ready before send request
2018-03-15 Alex Deucherdrm/amdgpu: used cached pcie gen info for SI (v2)
2018-03-15 Eric Huangdrm/amd/powerplay: fix power over limit on Fiji
2018-03-15 Ben Crockerdrm/radeon: insist on 32-bit DMA for Cedar on PPC64...
2018-03-15 Alex DeucherRevert "drm/radeon/pm: autoswitch power state when...
2018-03-15 Alex Deucherdrm/amd/powerplay/vega10: allow mclk switching with...
2018-03-15 Alex Deucherdrm/amd/powerplay/smu7: allow mclk switching with no...
2018-03-15 Ilia Mirkindrm/nouveau: prefer XBGR2101010 for addfb ioctl
2018-03-15 Lukas Wunnerdrm/amdgpu: Fix deadlock on runtime suspend
2018-03-15 Lukas Wunnerdrm/radeon: Fix deadlock on runtime suspend
2018-03-15 Lukas Wunnerdrm/nouveau: Fix deadlock on runtime suspend
2018-03-15 Lukas Wunnerdrm: Allow determining if current task is output poll...
2018-03-15 Lukas Wunnerworkqueue: Allow retrieval of current task's work struct
2018-03-15 Maarten Lankhorstdrm/i915: Always call to intel_display_set_init_power...
2018-03-15 himanshu.madhani... scsi: qla2xxx: Fix NULL pointer crash due to active...
2018-03-15 Bart Van Asschescsi: core: Avoid that ATA error handling can trigger...
2018-03-15 Lionel Landwerlindrm/i915/perf: fix perf stream opening lock
2018-03-15 Stefan Brünsdrm/i915: Try EDID bitbanging on HDMI after failed...
2018-03-15 Maarten Lankhorstdrm/i915: Update watermark state correctly in sanitize_...
2018-03-15 Ville Syrjälädrm/i915: Disable DC states around GMBUS on GLK
2018-03-15 Chris Wilsondrm/i915: Clear the in-use marker on execbuf failure
2018-03-15 Daniele Ceraolo... drm/i915: Fix rsvd2 mask when out-fence is returned
2018-03-15 Fabrice Gasnierregulator: stm32-vrefbuf: fix check on ready flag
2018-03-15 Davide Carattinet/smc: fix NULL pointer dereference on sock_create_ke...
2018-03-15 Jason GunthorpeIB/uverbs: Improve lockdep_check
next