]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-04-25 LCPD Auto MergerMerge branch 'ti-linux-4.14.y-next' of git.ti.com:ti... ti-rt-linux-4.14.y-next-20180425
2018-04-25 LCPD Auto MergerMerge branch 'ti-linux-4.14.y-for-next' of git://git... ti-linux-4.14.y-next-20180425
2018-04-25 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/...
2018-04-24 LCPD Auto MergerMerge branch 'ti-linux-4.14.y' of git.ti.com:ti-linux...
2018-04-24 LCPD Auto MergerMerge tag 'v4.14.36' of http://git.kernel.org/pub/scm...
2018-04-24 Greg Kroah... Linux 4.14.36
2018-04-24 Greg Thelenwriteback: safer lock nesting
2018-04-24 Sean Youngmedia: staging: lirc_zilog: incorrect reference counting
2018-04-24 Sean YoungRevert "media: lirc_zilog: driver only sends LIRCCODE"
2018-04-24 Luca Coelhoiwlwifi: add a bunch of new 9000 PCI IDs
2018-04-24 Luca Coelhoiwlwifi: add shared clock PHY config flag for some...
2018-04-24 Andrew Lunnnet: dsa: Discard frames from unused ports
2018-04-24 Matthew Wilcoxmm/filemap.c: fix NULL pointer in page_cache_tree_insert()
2018-04-24 Ian Kentautofs: mount point create should honour passed in...
2018-04-24 Al ViroDon't leak MNT_INTERNAL away from internal mounts
2018-04-24 Al Virorpc_pipefs: fix double-dput()
2018-04-24 Al Viroorangefs_kill_sb(): deal with allocation failures
2018-04-24 Al Virohypfs_kill_super(): deal with failed allocations
2018-04-24 Al Virojffs2_kill_sb(): deal with failed allocations
2018-04-24 Ville Syrjälädrm/i915: Correctly handle limited range YCbCr data...
2018-04-24 Daniel Kurtzmmc: sdhci-pci: Only do AMD tuning for HS200
2018-04-24 Amir Goldsteinfanotify: fix logic of events on child
2018-04-24 Jan Karaudf: Fix leak of UTF-16 surrogates into encoded strings
2018-04-24 Michael Ellermanpowerpc/lib: Fix off-by-one in alternate feature patching
2018-04-24 Benjamin Herrenschmidtpowerpc/xive: Fix trying to "push" an already active...
2018-04-24 Michael Neulingpowerpc/eeh: Fix enabling bridge MMIO windows
2018-04-24 Matt RedfearnMIPS: memset.S: Fix clobber of v1 in last_fixup
2018-04-24 Matt RedfearnMIPS: memset.S: Fix return of __clear_user from Lpartia...
2018-04-24 Matt RedfearnMIPS: memset.S: EVA & fault support for small_memset
2018-04-24 Matt RedfearnMIPS: uaccess: Add micromips clobbers to bzero invocation
2018-04-24 Aaron Armstrong... HID: wacom: bluetooth: send exit report for recent...
2018-04-24 Rodrigo Rivas... HID: hidraw: Fix crash on HIDIOCGFEATURE with a destroy...
2018-04-24 Dmitry TorokhovHID: input: fix battery level reporting on BT mice
2018-04-24 Theodore Ts'orandom: add new ioctl RNDRESEEDCRNG
2018-04-24 Theodore Ts'orandom: crng_reseed() should lock the crng instance...
2018-04-24 Theodore Ts'orandom: use a different mixing algorithm for add_device...
2018-04-24 Theodore Ts'orandom: fix crng_ready() test
2018-04-24 Hui WangALSA: hda/realtek - adjust the location of one mic
2018-04-24 Hui WangALSA: hda/realtek - set PINCFG_HEADSET_MIC to parse_flags
2018-04-24 David WangALSA: hda - New VIA controller suppor no-snoop path
2018-04-24 Takashi IwaiALSA: rawmidi: Fix missing input substream checks in...
2018-04-24 Fabián InostrozaALSA: line6: Use correct endpoint type for midi output
2018-04-24 Paul Parsonsdrm/radeon: Fix PCIe lane width calculation
2018-04-24 Nico Sneckdrm/radeon: add PX quirk for Asus K73TK
2018-04-24 Marc Zyngierdrm/rockchip: Clear all interrupts before requesting...
2018-04-24 Alex Deucherdrm/amdgpu/si: implement get/set pcie_lanes asic callback
2018-04-24 Alex Deucherdrm/amdgpu: Fix PCIe lane width calculation
2018-04-24 Alex Deucherdrm/amdgpu/sdma: fix mask in emit_pipeline_sync
2018-04-24 Bas Nieuwenhuizendrm/amdgpu: Fix always_valid bos multiple LRU insertions.
2018-04-24 Alex Deucherdrm/amdgpu: Add an ATPX quirk for hybrid laptop
2018-04-24 Takashi IwaiALSA: pcm: Fix endless loop for XRUN recovery in OSS...
2018-04-24 Takashi IwaiALSA: pcm: Fix mutex unbalance in OSS emulation ioctls
2018-04-24 Takashi IwaiALSA: pcm: Return -EBUSY for OSS ioctls changing busy...
2018-04-24 Takashi IwaiALSA: pcm: Avoid potential races between OSS ioctls...
2018-04-24 Takashi IwaiALSA: pcm: Use ERESTARTSYS instead of EINTR in OSS...
2018-04-24 Alex Williamsonvfio/pci: Virtualize Maximum Read Request Size
2018-04-24 Igor Pylypivwatchdog: f71808e_wdt: Fix WD_EN register read
2018-04-24 Sean Wangdt-bindings: clock: mediatek: add binding for fixed...
2018-04-24 Mikhail Lappothermal: imx: Fix race condition in imx_thermal_probe()
2018-04-24 Ryo Kodamapwm: rcar: Fix a condition to prevent mismatch value...
2018-04-24 Boris Brezillonclk: bcm2835: De-assert/assert PLL reset signal when...
2018-04-24 Sean Wangclk: mediatek: fix PWM clock source by adding a fixed...
2018-04-24 Arnd Bergmannclk: fix false-positive Wmaybe-uninitialized warning
2018-04-24 Richard Genoudclk: mvebu: armada-38x: add support for missing clocks
2018-04-24 Sinan KayaPCI: Mark Broadcom HT1100 and HT2000 Root Port Extended...
2018-04-24 Masaharu Hayakawammc: tmio: Fix error handling when issuing CMD23
2018-04-24 Alex Smithmmc: jz4740: Fix race condition in IRQ mask update
2018-04-24 Lu Baoluiommu/vt-d: Fix a potential memory leak
2018-04-24 Krzysztof Mazurum: Use POSIX ucontext_t instead of struct ucontext
2018-04-24 Jason A. Donenfeldum: Compile with modern headers
2018-04-24 Steven Rostedt... ring-buffer: Check if memory is available before allocation
2018-04-24 Dan Williamsnfit: skip region registration for incomplete control...
2018-04-24 Dan Williamsnfit, address-range-scrub: fix scrub in-progress reporting
2018-04-24 Dan Williamslibnvdimm, namespace: use a safe lookup for dimm device...
2018-04-24 Dan Williamslibnvdimm, dimm: fix dpa reservation vs uninitialized...
2018-04-24 Chris Chiutpm: self test failure should not cause suspend to...
2018-04-24 Frederic Barratcxl: Fix possible deadlock when processing page faults...
2018-04-24 Maxime Jayatdmaengine: at_xdmac: fix rare residue corruption
2018-04-24 Bart Van AsscheIB/srp: Fix completion vector assignment algorithm
2018-04-24 Bart Van AsscheIB/srp: Fix srp_abort()
2018-04-24 Takashi IwaiALSA: pcm: Fix UAF at PCM release via PCM timer access
2018-04-24 Bart Van AsscheRDMA/rxe: Fix an out-of-bounds read
2018-04-24 Leon RomanovskyRDMA/mlx5: Protect from NULL pointer derefence
2018-04-24 Roland DreierRDMA/ucma: Don't allow setting RDMA_OPTION_IB_PATH...
2018-04-24 Mikulas Patockadm crypt: limit the number of allocated pages
2018-04-24 Theodore Ts'oext4: add extra checks to ext4_xattr_block_get()
2018-04-24 Theodore Ts'oext4: add bounds checking to ext4_xattr_find_entry()
2018-04-24 Theodore Ts'oext4: move call to ext4_error() into ext4_xattr_check_b...
2018-04-24 Theodore Ts'oext4: don't allow r/w mounts if metadata blocks overlap...
2018-04-24 Theodore Ts'oext4: always initialize the crc32c checksum driver
2018-04-24 Theodore Ts'oext4: fail ext4_iget for root directory if unallocated
2018-04-24 Eric Biggersext4: limit xattr size to INT_MAX
2018-04-24 Eryu Guanext4: protect i_disksize update by i_data_sem in direct...
2018-04-24 Theodore Ts'oext4: don't update checksum of new initialized bitmaps
2018-04-24 Theodore Ts'oext4: pass -ESHUTDOWN code to jbd2 layer
2018-04-24 Theodore Ts'oext4: eliminate sleep from shutdown ioctl
2018-04-24 Theodore Ts'oext4: shutdown should not prevent get_write_access
2018-04-24 Theodore Ts'ojbd2: if the journal is aborted then don't allow update...
2018-04-24 Mikulas Patockablock: use 32-bit blk_status_t on Alpha
2018-04-24 Hans de Goedeextcon: intel-cht-wc: Set direction and drv flags for...
next