]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-04-29 LCPD Auto MergerMerge branch 'ti-linux-4.14.y' of git.ti.com:ti-linux... ti-rt-linux-4.14.y-next-20180501 ti-rt-linux-4.14.y-next-20180502 ti-rt-linux-4.14.y-next-20180503
2018-04-29 LCPD Auto MergerMerge tag 'v4.14.38' of http://git.kernel.org/pub/scm...
2018-04-29 Greg Kroah... Linux 4.14.38
2018-04-29 Hans de GoedeACPI / video: Only default only_lcd to true on Win8...
2018-04-29 Heiko Carstenss390/uprobes: implement arch_uretprobe_is_alive()
2018-04-29 Stefan Haberlands390/dasd: fix IO error for newly defined devices
2018-04-29 Sebastian Otts390/cio: update chpid descriptor after resource access...
2018-04-29 Peter Xutracing: Fix missing tab for hwlat_detector print format
2018-04-29 Finn Thainblock/swim: Fix IO error at end of medium
2018-04-29 Finn Thainblock/swim: Fix array bounds check
2018-04-29 Finn Thainblock/swim: Select appropriate drive on device open
2018-04-29 Finn Thainblock/swim: Rename macros to avoid inconsistent inverte...
2018-04-29 Finn Thainblock/swim: Remove extra put_disk() call from error...
2018-04-29 Finn Thainblock/swim: Don't log an error message for an invalid...
2018-04-29 Finn Thainblock/swim: Check drive type
2018-04-29 Finn Thainm68k/mac: Don't remap SWIM MMIO region
2018-04-29 Robert Kolchmeyerfsnotify: Fix fsnotify_mark_connector race
2018-04-29 Dan Carpentercdrom: information leak in cdrom_ioctl_media_changed()
2018-04-29 Martin K. Petersenscsi: mptsas: Disable WRITE SAME
2018-04-29 Tetsuo Handacommoncap: Handle memory allocation failure.
2018-04-29 Greg Kroah... Revert "mm/hmm: fix header file if/else/endif maze"
2018-04-29 Klaus Gogerarm64: dts: rockchip: remove vdd_log from rk3399-puma
2018-04-29 Michal Simekmicroblaze: Setup dependencies for ASM optimized lib...
2018-04-29 Martin Schwidefskys390: correct module section names for expoline code...
2018-04-29 Martin Schwidefskys390: correct nospec auto detection init order
2018-04-29 Martin Schwidefskys390: add sysfs attributes for spectre
2018-04-29 Martin Schwidefskys390: report spectre mitigation via syslog
2018-04-29 Martin Schwidefskys390: add automatic detection of the spectre defense
2018-04-29 Martin Schwidefskys390: move nobp parameter functions to nospec-branch.c
2018-04-29 Christian Borntraegers390/entry.S: fix spurious zeroing of r0
2018-04-29 Martin Schwidefskys390: do not bypass BPENTER for interrupt system calls
2018-04-29 Eugeniu Roscas390: Replace IS_ENABLED(EXPOLINE_*) with IS_ENABLED...
2018-04-29 Christian BorntraegerKVM: s390: force bp isolation for VSIE
2018-04-29 Martin Schwidefskys390: introduce execute-trampolines for branches
2018-04-29 Martin Schwidefskys390: run user space and KVM guests with modified branc...
2018-04-29 Martin Schwidefskys390: add options to change branch prediction behaviour...
2018-04-29 Martin Schwidefskys390/alternative: use a copy of the facility bit mask
2018-04-29 Martin Schwidefskys390: add optimized array_index_mask_nospec
2018-04-29 Martin Schwidefskys390: scrub registers on kernel entry and KVM exit
2018-04-29 Christian BorntraegerKVM: s390: wire up bpb feature
2018-04-29 Heiko Carstenss390: enable CPU alternatives unconditionally
2018-04-29 Vasily Gorbiks390: introduce CPU alternatives
2018-04-29 Michael S.... virtio_net: fix adding vids on big-endian
2018-04-29 Michael S.... virtio_net: split out ctrl buffer
2018-04-29 Ivan Khoronzhuknet: ethernet: ti: cpsw: fix tx vlan priority mapping
2018-04-29 Cong Wangllc: fix NULL pointer deref for SOCK_ZAPPED
2018-04-29 Cong Wangllc: hold llc_sap before release_sock()
2018-04-29 Alexander Aringnet: sched: ife: check on metadata length
2018-04-29 Alexander Aringnet: sched: ife: handle malformed tlv length
2018-04-29 Soheil Hassas... tcp: clear tp->packets_out when purging write queue
2018-04-29 Alexander Aringnet: sched: ife: signal not finding metaid
2018-04-29 Doron Roberts... strparser: Fix incorrect strp->need_bytes value.
2018-04-29 Tom Lendackyamd-xgbe: Only use the SFP supported transceiver signals
2018-04-29 Doron Roberts... strparser: Do not call mod_delayed_work with a timeout...
2018-04-29 Tom Lendackyamd-xgbe: Improve KR auto-negotiation and training
2018-04-29 Xin Longsctp: do not check port in sctp_inet6_cmp_addr
2018-04-29 Tom Lendackyamd-xgbe: Add pre/post auto-negotiation phy hooks
2018-04-29 Toshiaki Makitavlan: Fix reading memory beyond skb->tail in skb_vlan_t...
2018-04-29 Guillaume Naultpppoe: check sockaddr length in pppoe_connect()
2018-04-29 Eric Dumazettipc: add policy for TIPC_NLA_NET_ADDR
2018-04-29 Willem de Bruijnpacket: fix bitfield update race
2018-04-29 Xin Longteam: fix netconsole setup over team
2018-04-29 Ursula Braunnet/smc: fix shutdown in state SMC_LISTEN
2018-04-29 Paolo Abeniteam: avoid adding twice the same option to the event...
2018-04-29 Wolfgang Bumillernet: fix deadlock while clearing neighbor proxy table
2018-04-29 Eric Dumazettcp: md5: reject TCP_MD5SIG or TCP_MD5SIG_EXT on establ...
2018-04-29 Eric Dumazetnet: af_packet: fix race in PACKET_{R|T}X_RING
2018-04-29 Jann Horntcp: don't read out-of-bounds opsize
2018-04-29 Cong Wangllc: delete timers synchronously in llc_sk_free()
2018-04-29 Eric Dumazetnet: validate attribute sizes in neigh_dump_table()
2018-04-29 Guillaume Naultl2tp: check sockaddr length in pppol2tp_connect()
2018-04-29 Eric BiggersKEYS: DNS: limit the length of option strings
2018-04-29 Ahmed Abdelsalamipv6: sr: fix NULL pointer dereference in seg6_do_srh_e...
2018-04-29 Eric Dumazetipv6: add RTA_TABLE and RTA_PREFSRC to rtm_ipv6_policy
2018-04-29 Xin Longbonding: do not set slave_dev npinfo before slave_enabl...
2018-04-29 Karthikeyan... Revert "ath10k: send (re)assoc peer command when NSS...
2018-04-29 James Bottomleytpm: add retry logic
2018-04-29 Winkler, Tomastpm: tpm-interface: fix tpm_transmit/_cmd kdoc
2018-04-29 Tomas Winklertpm: cmd_ready command can be issued only after grantin...
2018-04-29 Paweł Jabłońskii40e: Fix attach VF to VM issue
2018-04-29 Neil Armstrongdrm: bridge: dw-hdmi: Fix overflow workaround for Amlog...
2018-04-29 Greg Kroah... Revert "pinctrl: intel: Initialize GPIO properly when...
2018-04-27 Dan MurphyMerge branch 'ti-linux-4.14.y' of git.ti.com:ti-linux...
2018-04-26 LCPD Auto MergerMerge tag 'v4.14.37' of http://git.kernel.org/pub/scm...
2018-04-26 Greg Kroah... Linux 4.14.37
2018-04-26 Benjamin Beichlermac80211_hwsim: fix use-after-free bug in hwsim_exit_net
2018-04-26 Sean ChristophersonRevert "KVM: X86: Fix SMRAM accessing even if VM is...
2018-04-26 Leon RomanovskyRDMA/mlx5: Fix NULL dereference while accessing XRC_TGT QPs
2018-04-26 Jiri Olsaperf: Return proper values for user stack errors
2018-04-26 Jiri Olsaperf: Fix sample_max_stack maximum check
2018-04-26 Florian Westphalnetfilter: x_tables: limit allocation requests for...
2018-04-26 Florian Westphalnetfilter: compat: reject huge allocation requests
2018-04-26 Florian Westphalnetfilter: compat: prepare xt_compat_init_offsets to...
2018-04-26 Florian Westphalnetfilter: x_tables: add counters allocation wrapper
2018-04-26 Florian Westphalnetfilter: x_tables: cap allocations at 512 mbyte
2018-04-26 Thomas Gleixneralarmtimer: Init nanosleep alarm timer on stack
2018-04-26 Max GurtovoyRDMA/core: Reduce poll batch for direct cq polling
2018-04-26 Mark Salterirqchip/gic-v3: Change pr_debug message to pr_devel
2018-04-26 Michael Kelleycpumask: Make for_each_cpu_wrap() available on UP as...
2018-04-26 Stephen Boydirqchip/gic-v3: Ignore disabled ITS nodes
next