]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-07-05 LCPD Auto MergerMerge branch 'ti-linux-4.14.y' of git.ti.com:ti-linux... ti-rt-linux-4.14.y-next-20180706 ti-rt-linux-4.14.y-next-20180707 ti-rt-linux-4.14.y-next-20180708 ti-rt-linux-4.14.y-next-20180709 ti-rt-linux-4.14.y-next-20180710 ti-rt-linux-4.14.y-next-20180711 ti-rt-linux-4.14.y-next-20180712 ti-rt-linux-4.14.y-next-20180713 ti-rt-linux-4.14.y-next-20180714 ti-rt-linux-4.14.y-next-20180715 ti-rt-linux-4.14.y-next-20180716 ti-rt-linux-4.14.y-next-20180717 ti-rt-linux-4.14.y-next-20180718 ti-rt-linux-4.14.y-next-20180721 ti-rt-linux-4.14.y-next-20180722 ti-rt-linux-4.14.y-next-20180723 ti-rt-linux-4.14.y-next-20180724 ti-rt-linux-4.14.y-next-20180725 ti-rt-linux-4.14.y-next-20180726 ti-rt-linux-4.14.y-next-20180727 ti-rt-linux-4.14.y-next-20180728 ti-rt-linux-4.14.y-next-20180729 ti-rt-linux-4.14.y-next-20180730 ti-rt-linux-4.14.y-next-20180731
2018-07-05 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-07-05 kbuild test... phy: ti: serdes_am654_xlate() can be static
2018-07-05 kbuild test... phy: am654-mmc-phy: am654_mmc_phy_regmap_config can...
2018-07-03 LCPD Auto MergerMerge branch 'ti-linux-4.14.y' of git.ti.com:ti-linux... ti-rt-linux-4.14.y-next-20180704 ti-rt-linux-4.14.y-next-20180705
2018-07-03 LCPD Auto MergerMerge tag 'v4.14.53' of http://git.kernel.org/pub/scm... ti-linux-4.14.y-next-20180704 ti-linux-4.14.y-next-20180705
2018-07-03 Greg Kroah... Linux 4.14.53
2018-07-03 Mathias Nymanxhci: Fix use-after-free in xhci_free_virt_device
2018-07-03 Mike Snitzerdm thin: handle running out of data space vs concurrent...
2018-07-03 Bart Van Asschedm zoned: avoid triggering reclaim from inside dmz_map()
2018-07-03 Kirill A. Shutemovx86/efi: Fix efi_call_phys_epilog() with CONFIG_X86_5LE...
2018-07-03 Bart Van Asscheblock: Fix cloning of requests with a special payload
2018-07-03 Keith Buschblock: Fix transfer when chunk sectors exceeds max
2018-07-03 Mikulas Patockaslub: fix failure when we delete and create a slab...
2018-07-03 Hui WangALSA: hda/realtek - Fix the problem of two front mics...
2018-07-03 Takashi IwaiALSA: hda/realtek - Add a quirk for FSC ESPRIMO U9210
2018-07-03 Takashi IwaiALSA: hda/realtek - Fix pop noise on Lenovo P50 & co
2018-07-03 Takashi IwaiALSA: timer: Fix UBSAN warning at SNDRV_TIMER_IOCTL_NEX...
2018-07-03 ???Input: elantech - fix V4 report decoding for module...
2018-07-03 Aaron MaInput: elantech - enable middle button of touchpads...
2018-07-03 Ben HutchingsInput: elan_i2c_smbus - fix more potential stack buffer...
2018-07-03 Enno BolandInput: xpad - fix GPD Win 2 controller name
2018-07-03 Jan Karaudf: Detect incorrect directory size
2018-07-03 Boris Ostrovskyxen: Remove unnecessary BUG_ON from __unbind_from_irq()
2018-07-03 Dan Williamsmm: fix devmem_is_allowed() for sub-page System RAM...
2018-07-03 Jia Hemm/ksm.c: ignore STABLE_FLAG of rmap_item->address...
2018-07-03 Dongsheng Yangrbd: flush rbd_dev->watch_dwork after watch is unregistered
2018-07-03 Hans de Goedepwm: lpss: platform: Save/restore the ctrl register...
2018-07-03 Alexandr SavcaInput: elan_i2c - add ELAN0618 (Lenovo v330 15IKB)...
2018-07-03 Hans de GoedeACPI / LPSS: Add missing prv_offset setting for byt...
2018-07-03 Kees Cookvideo: uvesafb: Fix integer overflow in allocation
2018-07-03 Trond MyklebustNFSv4: Fix a typo in nfs41_sequence_process
2018-07-03 Trond MyklebustNFSv4: Revert commit 5f83d86cf531d ("NFSv4.x: Fix wrapa...
2018-07-03 Dave WysochanskiNFSv4: Fix possible 1-byte stack overflow in nfs_idmap_...
2018-07-03 Scott Mayhewnfsd: restrict rd_maxcount to svc_max_payload in nfsd_e...
2018-07-03 Mauro Carvalho... media: dvb_frontend: fix locking issues at dvb_frontend...
2018-07-03 Kai-Heng Fengmedia: cx231xx: Add support for AverMedia DVD EZMaker 7
2018-07-03 Mauro Carvalho... media: v4l2-compat-ioctl32: prevent go past max size
2018-07-03 Kieran Binghammedia: vsp1: Release buffers for each video node
2018-07-03 Kan Liangperf/x86/intel/uncore: Add event constraint for BDX PCU
2018-07-03 Kan Liangperf vendor events: Add Goldmont Plus V1 event file
2018-07-03 Adrian Hunterperf intel-pt: Fix packet decoding of CYC packets
2018-07-03 Adrian Hunterperf intel-pt: Fix "Unexpected indirect branch" error
2018-07-03 Adrian Hunterperf intel-pt: Fix MTC timing after overflow
2018-07-03 Adrian Hunterperf intel-pt: Fix decoding to accept CBR between FUP...
2018-07-03 Adrian Hunterperf intel-pt: Fix sync_switch INTEL_PT_SS_NOT_TRACING
2018-07-03 Adrian Hunterperf tools: Fix symbol and object code resolution for...
2018-07-03 Sean Wangarm: dts: mt7623: fix invalid memory node being generated
2018-07-03 Jarkko Nikulamfd: intel-lpss: Fix Intel Cannon Lake LPSS I2C input...
2018-07-03 Andy Shevchenkomfd: intel-lpss: Program REMAP register in PIO mode
2018-07-03 Johan Hovoldbacklight: tps65217_bl: Fix Device Tree node lookup
2018-07-03 Johan Hovoldbacklight: max8925_bl: Fix Device Tree node lookup
2018-07-03 Johan Hovoldbacklight: as3711_bl: Fix Device Tree node lookup
2018-07-03 Silvio CesareUBIFS: Fix potential integer overflow in allocation
2018-07-03 Richard Weinbergerubi: fastmap: Correctly handle interrupted erasures...
2018-07-03 Richard Weinbergerubi: fastmap: Cancel work upon detach
2018-07-03 Srinivas Kandagatlarpmsg: smd: do not use mananged resources for endpoints...
2018-07-03 NeilBrownmd: fix two problems with setting the "re-add" device...
2018-07-03 Michael Trimarchirtc: sun6i: Fix bit_idx value for clk_register_gate
2018-07-03 Marcin Ziemianowiczclk: at91: PLL recalc_rate() now using cached MUL and...
2018-07-03 Robert Elliottlinvdimm, pmem: Preserve read-only setting for pmem...
2018-07-03 Steffen Maierscsi: zfcp: fix missing REC trigger trace on enqueue...
2018-07-03 Steffen Maierscsi: zfcp: fix missing REC trigger trace for all objec...
2018-07-03 Steffen Maierscsi: zfcp: fix missing REC trigger trace on terminate_...
2018-07-03 Steffen Maierscsi: zfcp: fix missing REC trigger trace on terminate_...
2018-07-03 Steffen Maierscsi: zfcp: fix misleading REC trigger trace where...
2018-07-03 Steffen Maierscsi: zfcp: fix missing SCSI trace for retry of abort...
2018-07-03 Steffen Maierscsi: zfcp: fix missing SCSI trace for result of eh_hos...
2018-07-03 Anil Gurumurthyscsi: qla2xxx: Mask off Scope bits in retry delay
2018-07-03 Himanshu Madhaniscsi: qla2xxx: Fix setting lower transfer speed if...
2018-07-03 Sinan Kayascsi: hpsa: disable device during shutdown
2018-07-03 Dan Williamsmm: fix __gup_device_huge vs unmap
2018-07-03 Christophe... iio: sca3000: Fix an error handling path in 'sca3000_pr...
2018-07-03 Alexandru Ardeleaniio: adc: ad7791: remove sample freq sysfs attributes
2018-07-03 Filipe MananaBtrfs: fix return value on rename exchange failure
2018-07-03 Maciej S. SzmigieroX.509: unpack RSA signatureValue field from BIT STRING
2018-07-03 Yang Yingliangirqchip/gic-v3-its: Don't bind LPI to unavailable NUMA...
2018-07-03 Geert Uytterhoeventime: Make sure jiffies_to_msecs() preserves non-zero...
2018-07-03 Huacai ChenMIPS: io: Add barrier after register read in inX()
2018-07-03 Srinivas Pandruvadacpufreq: intel_pstate: Fix scaling max/min limits with...
2018-07-03 Fabio Estevampinctrl: devicetree: Fix pctldev pointer overwrite
2018-07-03 Paweł Chmielpinctrl: samsung: Correct EINTG banks order
2018-07-03 Randy Dunlapauxdisplay: fix broken menu
2018-07-03 Mika WesterbergPCI: pciehp: Clear Presence Detect and Data Link Layer...
2018-07-03 Mika WesterbergPCI: Add ACS quirk for Intel 300 series
2018-07-03 Alex WilliamsonPCI: Add ACS quirk for Intel 7th & 8th Gen mobile
2018-07-03 Sridhar PitchaiPCI: hv: Make sure the bus domain is really unique
2018-07-03 Tokunori IkegamiMIPS: BCM47XX: Enable 74K Core ExternalSync for PCIe...
2018-07-03 Joakim Tjernlundmtd: cfi_cmdset_0002: Avoid walking all chips when...
2018-07-03 Joakim Tjernlundmtd: cfi_cmdset_0002: Fix unlocking requests crossing...
2018-07-03 Joakim Tjernlundmtd: cfi_cmdset_0002: fix SEGV unlocking multiple chips
2018-07-03 Joakim Tjernlundmtd: cfi_cmdset_0002: Use right chip in do_ppb_xxlock()
2018-07-03 Tokunori Ikegamimtd: cfi_cmdset_0002: Change write buffer to check...
2018-07-03 Chuck Leverxprtrdma: Return -ENOBUFS when no pages are available
2018-07-03 Leon RomanovskyRDMA/mlx4: Discard unknown SQP work requests
2018-07-03 Mike MarciniszynIB/hfi1: Fix user context tail allocation for DMA_RTAIL
2018-07-03 Sebastian SanchezIB/hfi1: Optimize kthread pointer locking when queuing...
2018-07-03 Michael J.... IB/hfi1: Reorder incorrect send context disable
2018-07-03 Mike MarciniszynIB/hfi1: Fix fault injection init/exit issues
2018-07-03 Max GurtovoyIB/isert: fix T10-pi check mask setting
next