]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-11-07 LCPD Auto MergerMerge branch 'ti-linux-4.19.y-next' of git.ti.com:ti... ti-rt-linux-4.14.y-next-20181107 ti-rt-linux-4.19.y-next-20181107
2018-11-07 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org... ti-linux-4.14.y-next-20181107 ti-linux-4.19.y-next-20181107
2018-11-04 Greg Kroah... Linux 4.19.1
2018-11-04 Nikolay Aleksandrovnet: bridge: remove ipv6 zero address check in mcast...
2018-11-04 David S. Millersparc64: Wire up compat getpeername and getsockname.
2018-11-04 David Millersparc64: Make corrupted user stacks more debuggable.
2018-11-04 David S. Millersparc64: Export __node_distance.
2018-11-04 Xin Longsctp: check policy more carefully when getting pr status
2018-11-04 Ivan VeceraRevert "be2net: remove desc field from be_eq_obj"
2018-11-04 Heiner Kallweitr8169: fix broken Wake-on-LAN from S5 (poweroff)
2018-11-04 David S. Millernet: Properly unlink GRO packets on overflow.
2018-11-04 Cong Wangnet: drop skb on failure in ip_check_defrag()
2018-11-04 Shalom Toledomlxsw: core: Fix devlink unregister flow
2018-11-04 Petr Machatamlxsw: spectrum_switchdev: Don't ignore deletions of...
2018-11-04 Karsten Graulnet/smc: fix smc_buf_unuse to use the lgr pointer
2018-11-04 David Ahernnet/ipv6: Allow onlink routes to have a device mismatch...
2018-11-04 Jaime Caamaño... openvswitch: Fix push/pop ethernet validation
2018-11-04 Tobias Jungelbonding: fix length of actor system
2018-11-04 Jason Wangvhost: Fix Spectre V1 vulnerability
2018-11-04 Ido Schimmelrtnetlink: Disallow FDB configuration for non-Ethernet...
2018-11-04 Karsten GraulRevert "net: simplify sock_poll_wait"
2018-11-04 Sean Tranchettinet: udp: fix handling of CHECKSUM_COMPLETE packets
2018-11-04 Niklas Casselnet: stmmac: Fix stmmac_mdio_reset() when building...
2018-11-04 Jakub Kicinskinet: sched: gred: pass the right attribute to gred_chan...
2018-11-04 Eric Dumazetnet/mlx5e: fix csum adjustments caused by RXFCS
2018-11-04 Stefano Brivioipv6/ndisc: Preserve IPv6 control buffer if protocol...
2018-11-04 Hangbin Liubridge: do not add port to router list when receives...
2018-10-31 LCPD Auto MergerMerge branch 'linux-4.19.y-rt' of https://git.kernel... 20181101_0950 ti-rt-linux-4.14.y-next-20181102 ti-rt-linux-4.19.y-next-20181101 ti-rt-linux-4.19.y-next-20181102
2018-10-31 LCPD Auto MergerMerge branch 'integration-ti-rt-linux-4.19.y' of git...
2018-10-30 Dan Murphyti_config_fragments: Add real time configs for rt tree
2018-10-29 Thomas GleixnerAdd localversion for -RT release
2018-10-29 Thomas Gleixnersignals: Allow rt tasks to cache one sigqueue struct
2018-10-29 Thomas Gleixnerworkqueue: Prevent deadlock/stall on RT
2018-10-29 Sebastian Andrzej... apparmor: use a locallock instead preempt_disable()
2018-10-29 Mike Galbraithcpuset: Convert callback_lock to raw_spinlock_t
2018-10-29 Sebastian Andrzej... cgroups: use simple wait in css_release()
2018-10-29 Mike Galbraithdrm,i915: Use local_lock/unlock_irq() in intel_pipe_upd...
2018-10-29 Mike Galbraithdrm,radeon,i915: Use preempt_disable/enable_rt() where...
2018-10-29 Julia Cartwrightwatchdog: prevent deferral of watchdogd wakeup on RT
2018-10-29 Haris Okanovictpm_tis: fix stall after iowrite*()s
2018-10-29 Mike Galbraithdrivers/zram: fix zcomp_stream_get() smp_processor_id...
2018-10-29 Mike Galbraithdrivers/zram: Don't disable preemption in zcomp_stream_...
2018-10-29 Mike Galbraithdrivers/block/zram: Replace bit spinlocks with rtmutex...
2018-10-29 Mike Galbraithconnector/cn_proc: Protect send_msg() with a local...
2018-10-29 Anders Roxellarch/arm64: Add lazy preempt support
2018-10-29 Thomas Gleixnerpowerpc: Add support for lazy preemption
2018-10-29 Thomas Gleixnerarm: Add support for lazy preemption
2018-10-29 Thomas Gleixnerx86: Support for lazy preemption
2018-10-29 Mike Galbraithftrace: Fix trace header alignment
2018-10-29 Thomas Gleixnersched: Add support for lazy preemption
2018-10-29 Josh Cartwrightlockdep: selftest: fix warnings due to missing PREEMPT_...
2018-10-29 Yong Zhanglockdep: selftest: Only do hardirq context test for...
2018-10-29 Sebastian Andrzej... net: Add a mutex around devnet_rename_seq
2018-10-29 Thomas Gleixnernet: netfilter: Serialize xt_write_recseq sections...
2018-10-29 Sebastian Andrzej... net/core: protect users of napi_alloc_cache against...
2018-10-29 Thomas Gleixnernet: Another local_irq_disable/kmalloc headache
2018-10-29 Priyanka Jainnet: Remove preemption disabling in netif_rx()
2018-10-29 Sebastian Andrzej... hotplug: duct-tape RT-rwlock usage for non-RT
2018-10-29 Mike Galbraithsched: Allow pinned user tasks to be awakened to the...
2018-10-29 Thomas Gleixnercpu/hotplug: Implement CPU pinning
2018-10-29 Sebastian Andrzej... random: avoid preempt_disable()ed section
2018-10-29 Thomas Gleixnerrandom: Make it work on rt
2018-10-29 Thomas Gleixnerx86: stackprotector: Avoid random pool on rt
2018-10-29 Thomas Gleixnerpanic: skip get_random_bytes for RT_FULL in init_oops_id
2018-10-29 Sebastian Andrzej... crypto: cryptd - add a lock instead preempt_disable...
2018-10-29 Mike Galbraithcrypto: scompress - serialize RT percpu scratch buffer...
2018-10-29 Sebastian Andrzej... crypto: limit more FPU-enabled sections
2018-10-29 Sebastian Andrzej... crypto: Reduce preempt disabled regions, more algos
2018-10-29 Peter Zijlstrax86: crypto: Reduce preempt disabled regions
2018-10-29 Thomas Gleixnerscsi/fcoe: Make RT aware.
2018-10-29 Thomas Gleixnerarm: Enable highmem for rt
2018-10-29 Sebastian Andrzej... arm/highmem: Flush tlb on unmap
2018-10-29 Sebastian Andrzej... x86/highmem: Add a "already used pte" check
2018-10-29 Peter Zijlstramm, rt: kmap_atomic scheduling
2018-10-29 Clark Williamssysfs: Add /sys/kernel/realtime entry
2018-10-29 Jason Wesselkgdb/serial: Short term workaround
2018-10-29 Sebastian Andrzej... arm64: fpsimd: use preemp_disable in addition to local_...
2018-10-29 Josh CartwrightKVM: arm/arm64: downgrade preempt_disable()d region...
2018-10-29 Josh Cartwrightgenirq: update irq_set_irqchip_state documentation
2018-10-29 Yadi.huARM: enable irq in translation/section permission fault...
2018-10-29 Sebastian Andrzej... printk: Drop the logbuf_lock more often
2018-10-29 Sebastian Andrzej... kernel/printk: Don't try to print from IRQ/NMI region
2018-10-29 Thomas Gleixnerprintk: Make rt aware
2018-10-29 Sebastian Andrzej... irqwork: push most work into softirq context
2018-10-29 Steven Rostedtnet: Have __napi_schedule_irqoff() disable interrupts...
2018-10-29 Sebastian Andrzej... net: add a lock around icmp_sk()
2018-10-29 Sebastian Andrzej... net: add back the missing serialization in ip_send_unic...
2018-10-29 Sebastian Andrzej... net/Qdisc: use a seqlock instead seqcount
2018-10-29 Sebastian Andrzej... net: dev: always take qdisc's busylock in __dev_xmit_skb()
2018-10-29 Sebastian Andrzej... net: provide a way to delegate processing a softirq...
2018-10-29 Sebastian Andrzej... net: move xmit_recursion to per-task variable on -RT
2018-10-29 Thomas Gleixnernet: Use skbufhead with raw lock
2018-10-29 Mike Galbraithsunrpc: Make svc_xprt_do_enqueue() use get_cpu_light()
2018-10-29 Thomas Gleixnerseqlock: Prevent rt starvation
2018-10-29 Thomas Gleixnerdebugobjects: Make RT aware
2018-10-29 Thomas Gleixnersched: Distangle worker accounting from rqlock
2018-10-29 Thomas Gleixnerworkqueue: Prevent workqueue versus ata-piix livelock
2018-10-29 Thomas Gleixnerworkqueue: Use local irq lock instead of irq disable...
2018-10-29 Thomas Gleixnerworkqueue: Use normal rcu
2018-10-29 Sebastian Andrzej... fs/dcache: use swait_queue instead of waitqueue
next