]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-12-15 LCPD Auto MergerMerge branch 'ti-linux-4.19.y-next' of git.ti.com:ti... ti-rt-linux-4.14.y-next-20181215 ti-rt-linux-4.19.y-next-20181215
2018-12-15 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.19.y-next' of git:/... ti-linux-4.14.y-next-20181215 ti-linux-4.19.y-next-20181215
2018-12-14 LCPD Auto MergerMerge branch 'ti-linux-4.19.y' of git.ti.com:ti-linux... ti-rt-linux-4.14.y-next-20181214 ti-rt-linux-4.19.y-next-20181214
2018-12-13 Suman AnnaMerge branch 'mailbox-linux-4.19.y' into rpmsg-ti-linux...
2018-12-13 Suman AnnaMerge branch 'hwspinlock-linux-4.19.y' into rpmsg-ti...
2018-12-13 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org... ti-linux-4.14.y-next-20181214 ti-linux-4.19.y-next-20181214
2018-12-13 LCPD Auto MergerMerge branch 'linux-4.19.y-rt' of https://git.kernel...
2018-12-13 Sebastian Andrzej... v4.19.8-rt6
2018-12-13 Sebastian Andrzej... x86/mm/pat: disable preemption __split_large_page(...
2018-12-13 Sebastian Andrzej... drm/i915: disable tracing on -RT
2018-12-13 Sebastian Andrzej... hrtimer: move state change before hrtimer_cancel in...
2018-12-13 Sebastian Andrzej... x86/fpu: Disable preemption around local_bh_disable()
2018-12-13 LCPD Auto MergerMerge branch 'ti-linux-4.19.y' of git.ti.com:ti-linux...
2018-12-13 LCPD Auto MergerMerge branch 'platform-ti-linux-4.19.y' of git://git...
2018-12-13 Greg Kroah... Linux 4.19.9
2018-12-13 Nic SoudéeHID: quirks: fix RetroUSB.com devices
2018-12-13 Emmanuel Grumbachmac80211: ignore NullFunc frames in the duplicate detection
2018-12-13 Felix Fietkaumac80211: fix reordering of buffered broadcast packets
2018-12-13 Felix Fietkaumac80211: ignore tx status for PS stations in ieee80211...
2018-12-13 Ben Greearmac80211: Clear beacon_int in ieee80211_do_stop
2018-12-13 Yan-Hsuan Chuangmac80211: fix GFP_KERNEL under tasklet context
2018-12-13 Vasyl Vavrychukmac80211_hwsim: Timer should be initialized before...
2018-12-13 Jouni Malinencfg80211: Fix busy loop regression in ieee80211_ie_spli...
2018-12-13 Dan Williamslibnvdimm, pfn: Pad pfn namespaces relative to other...
2018-12-13 Macpaul Linkgdboc: fix KASAN global-out-of-bounds bug in param_set...
2018-12-13 Johan Hovoldgnss: sirf: fix activation retry handling
2018-12-13 Chanho Parktty: do not set TTY_IO_ERROR flag if console port
2018-12-13 Peter Shihtty: serial: 8250_mtk: always resume the device in...
2018-12-13 Dexuan CuiDrivers: hv: vmbus: Offload the handling of channels...
2018-12-13 Eric Snowbergx86/efi: Allocate e820 buffer before calling efi_exit_b...
2018-12-13 Masami Hiramatsukprobes/x86: Fix instruction patching corruption when...
2018-12-13 Chris Wilsondrm/i915: Downgrade Gen9 Plane WM latency error
2018-12-13 Alex Deucherdrm/amdgpu/gmc8: always load MC firmware in the driver
2018-12-13 Alex Deucherdrm/amdgpu/gmc8: update MC firmware for polaris
2018-12-13 Robert Fossdrm/msm: Move fence put to where failure occurs
2018-12-13 Daniel Vetterdrm/lease: Send a distinct uevent
2018-12-13 Junwei Zhangdrm/amdgpu: update mc firmware image for polaris12...
2018-12-13 Pan Biancrypto: do not free algorithm before using
2018-12-13 Young XiaoRevert commit ef9209b642f "staging: rtl8723bs: Fix...
2018-12-13 Young Xiaostaging: rtl8712: Fix possible buffer overrun
2018-12-13 Paulo Alcantaracifs: Fix separator when building path from dentry
2018-12-13 Masayoshi MizumaRevert "x86/e820: put !E820_TYPE_RAM regions into membl...
2018-12-13 Sasha Levinarm64: dts: rockchip: remove vdd_log from rock960 to...
2018-12-13 Mathias Nymanxhci: Prevent U1/U2 link pm states if exit latency...
2018-12-13 Sandeep Singhxhci: workaround CSS timeout on AMD SNPS 3.0 xHC
2018-12-13 Kees CookARM: 8806/1: kprobes: Fix false positive with FORTIFY_S...
2018-12-13 Bin Liudmaengine: cppi41: delete channel from pending list...
2018-12-13 Lucas Stachdmaengine: imx-sdma: use GFP_NOWAIT for dma descriptor...
2018-12-13 Lucas Stachdmaengine: imx-sdma: implement channel termination...
2018-12-13 Lucas StachRevert "dmaengine: imx-sdma: alloclate bd memory from...
2018-12-13 Lucas StachRevert "dmaengine: imx-sdma: Use GFP_NOWAIT for dma...
2018-12-13 Andy Shevchenkodmaengine: dw: Fix FIFO size for Intel Merrifield
2018-12-13 Chuck LeverSUNRPC: Fix leak of krb5p encode pages
2018-12-13 Will Deaconarm64: hibernate: Avoid sending cross-calling with...
2018-12-13 Stefan Hajnoczivhost/vsock: fix use-after-free in network stack callers
2018-12-13 Halil Pasicvirtio/s390: fix race in ccw_io_helper()
2018-12-13 Halil Pasicvirtio/s390: avoid race on vcdev->config
2018-12-13 Helge Dellerparisc: Enable -ffunction-sections for modules on 32...
2018-12-13 Enric Balletbo... Revert "mfd: cros_ec: Use devm_kzalloc for private...
2018-12-13 Mauro Carvalho... media: dvb-pll: don't re-validate tuner frequencies
2018-12-13 Mauro Carvalho... media: dvb-pll: fix tuner frequency ranges
2018-12-13 Hans Verkuilmedia: vicodec: fix memchr() kernel oops
2018-12-13 Hans Verkuilmedia: gspca: fix frame overflow error
2018-12-13 Chris ChiuALSA: hda/realtek: Fix mic issue on Acer AIO Veriton...
2018-12-13 Chris ChiuALSA: hda/realtek: Fix mic issue on Acer AIO Veriton...
2018-12-13 Chris ChiuALSA: hda/realtek - Add support for Acer Aspire C24...
2018-12-13 Chris ChiuALSA: hda/realtek: ALC286 mic and headset-mode fixups...
2018-12-13 Takashi IwaiALSA: hda/realtek - Fix speaker output regression on...
2018-12-13 Takashi IwaiALSA: pcm: Fix interval evaluation with openmin/max
2018-12-13 Takashi IwaiALSA: pcm: Call snd_pcm_unlink() conditionally at closing
2018-12-13 Chanho MinALSA: pcm: Fix starvation on down_write_nonblock()
2018-12-13 Kai-Heng FengALSA: hda: Add support for AMD Stoney Ridge
2018-12-13 Hui PengALSA: usb-audio: Fix UAF decrement if card has no live...
2018-12-13 Tony DasALSA: usb-audio: Add SMSL D1 to quirks for native DSD...
2018-12-13 Johan HovoldUSB: serial: console: fix reported terminal settings
2018-12-13 Mathias PayerUSB: check usb_get_extra_descriptor for proper size
2018-12-13 Alexander Theissenusb: appledisplay: Add 27" Apple Cinema Display
2018-12-13 Harry Panusb: quirk: add no-LPM quirk on SanDisk Ultra Flair...
2018-12-13 Yangtao Linet: amd: add missing of_node_put()
2018-12-13 Hangbin Liuteam: no need to do team_notify_peers or team_mcast_rej...
2018-12-13 Thomas Falconibmvnic: Update driver queues after change in ring...
2018-12-13 Thomas Falconibmvnic: Fix RX queue buffer cleanup
2018-12-13 Tigran Mkrtchyanflexfiles: use per-mirror specified stateid for IO
2018-12-13 Olga KornievskaiaNFSv4.2 copy do not allocate memory under the lock
2018-12-13 Pan Bianiommu/vt-d: Use memunmap to free memremap
2018-12-13 Vincent Chennet: faraday: ftmac100: remove netif_running(netdev...
2018-12-13 David Abdurachmanovriscv: fix warning in arch/riscv/include/asm/module.h
2018-12-13 Juliet Kimnet/ibmnvic: Fix deadlock problem in reset
2018-12-13 Denis Bolotinqed: Fix QM getters to always return a valid pq
2018-12-13 Denis Bolotinqed: Fix bitmap_weight() check
2018-12-13 Trond MyklebustNFSv4: Fix a NFSv4 state manager deadlock
2018-12-13 Arthur Kiyanovskinet: ena: fix crash during failed resume from hibernation
2018-12-13 Thor Thayermtd: spi-nor: Fix Cadence QSPI page fault kernel panic
2018-12-13 Kai-Heng FengHID: multitouch: Add pointstick support for Cirque...
2018-12-13 David HerrmannRevert "HID: uhid: use strlcpy() instead of strncpy()"
2018-12-13 Dave Gerlachcpufreq: ti-cpufreq: Only register platform_device...
2018-12-13 Olof Johanssonmtd: rawnand: qcom: Namespace prefix some commands
2018-12-13 Brenda J. Butlertc-testing: tdc.py: Guard against lack of returncode...
2018-12-13 Lucas Batestc-testing: tdc.py: ignore errors when decoding stdout...
2018-12-13 Bartosz Golaszewskigpio: mockup: fix indicated direction
next