]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-01-28 LCPD Auto MergerMerge branch 'ti-linux-4.19.y-next' of git.ti.com:ti... ti-rt-linux-4.14.y-next-20190128 ti-rt-linux-4.19.y-next-20190128
2019-01-28 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.19.y-next' of git:/... ti-linux-4.14.y-next-20190128 ti-linux-4.19.y-next-20190128
2019-01-28 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org...
2019-01-27 LCPD Auto MergerMerge branch 'ti-linux-4.19.y' of git.ti.com:ti-linux...
2019-01-27 LCPD Auto MergerMerge branch 'audio_display-ti-linux-4.19.y' of git...
2019-01-27 Jyri SarhaMerge branch 'for19.00.02' of git.ti.com:~bparrot/ti...
2019-01-26 Greg Kroah... Linux 4.19.18
2019-01-26 Corey Minyardipmi: Don't initialize anything in the core until somet...
2019-01-26 Corey Minyardipmi:ssif: Fix handling of multi-part return messages
2019-01-26 Fred Klassenipmi: Prevent use-after-free in deliver_response
2019-01-26 Gustavo A.... ipmi: msghandler: Fix potential Spectre v1 vulnerabilities
2019-01-26 Yang Yingliangipmi: fix use-after-free of user->release_barrier.rda
2019-01-26 Johan HedbergBluetooth: Fix unnecessary error message for HCI reques...
2019-01-26 Avraham Sterniwlwifi: mvm: Send LQ command as async when necessary
2019-01-26 Michal Hockomm, proc: be more verbose about unstable VMA flags...
2019-01-26 Peter Xuuserfaultfd: clear flag if remap event not enabled
2019-01-26 Aaron Lumm/swap: use nr_node_ids for avail_lists in swap_info_s...
2019-01-26 Brian Fostermm/page-writeback.c: don't break integrity writeback...
2019-01-26 Junxiao Biocfs2: fix panic due to unrecovered local alloc
2019-01-26 Eric Sandeeniomap: don't search past page end in iomap_is_partially...
2019-01-26 Qian Caiscsi: megaraid: fix out-of-bound array accesses
2019-01-26 Yanjiang Jinscsi: smartpqi: call pqi_free_interrupts() in pqi_shutd...
2019-01-26 Zhi Chenath10k: fix peer stats null pointer dereference
2019-01-26 Kevin Barnettscsi: smartpqi: correct lun reset issues
2019-01-26 Stephan Güntherscsi: mpt3sas: fix memory ordering on 64bit writes
2019-01-26 Parvi KaustubhiIB/usnic: Fix potential deadlock
2019-01-26 Daniel Vettersysfs: Disable lockdep for driver bind/unbind files
2019-01-26 Takashi SakamotoALSA: bebob: fix model-id of unit for Apogee Ensemble
2019-01-26 Raghuram HegdeBluetooth: btusb: Add support for Intel bluetooth devic...
2019-01-26 Milan Brozdm: Check for device sector overflow if CONFIG_LBDAF...
2019-01-26 Yangtao Liclocksource/drivers/integrator-ap: Add missing of_node_...
2019-01-26 Javier Barrioquota: Lock s_umount in exclusive mode for Q_XQUOTA...
2019-01-26 Arnaldo Carvalho... perf tools: Add missing open_memstream() prototype...
2019-01-26 Arnaldo Carvalho... perf tools: Add missing sigqueue() prototype for system...
2019-01-26 Leo Yanperf cs-etm: Correct packets swapping in cs_etm__flush()
2019-01-26 Nikos Tsironisdm snapshot: Fix excessive memory usage and workqueue...
2019-01-26 Arnaldo Carvalho... tools lib subcmd: Don't add the kernel sources to the...
2019-01-26 Michael Petlanperf stat: Avoid segfaults caused by negated options
2019-01-26 Nikos Tsironisdm kcopyd: Fix bug causing workqueue stalls
2019-01-26 AliOS system... dm crypt: use u64 instead of sector_t to store iv_offset
2019-01-26 Hui Wangx86/topology: Use total_cpus for max logical packages...
2019-01-26 Taehee Yoonetfilter: ipt_CLUSTERIP: fix deadlock in netns exit...
2019-01-26 Taehee Yoonetfilter: ipt_CLUSTERIP: remove wrong WARN_ON_ONCE...
2019-01-26 Taehee Yoonetfilter: ipt_CLUSTERIP: check MAC address when duplic...
2019-01-26 Andi Kleenperf vendor events intel: Fix Load_Miss_Real_Latency...
2019-01-26 Arnaldo Carvalho... perf parse-events: Fix unchecked usage of strncpy()
2019-01-26 Arnaldo Carvalho... perf svghelper: Fix unchecked usage of strncpy()
2019-01-26 Florian Fainelliperf tests ARM: Disable breakpoint tests 32-bit
2019-01-26 Adrian Hunterperf intel-pt: Fix error with config term "pt=0"
2019-01-26 Sergey Senozhatskytty/serial: do not free trasnmit buffer page under...
2019-01-26 Johannes Thumshirnbtrfs: improve error handling of btrfs_add_link
2019-01-26 Anand Jainbtrfs: fix use-after-free due to race between replace...
2019-01-26 Hans van Kranenburgbtrfs: alloc_chunk: fix more DUP stripe size handling
2019-01-26 Qu Wenruobtrfs: volumes: Make sure there is no overlap of dev...
2019-01-26 Jonas Danielssonmmc: atmel-mci: do not assume idle after atmci_request_end
2019-01-26 Masahiro Yamadakconfig: fix memory leak when EOF is encountered in...
2019-01-26 Masahiro Yamadakconfig: fix file name and line number of warn_ignored_...
2019-01-26 Jiong Wangbpf: relax verifier restriction on BPF_MOV | BPF_ALU
2019-01-26 Will Deaconarm64: Fix minor issues with the dcache_by_line_op...
2019-01-26 Lucas Stachclk: imx6q: reset exclusive gates on init
2019-01-26 Qian Caiarm64: kasan: Increase stack size for KASAN_EXTRA
2019-01-26 Dmitry V. Levinselftests: do not macro-expand failed assertion expressions
2019-01-26 Bart Van Asschescsi: target/core: Make sure that target_wait_for_sess_...
2019-01-26 David Disseldorpscsi: target: use consistent left-aligned ASCII INQUIRY...
2019-01-26 yupengnet: call sk_dst_reset when set SO_DONTROUTE
2019-01-26 Gao Xiangstaging: erofs: fix use-after-free of on-stack `z_erofs...
2019-01-26 Vivek Gautammedia: venus: core: Set dma maximum segment size
2019-01-26 Yu ZhaoASoC: use dma_ops of parent device for acp_audio_dma
2019-01-26 Nathan Chancellormedia: firewire: Fix app_info parameter type in avc_ca...
2019-01-26 Breno Leitaopowerpc/pseries/cpuidle: Fix preempt warning
2019-01-26 Breno Leitaopowerpc/xmon: Fix invocation inside lock region
2019-01-26 Daniel Axtensmedia: uvcvideo: Refactor teardown of uvc on USB disconnect
2019-01-26 Joel Fernandes... pstore/ram: Do not treat empty buffers as valid
2019-01-26 A.s. Dongclk: imx: make mux parent strings const
2019-01-26 Daniel Santosjffs2: Fix use of uninitialized delayed_work, lockdep...
2019-01-26 Nathan Chancellorefi/libstub: Disable some warnings for x86{,_64}
2019-01-26 Chuck Leverrxe: IB_WR_REG_MR does not capture MR's iova field
2019-01-26 Chris Wilsondrm/amdgpu: Reorder uvd ring init before uvd resume
2019-01-26 Manish Rangankarscsi: qedi: Check for session online before getting...
2019-01-26 Jiada WangASoC: pcm3168a: Don't disable pcm3168a when CONFIG_PM...
2019-01-26 Ondrej Mosnacekselinux: always allow mounting submounts
2019-01-26 Anatolij Gustschinfpga: altera-cvp: fix probing for multiple FPGAs on...
2019-01-26 Yoshihiro Shimodausb: gadget: udc: renesas_usb3: add a safety connection...
2019-01-26 Daniel T. Leesamples: bpf: fix: error handling regarding kprobe_events
2019-01-26 Martin Blumenstinglclk: meson: meson8b: fix incorrect divider mapping...
2019-01-26 Ville Syrjälädrm/atomic-helper: Complete fake_commit->flip_done...
2019-01-26 Anders Roxellarm64: perf: set suppress_bind_attrs flag to true
2019-01-26 Vitaly Chikunovcrypto: ecc - regularize scalar for scalar multiplication
2019-01-26 Maciej W. RozyckiMIPS: SiByte: Enable swiotlb for SWARM, LittleSur and...
2019-01-26 Borislav Petkovx86/mce: Fix -Wmissing-prototypes warnings
2019-01-26 Takashi SakamotoALSA: oxfw: add support for APOGEE duet FireWire
2019-01-26 Andrey Ignatovbpf: Allow narrow loads with offset > 0
2019-01-26 Anders Roxellserial: set suppress_bind_attrs flag only if builtin
2019-01-26 Anders Roxellwriteback: don't decrement wb->refcnt if !wb->bdi
2019-01-26 Frank Rowandof: overlay: add missing of_node_put() after add new...
2019-01-26 Quentin Monnetselftests/bpf: enable (uncomment) all tests in test_lib...
2019-01-26 Badhri Jagan... usb: typec: tcpm: Do not disconnect link for self power...
2019-01-26 Miroslav Lichvare1000e: allow non-monotonic SYSTIM readings
2019-01-26 João Paulo... platform/x86: asus-wmi: Tell the EC the OS will handle...
2019-01-26 Shannon Nelsonixgbe: allow IPsec Tx offload in VEPA mode
next