]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-10-07 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191008 ti-rt-linux-4.19.y-next-20191009 ti-rt-linux-4.19.y-next-20191010 ti-rt-linux-4.19.y-next-20191011 ti-rt-linux-4.19.y-next-20191012 ti-rt-linux-4.19.y-next-20191013 ti-rt-linux-4.19.y-next-20191014 ti-rt-linux-4.19.y-next-20191015 ti-rt-linux-4.19.y-next-20191016 ti-rt-linux-4.19.y-next-20191017 ti-rt-linux-4.19.y-next-20191018 ti-rt-linux-4.19.y-next-20191019 ti-rt-linux-4.19.y-next-20191020
2019-10-07 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-10-04 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191005 ti-rt-linux-4.19.y-next-20191006 ti-rt-linux-4.19.y-next-20191007
2019-10-04 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-10-04 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-10-04 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-10-04 Nikhil Devshatwararm64: dts: k3-j721e: Add gpio-keys on alpha proc board
2019-10-04 Peter Ujfalusiclk: ti: dra7-atl-clock: Remove unused variable
2019-10-04 Lokesh Vutlaarm64: dts: ti: k3-j721e-main: Add missing power-domain...
2019-10-04 Grygorii Strashkonet: phy: dp83867: enable robust auto-mdix
2019-10-04 Grygorii StrashkoHACK: Revert "net: ethernet: ti: am65-cpsw-nuss: clean...
2019-10-04 Vignesh Raghavendraarm64: dts: ti: k3-j721e-mcu-wakeup: Increase HBMC...
2019-10-04 Faiz Abbasmmc: sdhci_am654: Remove Inverted Write Protect flag
2019-10-04 Faiz Abbasarm64: dts: ti: k3-j721-common-proc-board: Fix write...
2019-10-04 Faiz Abbasarm64: dts: ti: k3-am654-base-board: Fix MMC Write...
2019-10-04 Grygorii Strashkoarm64: dts: k3-j721e-proc-board-tps65917: change cpsw2g...
2019-10-04 Grygorii Strashkoarm64: dts: k3-j721e-common-proc-board: change cpsw2g...
2019-10-04 Grygorii Strashkoarm64: dts: ti: k3-j721e-proc-board-tps65917: disable...
2019-10-03 Suman Annaremoteproc/k3-dsp: fix memzero issues with C66x L2SRAM
2019-10-02 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191003 ti-rt-linux-4.19.y-next-20191004
2019-10-02 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-10-02 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-10-02 Suman AnnaMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-10-02 Suman Annaremoteproc/k3-r5: fix memzero issues on reserved SRAM...
2019-10-02 Suman Annaremoteproc/k3-r5: fix loading into BTCM when using...
2019-10-02 Suman Annaremoteproc/k3-r5: fix unaligned data faults with TCMs...
2019-10-01 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191002
2019-10-01 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-10-01 Suman AnnaMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-10-01 Keerthycrypto: Kconfig: sa2ul: select SHA512/SHA256 explicitly
2019-10-01 Peter Ujfalusiclk: ti: dra7-atl-clock: Remove ti_clk_add_alias call
2019-10-01 Peter Ujfalusidmaengine: ti: k3-navss-udma: Reset flowid range when...
2019-10-01 Peter Ujfalusidmaengine: ti: k3-udma: Make sure that extra flows...
2019-09-30 Suman AnnaTEMP: arm64: dts: ti: k3-am654-base-board: Increase...
2019-09-30 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191001
2019-09-30 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-09-30 Jyri SarhaMerge branch 'peter/ti-linux-4.19.y/topic/audio' of...
2019-09-30 Peter UjfalusiASoC: soc-pcm: Use different sequence for start/stop...
2019-09-29 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20190930
2019-09-29 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-09-29 Jyri Sarhadrm/tidss: dispc7: Update scaling limitations for J7 DSS
2019-09-28 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20190928 ti-rt-linux-4.19.y-next-20190929
2019-09-28 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-09-27 Suman Annaremoteproc/k3-dsp: Add support for L2RAM loading on...
2019-09-27 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-09-27 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-09-27 Roger Quadrosarm64: dts: ti: k3-j721e-proc-board-tps65917: Fix USB0...
2019-09-27 Roger Quadrosusb: cdns3: gadget: Fix broken gadget after role switch...
2019-09-27 Roger Quadrosarm64: dts: k3-j721e-proc-board: Add wait time for...
2019-09-27 Roger Quadrosphy: ti: j721e-wiz: Add support Type-C DIR GPIO delay
2019-09-27 Roger Quadrosdt-bindings: phy: ti,phy-j721e-wiz: Add Type-C dir...
2019-09-27 Roger Quadrosphy: ti: j721e-wiz: Fix error path if Type-C GPIO is...
2019-09-25 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20190926 ti-rt-linux-4.19.y-next-20190927
2019-09-25 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-09-25 Jyri SarhaMerge branch 'peter/ti-linux-4.19.y/topic/audio' of...
2019-09-25 Peter UjfalusiASoC: ti: j721e-evm: Add rule to limit the available...
2019-09-25 Jyri SarhaMerge branch 'ti/4.19-pull' of https://bitbucket.itg...
2019-09-25 Tomi Valkeinendrm/omap: fix scaling limits
2019-09-24 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20190924 ti-rt-linux-4.19.y-next-20190925
2019-09-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-09-23 LCPD Auto MergerMerged TI feature graphics into ti-linux-4.19.y
2019-09-23 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-09-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-09-23 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-09-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-09-23 Dan MurphyMerged TI feature rpmsg into ti-linux-4.19.y
2019-09-23 Gowtham TammanaARM: dts: dra76-evm: Add CMA pool for GPU device
2019-09-23 Gowtham TammanaARM: dts: dra7-evm: Add CMA pool for GPU
2019-09-23 Jyri Sarhadrm/bridge: cdns-mhdp: Probe and add the bridge even...
2019-09-23 Jyri Sarhadrm/bridge: cdns-mhdp: Call phy_exit() in mhdp_remove()
2019-09-23 Jyri Sarhadrm/bridge: cdns-mhdp: Handle probe failures correctly
2019-09-23 Jyri Sarhadrm/bridge: cdns-mhdp: Drop useless container structs
2019-09-23 Jyri Sarhadrm/bridge: cdns-mhdp: Remove dependencies to cdns...
2019-09-23 Jyri Sarhadrm/rockchip: Restore everything to what is there in...
2019-09-23 Jyri Sarhadrm/bridge: cdns-mhdp: Remove completely untested audio...
2019-09-23 Tomi Valkeinendrm/tidss: constify rpmsg ops structs
2019-09-23 Tomi Valkeinendrm/tidss: add missing static declarations in DSS shari...
2019-09-23 Peter UjfalusiASoC: pcm3168a: The codec does not support S32_LE
2019-09-23 Grygorii Strashkoarm64: dts: ti: k3-j721e-proc-board-tps65917: Sync...
2019-09-23 Vignesh Raghavendraserial: 8250: 8250_omap: Remove redundant call to omap_...
2019-09-23 Vignesh Raghavendraserial: 8250: 8250_omap: Fix DMA teardown sequence...
2019-09-23 Keerthycrypto: sa2ul: Add sha512 HW crypto support
2019-09-23 Peter Ujfalusicrypto: sa2ul: Do spin_lock_init on scid_lock
2019-09-23 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-09-23 Suman AnnaMerge branch 'topic/4.19/dra7-late-attach' of git:...
2019-09-23 Jyri SarhaMerge branch 'for19.04.01' of ssh://bitbucket.itg.ti...
2019-09-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-09-23 Dan MurphyMerged TI feature audio-display into ti-linux-4.19.y
2019-09-23 Kishon Vijay... ti_config_fragments/connectivity.cfg: Enable NTB configs
2019-09-23 Kishon Vijay... arm64: dts: ti: k3-j721e: Add DT overlay for PCIe Backplane
2019-09-23 Kishon Vijay... arm64: dts: ti: k3-j721e: Add reference to *phy* in...
2019-09-23 Kishon Vijay... NTB: tool: Enable the NTB/PCIe link on the local or...
2019-09-23 Kishon Vijay... NTB: Add support for EPF PCI-Express Non-Transparent...
2019-09-23 Kishon Vijay... PCI: Add TI J721E device to pci ids
2019-09-23 Kishon Vijay... PCI: endpoint: Add EP function driver to provide NTB...
2019-09-23 Kishon Vijay... PCI: endpoint: *_free_bar() to return error codes on...
2019-09-23 Kishon Vijay... PCI: endpoint: Fix missing mutex_unlock in error case
2019-09-23 Kishon Vijay... PCI: endpoint: Remove unused pci_epf_match_device()
2019-09-23 Kishon Vijay... PCI: cadence: Implement ->msi_map_irq() ops
2019-09-23 Kishon Vijay... PCI: endpoint: Add pci_epc_ops to map MSI irq
next