ti-linux-kernel/ti-linux-kernel-next.git
2019-10-24 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191025
2019-10-24 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-24 Jyri SarhaMerge branch 'ti/4.19-pull-2' of https://bitbucket...
2019-10-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191024
2019-10-23 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-10-23 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-10-23 Dan MurphyMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-10-23 Dan MurphyMerge tag 'v4.19.79' of git./linux/kernel/git/stable...
2019-10-23 Dan MurphyMerged TI feature linux_rt-4-19 into ti-rt-linux-4...
2019-10-23 Jyri SarhaMerge branch 'audio_display-ti-linux-2019.05' into...
2019-10-22 Tomi Valkeinendrm/bridge: tc358767: fix max_tu_symbol value
2019-10-22 Tomi Valkeinendrm/tidss: fix probe-time memleak
2019-10-22 Tomi Valkeinendrm/tidss: remove empty function
2019-10-18 Dave GerlachMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-10-18 Dave GerlachMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-10-14 Steven Rostedt... Linux 4.19.79-rt28
2019-10-14 Steven Rostedt... Merge tag 'v4.19.79' into v4.19-rt
2019-10-14 Steven Rostedt... Linux 4.19.73-rt27
2019-10-14 Steven Rostedt... Merge tag 'v4.19.73' into v4.19-rt
2019-10-14 Steven Rostedt... Linux 4.19.72-rt26
2019-10-11 Greg Kroah... Linux 4.19.79
2019-10-11 Johannes Bergnl80211: validate beacon head
2019-10-11 Jouni Malinencfg80211: Use const more consistently in for_each_eleme...
2019-10-11 Johannes Bergcfg80211: add and use strongly typed element iteration...
2019-10-11 Gao Xiangstaging: erofs: detect potential multiref due to corrup...
2019-10-11 Gao Xiangstaging: erofs: add two missing erofs_workgroup_put...
2019-10-11 Gao Xiangstaging: erofs: some compressed cluster should be submi...
2019-10-11 Gao Xiangstaging: erofs: fix an error handling in erofs_readdir()
2019-10-11 Andrew Murraycoresight: etm4x: Use explicit barriers on enable/disable
2019-10-11 Eric Sandeenvfs: Fix EOVERFLOW testing in put_compat_statfs64
2019-10-11 Josh Poimboeufarm64/speculation: Support 'mitigations=' cmdline option
2019-10-11 Marc Zyngierarm64: Use firmware to detect CPUs that are not affecte...
2019-10-11 Marc Zyngierarm64: Force SSBS on context switch
2019-10-11 Will Deaconarm64: ssbs: Don't treat CPUs with SSBS as unaffected...
2019-10-11 Jeremy Lintonarm64: add sysfs vulnerability show for speculative...
2019-10-11 Jeremy Lintonarm64: add sysfs vulnerability show for spectre-v2
2019-10-11 Jeremy Lintonarm64: Always enable spectre-v2 vulnerability detection
2019-10-11 Marc Zyngierarm64: Advertise mitigation of Spectre-v2, or lack...
2019-10-11 Jeremy Lintonarm64: Provide a command line to disable spectre_v2...
2019-10-11 Jeremy Lintonarm64: Always enable ssb vulnerability detection
2019-10-11 Mian Yousaf... arm64: enable generic CPU vulnerabilites support
2019-10-11 Jeremy Lintonarm64: add sysfs vulnerability show for meltdown
2019-10-11 Mian Yousaf... arm64: Add sysfs vulnerability show for spectre-v1
2019-10-11 Mark Rutlandarm64: fix SSBS sanitization
2019-10-11 Will Deaconarm64: docs: Document SSBS HWCAP
2019-10-11 Will DeaconKVM: arm64: Set SCTLR_EL2.DSSBS if SSBD is forcefully...
2019-10-11 Will Deaconarm64: ssbd: Add support for PSTATE.SSBS rather than...
2019-10-11 Vincent Chenriscv: Avoid interrupts being erroneously enabled in...
2019-10-11 Srikar Dronamrajuperf stat: Reset previous counts on repeat with interval
2019-10-11 Jiri Olsaperf tools: Fix segfault in cpu_cache_level__read()
2019-10-11 Balasubramani... tick: broadcast-hrtimer: Fix a race in bc_set_next
2019-10-11 Steven Rostedt... tools lib traceevent: Do not free tep->cmdlines in...
2019-10-11 Aneesh Kumar K.Vpowerpc/book3s64/radix: Rename CPU_FTR_P9_TLBIE_BUG...
2019-10-11 Gautham R.... powerpc/pseries: Fix cpu_hotplug_lock acquisition in...
2019-10-11 Xiubo Linbd: fix crash when the blksize is zero
2019-10-11 Sean ChristophersonKVM: nVMX: Fix consistency check on injected exception...
2019-10-11 Cédric Le GoaterKVM: PPC: Book3S HV: XIVE: Free escalation interrupts...
2019-10-11 Hans de Goededrm/radeon: Bail earlier when radeon.cik_/si_support...
2019-10-11 Navid Emamdoostnfp: flower: fix memory leak in nfp_flower_spawn_vnic_reprs
2019-10-11 Arnaldo Carvalho... perf unwind: Fix libunwind build failure on i386 systems
2019-10-11 Valdis Kletniekskernel/elfcore.c: include proper prototypes
2019-10-11 Thomas Richterperf build: Add detection of java-11-openjdk-devel...
2019-10-11 KeMeng Shisched/core: Fix migration to invalid CPU in __set_cpus_...
2019-10-11 Mathieu Desnoyerssched/membarrier: Fix private expedited registration...
2019-10-11 Mathieu Desnoyerssched/membarrier: Call sync_core only before usermode...
2019-10-11 Nathan Chancellorlibnvdimm/nfit_test: Fix acpi_handle redefinition
2019-10-11 zhengbinfuse: fix memleak in cuse_channel_open
2019-10-11 Aneesh Kumar K.Vlibnvdimm/region: Initialize bad block for volatile...
2019-10-11 Stefan Mavrodievthermal_hwmon: Sanitize thermal_zone type
2019-10-11 Ido Schimmelthermal: Fix use-after-free when unregistering thermal...
2019-10-11 Sanjay R Mehtantb: point to right memory window index
2019-10-11 Arvind Sankarx86/purgatory: Disable the stackleak GCC plugin for...
2019-10-11 Fabrice Gasnierpwm: stm32-lp: Add check in case requested period canno...
2019-10-11 Trond MyklebustpNFS: Ensure we do clear the return-on-close layout...
2019-10-11 Trekdrm/amdgpu: Check for valid number of registers to...
2019-10-11 Felix Kuehlingdrm/amdgpu: Fix KFD-related kernel oops on Hawaii
2019-10-11 Florian Westphalnetfilter: nf_tables: allow lookups in dynamic sets
2019-10-11 Ryan Chenwatchdog: aspeed: Add support for AST2600
2019-10-11 Erqi Chenceph: reconnect connection if session hang in opening...
2019-10-11 Luis Henriquesceph: fix directories inode i_blkbits initialization
2019-10-11 Igor Druzhininxen/pci: reserve MCFG areas earlier
2019-10-11 Chengguang Xu9p: avoid attaching writeback_fid on mmap with type...
2019-10-11 Lu Shuaibing9p: Transport error uninitialized
2019-10-11 Jia-Ju Baifs: nfs: Fix possible null-pointer dereferences in...
2019-10-11 Sascha Hauerima: fix freeing ongoing ahash_request
2019-10-11 Sascha Hauerima: always return negative code for error
2019-10-11 Will Deaconarm64: cpufeature: Detect SSBS and advertise to userspace
2019-10-11 Johannes Bergcfg80211: initialize on-stack chandefs
2019-10-11 Vasily Gorbiks390/cio: avoid calling strlen on null pointer
2019-10-11 Johan Hovoldieee802154: atusb: fix use-after-free at disconnect
2019-10-11 Juergen Grossxen/xenbus: fix self-deadlock after killing user process
2019-10-11 Wanpeng LiRevert "locking/pvqspinlock: Don't wait if vCPU is...
2019-10-11 Russell Kingmmc: sdhci-of-esdhc: set DMA snooping based on DMA...
2019-10-11 Russell Kingmmc: sdhci: improve ADMA error reporting
2019-10-11 Xiaolin Zhangdrm/i915/gvt: update vgpu workload head pointer correctly
2019-10-11 Lyude Pauldrm/nouveau/kms/nv50-: Don't create MSTMs for eDP conne...
2019-10-11 Sean Pauldrm/msm/dsi: Fix return value check for clk_get_parent
2019-10-11 Tomi Valkeinendrm/omap: fix max fclk divider for omap36xx
2019-10-11 Srikar Dronamrajuperf stat: Fix a segmentation fault when using repeat...
next