]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-10-11 Cédric Le GoaterKVM: PPC: Book3S HV: XIVE: Free escalation interrupts...
2019-10-11 Hans de Goededrm/radeon: Bail earlier when radeon.cik_/si_support...
2019-10-11 Navid Emamdoostnfp: flower: fix memory leak in nfp_flower_spawn_vnic_reprs
2019-10-11 Arnaldo Carvalho... perf unwind: Fix libunwind build failure on i386 systems
2019-10-11 Valdis Kletniekskernel/elfcore.c: include proper prototypes
2019-10-11 Thomas Richterperf build: Add detection of java-11-openjdk-devel...
2019-10-11 KeMeng Shisched/core: Fix migration to invalid CPU in __set_cpus_...
2019-10-11 Mathieu Desnoyerssched/membarrier: Fix private expedited registration...
2019-10-11 Mathieu Desnoyerssched/membarrier: Call sync_core only before usermode...
2019-10-11 Nathan Chancellorlibnvdimm/nfit_test: Fix acpi_handle redefinition
2019-10-11 zhengbinfuse: fix memleak in cuse_channel_open
2019-10-11 Aneesh Kumar K.Vlibnvdimm/region: Initialize bad block for volatile...
2019-10-11 Stefan Mavrodievthermal_hwmon: Sanitize thermal_zone type
2019-10-11 Ido Schimmelthermal: Fix use-after-free when unregistering thermal...
2019-10-11 Sanjay R Mehtantb: point to right memory window index
2019-10-11 Arvind Sankarx86/purgatory: Disable the stackleak GCC plugin for...
2019-10-11 Fabrice Gasnierpwm: stm32-lp: Add check in case requested period canno...
2019-10-11 Trond MyklebustpNFS: Ensure we do clear the return-on-close layout...
2019-10-11 Trekdrm/amdgpu: Check for valid number of registers to...
2019-10-11 Felix Kuehlingdrm/amdgpu: Fix KFD-related kernel oops on Hawaii
2019-10-11 Florian Westphalnetfilter: nf_tables: allow lookups in dynamic sets
2019-10-11 Ryan Chenwatchdog: aspeed: Add support for AST2600
2019-10-11 Erqi Chenceph: reconnect connection if session hang in opening...
2019-10-11 Luis Henriquesceph: fix directories inode i_blkbits initialization
2019-10-11 Igor Druzhininxen/pci: reserve MCFG areas earlier
2019-10-11 Chengguang Xu9p: avoid attaching writeback_fid on mmap with type...
2019-10-11 Lu Shuaibing9p: Transport error uninitialized
2019-10-11 Jia-Ju Baifs: nfs: Fix possible null-pointer dereferences in...
2019-10-11 Sascha Hauerima: fix freeing ongoing ahash_request
2019-10-11 Sascha Hauerima: always return negative code for error
2019-10-11 Will Deaconarm64: cpufeature: Detect SSBS and advertise to userspace
2019-10-11 Johannes Bergcfg80211: initialize on-stack chandefs
2019-10-11 Vasily Gorbiks390/cio: avoid calling strlen on null pointer
2019-10-11 Johan Hovoldieee802154: atusb: fix use-after-free at disconnect
2019-10-11 Juergen Grossxen/xenbus: fix self-deadlock after killing user process
2019-10-11 Wanpeng LiRevert "locking/pvqspinlock: Don't wait if vCPU is...
2019-10-11 Russell Kingmmc: sdhci-of-esdhc: set DMA snooping based on DMA...
2019-10-11 Russell Kingmmc: sdhci: improve ADMA error reporting
2019-10-11 Xiaolin Zhangdrm/i915/gvt: update vgpu workload head pointer correctly
2019-10-11 Lyude Pauldrm/nouveau/kms/nv50-: Don't create MSTMs for eDP conne...
2019-10-11 Sean Pauldrm/msm/dsi: Fix return value check for clk_get_parent
2019-10-11 Tomi Valkeinendrm/omap: fix max fclk divider for omap36xx
2019-10-11 Srikar Dronamrajuperf stat: Fix a segmentation fault when using repeat...
2019-10-11 Rasmus Villemoeswatchdog: imx2_wdt: fix min() calculation in imx2_wdt_s...
2019-10-11 Sumit SaxenaPCI: Restore Resizable BAR size bits correctly for...
2019-10-11 Jon DerrickPCI: vmd: Fix shadow offsets to reflect spec changes
2019-10-11 Li RongQingtimer: Read jiffies once when forwarding base clk
2019-10-11 Kees Cookusercopy: Avoid HIGHMEM pfn warning
2019-10-11 Tom Zanussitracing: Make sure variable reference alias has correct...
2019-10-11 Michael Nosthoffpower: supply: sbs-battery: only return health when...
2019-10-11 Michael Nosthoffpower: supply: sbs-battery: use correct flags field
2019-10-11 Jiaxun YangMIPS: Treat Loongson Extensions as ASEs
2019-10-11 Gilad Ben-Yossefcrypto: ccree - use the full crypt length value
2019-10-11 Gilad Ben-Yossefcrypto: ccree - account for TEE not ready to report
2019-10-11 Horia Geantăcrypto: caam - fix concurrency issue in givencrypt...
2019-10-11 Wei Yongjuncrypto: cavium/zip - Add missing single_release()
2019-10-11 Herbert Xucrypto: skcipher - Unmap pages after an external error
2019-10-11 Alexander Sverdlincrypto: qat - Silence smp_processor_id() warning
2019-10-11 Steven Rostedt... tools lib traceevent: Fix "robust" test of do_generate_...
2019-10-11 Marc Kleine... can: mcp251x: mcp251x_hw_reset(): allow more time after...
2019-10-11 Aneesh Kumar K.Vpowerpc/book3s64/mm: Don't do tlbie fixup for some...
2019-10-11 Alexey Kardashevskiypowerpc/powernv/ioda: Fix race in TCE level allocation
2019-10-11 Andrew Donnellanpowerpc/powernv: Restrict OPAL symbol map to only be...
2019-10-11 Santosh Sivarajpowerpc/mce: Schedule work from irq_work
2019-10-11 Balbir Singhpowerpc/mce: Fix MCE handling for huge pages
2019-10-11 Oleksandr SuvorovASoC: sgtl5000: Improve VAG power and mute control
2019-10-11 Oleksandr SuvorovASoC: Define a set of DAPM pre/post-up events
2019-10-11 Dmitry OsipenkoPM / devfreq: tegra: Fix kHz to Hz conversion
2019-10-11 Mike Christienbd: fix max number of supported devs
2019-10-11 Jack WangKVM: nVMX: handle page fault in vmread fix
2019-10-11 Wanpeng LiKVM: X86: Fix userspace set invalid CR4
2019-10-11 Paul MackerrasKVM: PPC: Book3S HV: Don't lose pending doorbell reques...
2019-10-11 Paul MackerrasKVM: PPC: Book3S HV: Check for MMU ready on piggybacked...
2019-10-11 Paul MackerrasKVM: PPC: Book3S HV: Fix race in re-enabling XIVE escal...
2019-10-11 Vasily Gorbiks390/cio: exclude subchannels with no parent from pseud...
2019-10-11 Vasily Gorbiks390/topology: avoid firing events before kobjs are...
2019-10-11 Thomas HuthKVM: s390: Test for bad access register and size at...
2019-10-11 Vasily Gorbiks390/process: avoid potential reading of freed stack
2019-10-11 Jyri SarhaMerge branch 'for19.05.00' of ssh://bitbucket.itg.ti...
2019-10-11 Jyri SarhaMerge branch 'ti-linux-4.19.y-tidss-W=1' into audio_dis...
2019-10-11 Jyri Sarhadrm/tidss: dispc7: Change all const static to static...
2019-10-11 Jyri Sarhadrm/tidss: dispc7: Fix W=1 warnings from dispc6_vp_mode...
2019-10-11 Jyri Sarhadrm/tidss: dispc6: Remove unsused fir coefs to fix...
2019-10-11 Jyri Sarhadrm/tidss: dispc6: Fix W=1 warnings from dispc6_vp_mode...
2019-10-11 Jyri Sarhadrm/tidss: scale_coefs: Remove unused coefs_null to...
2019-10-10 Benoit Parrotdrm/tidss: WB: fix error reporting in tidss_wb_init
2019-10-10 Benoit Parrotdrm/tidss: WB: remove unnecessary kernel trace
2019-10-09 Benoit Parrotmedia: i2c: ov5640: fix potential null pointer dereference
2019-10-08 Suman Annaremoteproc/k3-r5: initialize TCM memories for ECC
2019-10-08 Jyri SarhaMerge branch 'ti-linux-4.19.y-tidss-fixes' into audio_d...
2019-10-08 Jyri Sarhadrm/tidss: dispc7: Drop redundant and uneeded max_pclk...
2019-10-08 Jyri Sarhadrm/tidss: dispc7: Implement VP bus format specific...
2019-10-08 Jyri Sarhadrm/tidss: dispc7: More explicit enum and struct member...
2019-10-08 Jyri Sarhadrm/tidss: dispc7: Ensure output width is divisible...
2019-10-08 Jyri SarhaMerge branch 'ti-linux-4.19.y-dp-fixes' into audio_disp...
2019-10-08 Jyri Sarhadrm/bridge: cdns-mhdp: Check link status if HPD interru...
2019-10-08 Jyri Sarhadrm/bridge: cdns-mhdp: Protect firmware mailbox messagi...
2019-10-08 Jyri Sarhadrm/bridge: cdns-mhdp: Add missing resource deallocations
2019-10-08 Jyri Sarhadrm/bridge: cdns-mhdp: Print error if DP link BW isn...
2019-10-08 Jyri Sarhadrm/bridge: cdns-mhdp: Add simple mode_valid()
next