ti-linux-kernel/ti-linux-kernel-next.git
2019-10-28 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191029 ti-rt-linux-4.19.y-next-20191030 ti-rt-linux-4.19.y-next-20191031
2019-10-28 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-10-28 Tero Kristoclk: ti: clockdomain: fix static checker warning
2019-10-28 Tero Kristoclk: ti: autoidle: add checks against NULL pointer...
2019-10-28 Tero KristoARM: omap2+: hwmod: fix static checker warnings
2019-10-28 Tero KristoARM: dts: dra71-evm: mark ldo0 regulator as always on
2019-10-25 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191026 ti-rt-linux-4.19.y-next-20191027 ti-rt-linux-4.19.y-next-20191028
2019-10-25 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-25 Jyri SarhaMerge branch 'ti-linux-4.19.y-dp-wiz' into audio_displa...
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e: Disable MHDP in SoC- and...
2019-10-25 Tomi Valkeinenarm64: dts: ti: k3-j721: cleanup DP connector data
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721: move DP routing and pinmux...
2019-10-25 Jyri Sarhaphy: ti: j721e-wiz: Implement DisplayPort mode to the...
2019-10-25 Jyri SarhaRevert "HACK: phy: ti: j721e-wiz: override WIZ settings...
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e-proc-board-tps65917: Update...
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e-common-proc-board: Update...
2019-10-25 Jyri Sarhadt-bindings: phy: ti,phy-j721e-wiz: Add "lane<n>-mode...
2019-10-25 Jyri Sarhadt-bindings: phy: Add PHY_TYPE_DP definition
2019-10-25 Jyri Sarhaarm64: dts: ti: k3-j721e-main: Update wiz node compatib...
2019-10-25 Jyri Sarhaphy: ti: j721e-wiz: Use "ti,j721e-wiz-10g" or "ti,j721e...
2019-10-25 Jyri Sarhadt-bindings: phy: ti,phy-j721e-wiz: Add *-10g and ...
2019-10-25 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-10-25 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-10-24 Jyri SarhaMerge branch 'ti-linux-4.19.y-cdns-fixes' into audio_di...
2019-10-24 Tero Kristoti_config_fragments: v8_baseport: Enable watchdog
2019-10-24 Tero Kristoarm64: dts: ti: k3-j721e-main: Add MAIN domain watchdog...
2019-10-24 Tero Kristowatchdog: Add K3 RTI watchdog support
2019-10-24 Tero Kristodt-bindings: watchdog: Add support for TI K3 RTI watchdog
2019-10-24 Tero Kristowatchdog: add support for resetting keepalive timers...
2019-10-24 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191025
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add error handling for phy_confi...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Set correct value in framer...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add support for SSC handling.
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add function to get max number...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Remove extra phy configuration...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Add separate function to improve...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Fix to read correct DPCD registe...
2019-10-24 Swapnil Jakhadedrm/bridge: cdns-mhdp: Remove setting register DP_SET_P...
2019-10-24 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-24 Yuti Amonkardt-bindings: phy: Update Cadence MHDP PHY bindings
2019-10-24 Yuti Amonkarti_config_fragments: Update Kconfig option for Cadence...
2019-10-24 Yuti Amonkararm64: dts: ti: k3-j721e-main: Update dp-phy compatible...
2019-10-24 Yuti Amonkarphy: ti: j721e-wiz: Update dp-phy compatible string
2019-10-24 Yuti Amonkarphy: phy-cadence-torrent: Rename DP PHY terms in Cadenc...
2019-10-24 Yuti Amonkarphy: phy-cadence-dp: Rename DP PHY driver to have a...
2019-10-24 Jyri SarhaMerge branch 'ti/4.19-pull-2' of https://bitbucket...
2019-10-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux... ti-rt-linux-4.19.y-next-20191024
2019-10-23 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-10-23 LCPD Auto MergerMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-10-23 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-10-23 Dan MurphyMerged TI feature ti_linux_base_rt into ti-rt-linux...
2019-10-23 Dan MurphyMerge tag 'v4.19.79' of git./linux/kernel/git/stable...
2019-10-23 Dan MurphyMerged TI feature linux_rt-4-19 into ti-rt-linux-4...
2019-10-23 Jyri SarhaMerge branch 'audio_display-ti-linux-2019.05' into...
2019-10-22 Tomi Valkeinendrm/bridge: tc358767: fix max_tu_symbol value
2019-10-22 Tomi Valkeinendrm/tidss: fix probe-time memleak
2019-10-22 Tomi Valkeinendrm/tidss: remove empty function
2019-10-18 Dave GerlachMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-10-18 Dave GerlachMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-10-14 Steven Rostedt... Linux 4.19.79-rt28
2019-10-14 Steven Rostedt... Merge tag 'v4.19.79' into v4.19-rt
2019-10-14 Steven Rostedt... Linux 4.19.73-rt27
2019-10-14 Steven Rostedt... Merge tag 'v4.19.73' into v4.19-rt
2019-10-14 Steven Rostedt... Linux 4.19.72-rt26
2019-10-11 Greg Kroah... Linux 4.19.79
2019-10-11 Johannes Bergnl80211: validate beacon head
2019-10-11 Jouni Malinencfg80211: Use const more consistently in for_each_eleme...
2019-10-11 Johannes Bergcfg80211: add and use strongly typed element iteration...
2019-10-11 Gao Xiangstaging: erofs: detect potential multiref due to corrup...
2019-10-11 Gao Xiangstaging: erofs: add two missing erofs_workgroup_put...
2019-10-11 Gao Xiangstaging: erofs: some compressed cluster should be submi...
2019-10-11 Gao Xiangstaging: erofs: fix an error handling in erofs_readdir()
2019-10-11 Andrew Murraycoresight: etm4x: Use explicit barriers on enable/disable
2019-10-11 Eric Sandeenvfs: Fix EOVERFLOW testing in put_compat_statfs64
2019-10-11 Josh Poimboeufarm64/speculation: Support 'mitigations=' cmdline option
2019-10-11 Marc Zyngierarm64: Use firmware to detect CPUs that are not affecte...
2019-10-11 Marc Zyngierarm64: Force SSBS on context switch
2019-10-11 Will Deaconarm64: ssbs: Don't treat CPUs with SSBS as unaffected...
2019-10-11 Jeremy Lintonarm64: add sysfs vulnerability show for speculative...
2019-10-11 Jeremy Lintonarm64: add sysfs vulnerability show for spectre-v2
2019-10-11 Jeremy Lintonarm64: Always enable spectre-v2 vulnerability detection
2019-10-11 Marc Zyngierarm64: Advertise mitigation of Spectre-v2, or lack...
2019-10-11 Jeremy Lintonarm64: Provide a command line to disable spectre_v2...
2019-10-11 Jeremy Lintonarm64: Always enable ssb vulnerability detection
2019-10-11 Mian Yousaf... arm64: enable generic CPU vulnerabilites support
2019-10-11 Jeremy Lintonarm64: add sysfs vulnerability show for meltdown
2019-10-11 Mian Yousaf... arm64: Add sysfs vulnerability show for spectre-v1
2019-10-11 Mark Rutlandarm64: fix SSBS sanitization
2019-10-11 Will Deaconarm64: docs: Document SSBS HWCAP
2019-10-11 Will DeaconKVM: arm64: Set SCTLR_EL2.DSSBS if SSBD is forcefully...
2019-10-11 Will Deaconarm64: ssbd: Add support for PSTATE.SSBS rather than...
2019-10-11 Vincent Chenriscv: Avoid interrupts being erroneously enabled in...
2019-10-11 Srikar Dronamrajuperf stat: Reset previous counts on repeat with interval
2019-10-11 Jiri Olsaperf tools: Fix segfault in cpu_cache_level__read()
2019-10-11 Balasubramani... tick: broadcast-hrtimer: Fix a race in bc_set_next
2019-10-11 Steven Rostedt... tools lib traceevent: Do not free tep->cmdlines in...
2019-10-11 Aneesh Kumar K.Vpowerpc/book3s64/radix: Rename CPU_FTR_P9_TLBIE_BUG...
2019-10-11 Gautham R.... powerpc/pseries: Fix cpu_hotplug_lock acquisition in...
2019-10-11 Xiubo Linbd: fix crash when the blksize is zero
2019-10-11 Sean ChristophersonKVM: nVMX: Fix consistency check on injected exception...
next