]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel.git/commit
iio: adc: mcp320x: Fix oops on module unload
authorLukas Wunner <lukas@wunner.de>
Tue, 22 Aug 2017 13:33:00 +0000 (15:33 +0200)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Thu, 12 Oct 2017 09:27:34 +0000 (11:27 +0200)
commit8b4196420dd6a60c75b5d1d346a91d87cc013a0f
tree67df225511db735847be6004dc57c39cbd44e7aa
parent18215da0c24117da53b164467b89f5dc350b4d0b
iio: adc: mcp320x: Fix oops on module unload

commit 0964e40947a630a2a6f724e968246992f97bcf1c upstream.

The driver calls spi_get_drvdata() in its ->remove hook even though it
has never called spi_set_drvdata().  Stack trace for posterity:

Unable to handle kernel NULL pointer dereference at virtual address 00000220
Internal error: Oops: 5 [#1] SMP ARM
[<8072f564>] (mutex_lock) from [<7f1400d0>] (iio_device_unregister+0x24/0x7c [industrialio])
[<7f1400d0>] (iio_device_unregister [industrialio]) from [<7f15e020>] (mcp320x_remove+0x20/0x30 [mcp320x])
[<7f15e020>] (mcp320x_remove [mcp320x]) from [<8055a8cc>] (spi_drv_remove+0x2c/0x44)
[<8055a8cc>] (spi_drv_remove) from [<805087bc>] (__device_release_driver+0x98/0x134)
[<805087bc>] (__device_release_driver) from [<80509180>] (driver_detach+0xdc/0xe0)
[<80509180>] (driver_detach) from [<8050823c>] (bus_remove_driver+0x5c/0xb0)
[<8050823c>] (bus_remove_driver) from [<80509ab0>] (driver_unregister+0x38/0x58)
[<80509ab0>] (driver_unregister) from [<7f15e69c>] (mcp320x_driver_exit+0x14/0x1c [mcp320x])
[<7f15e69c>] (mcp320x_driver_exit [mcp320x]) from [<801a78d0>] (SyS_delete_module+0x184/0x1d0)
[<801a78d0>] (SyS_delete_module) from [<80108100>] (ret_fast_syscall+0x0/0x1c)

Fixes: f5ce4a7a9291 ("iio: adc: add driver for MCP3204/08 12-bit ADC")
Cc: Oskar Andero <oskar.andero@gmail.com>
Signed-off-by: Lukas Wunner <lukas@wunner.de>
Signed-off-by: Jonathan Cameron <Jonathan.Cameron@huawei.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/iio/adc/mcp320x.c