]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel.git/commit
Merge branch 'linux-4.14.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable... ti-linux-4.14.y
authorLCPD Auto Merger <lcpd_integration@list.ti.com>
Mon, 25 Mar 2019 14:21:42 +0000 (09:21 -0500)
committerLCPD Auto Merger <lcpd_integration@list.ti.com>
Mon, 25 Mar 2019 14:21:42 +0000 (09:21 -0500)
commitb02daa74d9bd58b07b7d43168d4dca9595c0bab3
tree66cc0637b634670d829271fed75d58849253f32d
parent7820722526972cc3be0dfc64f724a9bd66bc2a74
parentdee55b062e6b7d802f7549e8542ca245ea57c003
Merge branch 'linux-4.14.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-4.14.y

* 'linux-4.14.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (480 commits)
  Linux 4.14.108
  s390/setup: fix boot crash for machine without EDAT-1
  KVM: nVMX: Ignore limit checks on VMX instructions using flat segments
  KVM: nVMX: Apply addr size mask to effective address for VMX instructions
  KVM: nVMX: Sign extend displacements of VMX instr's mem operands
  KVM: x86/mmu: Do not cache MMIO accesses while memslots are in flux
  KVM: x86/mmu: Detect MMIO generation wrap in any address space
  KVM: Call kvm_arch_memslots_updated() before updating memslots
  drm/radeon/evergreen_cs: fix missing break in switch statement
  media: imx: csi: Stop upstream before disabling IDMA channel
  media: imx: csi: Disable CSI immediately after last EOF
  media: vimc: Add vimc-streamer for stream control
  media: uvcvideo: Avoid NULL pointer dereference at the end of streaming
  media: imx: prpencvf: Stop upstream before disabling IDMA channel
  rcu: Do RCU GP kthread self-wakeup from softirq and interrupt
  tpm: Unify the send callback behaviour
  tpm/tpm_crb: Avoid unaligned reads in crb_recv()
  md: Fix failed allocation of md_register_thread
  perf intel-pt: Fix divide by zero when TSC is not available
  perf intel-pt: Fix overlap calculation for padding
  ...

Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
drivers/base/dd.c
drivers/i2c/busses/i2c-omap.c
drivers/input/keyboard/matrix_keypad.c
drivers/irqchip/irq-gic-v3-its.c
drivers/mfd/ti_am335x_tscadc.c
drivers/net/phy/mdio_bus.c
drivers/usb/dwc3/gadget.c
security/selinux/hooks.c