author | Stefan Richter <stefanr@s5r6.in-berlin.de> | |
Sun, 30 Oct 2016 16:32:01 +0000 (17:32 +0100) | ||
committer | Sasha Levin <alexander.levin@verizon.com> | |
Sat, 26 Nov 2016 03:57:03 +0000 (22:57 -0500) | ||
commit | bf5d3d296abf509169ca673423c76b000bcf1085 | |
tree | b22eccc1cd057c6bef6a9a8103c191a1fc658893 | tree | snapshot (tar.xz tar.gz zip) |
parent | c604dec3d5a695efed5492fc463ef70ef8010bbe | commit | diff |
firewire: net: fix fragmented datagram_size off-by-one
[ Upstream commit e9300a4b7bbae83af1f7703938c94cf6dc6d308f ]
RFC 2734 defines the datagram_size field in fragment encapsulation
headers thus:
datagram_size: The encoded size of the entire IP datagram. The
value of datagram_size [...] SHALL be one less than the value of
Total Length in the datagram's IP header (see STD 5, RFC 791).
Accordingly, the eth1394 driver of Linux 2.6.36 and older set and got
this field with a -/+1 offset:
ether1394_tx() /* transmit */
ether1394_encapsulate_prep()
hdr->ff.dg_size = dg_size - 1;
ether1394_data_handler() /* receive */
if (hdr->common.lf == ETH1394_HDR_LF_FF)
dg_size = hdr->ff.dg_size + 1;
else
dg_size = hdr->sf.dg_size + 1;
Likewise, I observe OS X 10.4 and Windows XP Pro SP3 to transmit 1500
byte sized datagrams in fragments with datagram_size=1499 if link
fragmentation is required.
Only firewire-net sets and gets datagram_size without this offset. The
result is lacking interoperability of firewire-net with OS X, Windows
XP, and presumably Linux' eth1394. (I did not test with the latter.)
For example, FTP data transfers to a Linux firewire-net box with max_rec
smaller than the 1500 bytes MTU
- from OS X fail entirely,
- from Win XP start out with a bunch of fragmented datagrams which
time out, then continue with unfragmented datagrams because Win XP
temporarily reduces the MTU to 576 bytes.
So let's fix firewire-net's datagram_size accessors.
Note that firewire-net thereby loses interoperability with unpatched
firewire-net, but only if link fragmentation is employed. (This happens
with large broadcast datagrams, and with large datagrams on several
FireWire CardBus cards with smaller max_rec than equivalent PCI cards,
and it can be worked around by setting a small enough MTU.)
Cc: stable@vger.kernel.org
Signed-off-by: Stefan Richter <stefanr@s5r6.in-berlin.de>
Signed-off-by: Sasha Levin <alexander.levin@verizon.com>
[ Upstream commit e9300a4b7bbae83af1f7703938c94cf6dc6d308f ]
RFC 2734 defines the datagram_size field in fragment encapsulation
headers thus:
datagram_size: The encoded size of the entire IP datagram. The
value of datagram_size [...] SHALL be one less than the value of
Total Length in the datagram's IP header (see STD 5, RFC 791).
Accordingly, the eth1394 driver of Linux 2.6.36 and older set and got
this field with a -/+1 offset:
ether1394_tx() /* transmit */
ether1394_encapsulate_prep()
hdr->ff.dg_size = dg_size - 1;
ether1394_data_handler() /* receive */
if (hdr->common.lf == ETH1394_HDR_LF_FF)
dg_size = hdr->ff.dg_size + 1;
else
dg_size = hdr->sf.dg_size + 1;
Likewise, I observe OS X 10.4 and Windows XP Pro SP3 to transmit 1500
byte sized datagrams in fragments with datagram_size=1499 if link
fragmentation is required.
Only firewire-net sets and gets datagram_size without this offset. The
result is lacking interoperability of firewire-net with OS X, Windows
XP, and presumably Linux' eth1394. (I did not test with the latter.)
For example, FTP data transfers to a Linux firewire-net box with max_rec
smaller than the 1500 bytes MTU
- from OS X fail entirely,
- from Win XP start out with a bunch of fragmented datagrams which
time out, then continue with unfragmented datagrams because Win XP
temporarily reduces the MTU to 576 bytes.
So let's fix firewire-net's datagram_size accessors.
Note that firewire-net thereby loses interoperability with unpatched
firewire-net, but only if link fragmentation is employed. (This happens
with large broadcast datagrams, and with large datagrams on several
FireWire CardBus cards with smaller max_rec than equivalent PCI cards,
and it can be worked around by setting a small enough MTU.)
Cc: stable@vger.kernel.org
Signed-off-by: Stefan Richter <stefanr@s5r6.in-berlin.de>
Signed-off-by: Sasha Levin <alexander.levin@verizon.com>
drivers/firewire/net.c | diff | blob | history |