summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b81b859)
raw | patch | inline | side by side (parent: b81b859)
author | Gustavo A. R. Silva <gustavo@embeddedor.com> | |
Thu, 26 Jul 2018 20:49:10 +0000 (15:49 -0500) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Wed, 5 Sep 2018 07:18:39 +0000 (09:18 +0200) |
commit ae1c696a480c67c45fb23b35162183f72c6be0e1 upstream.
There is a potential execution path in which function
platform_get_resource() returns NULL. If this happens,
we will end up having a NULL pointer dereference.
Fix this by replacing devm_ioremap with devm_ioremap_resource,
which has the NULL check and the memory region request.
This code was detected with the help of Coccinelle.
Cc: stable@vger.kernel.org
Fixes: 2bd8d1d5cf89 ("ASoC: sirf: Add audio usp interface driver")
Signed-off-by: Gustavo A. R. Silva <gustavo@embeddedor.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
There is a potential execution path in which function
platform_get_resource() returns NULL. If this happens,
we will end up having a NULL pointer dereference.
Fix this by replacing devm_ioremap with devm_ioremap_resource,
which has the NULL check and the memory region request.
This code was detected with the help of Coccinelle.
Cc: stable@vger.kernel.org
Fixes: 2bd8d1d5cf89 ("ASoC: sirf: Add audio usp interface driver")
Signed-off-by: Gustavo A. R. Silva <gustavo@embeddedor.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
sound/soc/sirf/sirf-usp.c | patch | blob | history |
index 45fc06c0e0e551f00ef6f89717a8dbab2dcdbd91..6b504f407079bb69fb8d7a2b37f1621fcf61a3cf 100644 (file)
platform_set_drvdata(pdev, usp);
mem_res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
- base = devm_ioremap(&pdev->dev, mem_res->start,
- resource_size(mem_res));
- if (base == NULL)
- return -ENOMEM;
+ base = devm_ioremap_resource(&pdev->dev, mem_res);
+ if (IS_ERR(base))
+ return PTR_ERR(base);
usp->regmap = devm_regmap_init_mmio(&pdev->dev, base,
&sirf_usp_regmap_config);
if (IS_ERR(usp->regmap))