summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0bab541)
raw | patch | inline | side by side (parent: 0bab541)
author | Dragos Bogdan <dragos.bogdan@analog.com> | |
Tue, 5 Sep 2017 12:14:45 +0000 (15:14 +0300) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Thu, 12 Oct 2017 09:27:34 +0000 (11:27 +0200) |
commit 7fc10de8d49a748c476532c9d8e8fe19e548dd67 upstream.
Since most of the SD ADCs have the option of reseting the serial
interface by sending a number of SCLKs with CS = 0 and DIN = 1,
a dedicated function that can do this is usefull.
Needed for the patch: iio: ad7793: Fix the serial interface reset
Signed-off-by: Dragos Bogdan <dragos.bogdan@analog.com>
Acked-by: Lars-Peter Clausen <lars@metafoo.de>
Signed-off-by: Jonathan Cameron <Jonathan.Cameron@huawei.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Since most of the SD ADCs have the option of reseting the serial
interface by sending a number of SCLKs with CS = 0 and DIN = 1,
a dedicated function that can do this is usefull.
Needed for the patch: iio: ad7793: Fix the serial interface reset
Signed-off-by: Dragos Bogdan <dragos.bogdan@analog.com>
Acked-by: Lars-Peter Clausen <lars@metafoo.de>
Signed-off-by: Jonathan Cameron <Jonathan.Cameron@huawei.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/iio/adc/ad_sigma_delta.c | patch | blob | history | |
include/linux/iio/adc/ad_sigma_delta.h | patch | blob | history |
index d10bd0c97233fa2351954e8bc6fdcd0b299e61dd..22c4c17cd9969486fe1ef80b68eaa99e51c43032 100644 (file)
}
EXPORT_SYMBOL_GPL(ad_sd_read_reg);
+/**
+ * ad_sd_reset() - Reset the serial interface
+ *
+ * @sigma_delta: The sigma delta device
+ * @reset_length: Number of SCLKs with DIN = 1
+ *
+ * Returns 0 on success, an error code otherwise.
+ **/
+int ad_sd_reset(struct ad_sigma_delta *sigma_delta,
+ unsigned int reset_length)
+{
+ uint8_t *buf;
+ unsigned int size;
+ int ret;
+
+ size = DIV_ROUND_UP(reset_length, 8);
+ buf = kcalloc(size, sizeof(*buf), GFP_KERNEL);
+ if (!buf)
+ return -ENOMEM;
+
+ memset(buf, 0xff, size);
+ ret = spi_write(sigma_delta->spi, buf, size);
+ kfree(buf);
+
+ return ret;
+}
+EXPORT_SYMBOL_GPL(ad_sd_reset);
+
static int ad_sd_calibrate(struct ad_sigma_delta *sigma_delta,
unsigned int mode, unsigned int channel)
{
index e7fdec4db9dac5dc9b73ccf64f3fbbd1a00c12d6..6cc48ac55fd2a2e6e6ef4d82c082dfcb5ef0edd5 100644 (file)
int ad_sd_read_reg(struct ad_sigma_delta *sigma_delta, unsigned int reg,
unsigned int size, unsigned int *val);
+int ad_sd_reset(struct ad_sigma_delta *sigma_delta,
+ unsigned int reset_length);
+
int ad_sigma_delta_single_conversion(struct iio_dev *indio_dev,
const struct iio_chan_spec *chan, int *val);
int ad_sd_calibrate_all(struct ad_sigma_delta *sigma_delta,