summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a6e226c)
raw | patch | inline | side by side (parent: a6e226c)
author | Theodore Ts'o <tytso@mit.edu> | |
Mon, 1 Aug 2016 04:51:02 +0000 (00:51 -0400) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sun, 11 Sep 2016 07:59:58 +0000 (09:59 +0200) |
commit 829fa70dddadf9dd041d62b82cd7cea63943899d upstream.
A number of fuzzing failures seem to be caused by allocation bitmaps
or other metadata blocks being pointed at the superblock.
This can cause kernel BUG or WARNings once the superblock is
overwritten, so validate the group descriptor blocks to make sure this
doesn't happen.
Signed-off-by: Theodore Ts'o <tytso@mit.edu>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
A number of fuzzing failures seem to be caused by allocation bitmaps
or other metadata blocks being pointed at the superblock.
This can cause kernel BUG or WARNings once the superblock is
overwritten, so validate the group descriptor blocks to make sure this
doesn't happen.
Signed-off-by: Theodore Ts'o <tytso@mit.edu>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
fs/ext4/super.c | patch | blob | history |
diff --git a/fs/ext4/super.c b/fs/ext4/super.c
index 4ce824197b81a4cc7cdb25eada0dcbc0c2ec73e8..712f84308bc8990f3b28903fdf795c80bd428896 100644 (file)
--- a/fs/ext4/super.c
+++ b/fs/ext4/super.c
/* Called at mount-time, super-block is locked */
static int ext4_check_descriptors(struct super_block *sb,
+ ext4_fsblk_t sb_block,
ext4_group_t *first_not_zeroed)
{
struct ext4_sb_info *sbi = EXT4_SB(sb);
grp = i;
block_bitmap = ext4_block_bitmap(sb, gdp);
+ if (block_bitmap == sb_block) {
+ ext4_msg(sb, KERN_ERR, "ext4_check_descriptors: "
+ "Block bitmap for group %u overlaps "
+ "superblock", i);
+ }
if (block_bitmap < first_block || block_bitmap > last_block) {
ext4_msg(sb, KERN_ERR, "ext4_check_descriptors: "
"Block bitmap for group %u not in group "
return 0;
}
inode_bitmap = ext4_inode_bitmap(sb, gdp);
+ if (inode_bitmap == sb_block) {
+ ext4_msg(sb, KERN_ERR, "ext4_check_descriptors: "
+ "Inode bitmap for group %u overlaps "
+ "superblock", i);
+ }
if (inode_bitmap < first_block || inode_bitmap > last_block) {
ext4_msg(sb, KERN_ERR, "ext4_check_descriptors: "
"Inode bitmap for group %u not in group "
return 0;
}
inode_table = ext4_inode_table(sb, gdp);
+ if (inode_table == sb_block) {
+ ext4_msg(sb, KERN_ERR, "ext4_check_descriptors: "
+ "Inode table for group %u overlaps "
+ "superblock", i);
+ }
if (inode_table < first_block ||
inode_table + sbi->s_itb_per_group - 1 > last_block) {
ext4_msg(sb, KERN_ERR, "ext4_check_descriptors: "
goto failed_mount2;
}
}
- if (!ext4_check_descriptors(sb, &first_not_zeroed)) {
+ if (!ext4_check_descriptors(sb, logical_sb_block, &first_not_zeroed)) {
ext4_msg(sb, KERN_ERR, "group descriptors corrupted!");
goto failed_mount2;
}