summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7c55236)
raw | patch | inline | side by side (parent: 7c55236)
author | Dave Hansen <dave.hansen@linux.intel.com> | |
Sat, 14 Jul 2018 09:31:57 +0000 (02:31 -0700) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Wed, 25 Jul 2018 08:18:21 +0000 (10:18 +0200) |
commit 39a0526fb3f7d93433d146304278477eb463f8af upstream
The arch-specific mm_context_t is a great place to put
protection-key allocation state.
But, we need to initialize the allocation state because pkey 0 is
always "allocated". All of the runtime initialization of
mm_context_t is done in *_ldt() manipulation functions. This
renames the existing LDT functions like this:
init_new_context() -> init_new_context_ldt()
destroy_context() -> destroy_context_ldt()
and makes init_new_context() and destroy_context() available for
generic use.
Signed-off-by: Dave Hansen <dave.hansen@linux.intel.com>
Reviewed-by: Thomas Gleixner <tglx@linutronix.de>
Cc: Andrew Morton <akpm@linux-foundation.org>
Cc: Andy Lutomirski <luto@amacapital.net>
Cc: Borislav Petkov <bp@alien8.de>
Cc: Brian Gerst <brgerst@gmail.com>
Cc: Dave Hansen <dave@sr71.net>
Cc: Denys Vlasenko <dvlasenk@redhat.com>
Cc: H. Peter Anvin <hpa@zytor.com>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Rik van Riel <riel@redhat.com>
Cc: linux-mm@kvack.org
Link: http://lkml.kernel.org/r/20160212210234.DB34FCC5@viggo.jf.intel.com
Signed-off-by: Ingo Molnar <mingo@kernel.org>
Signed-off-by: Srivatsa S. Bhat <srivatsa@csail.mit.edu>
Reviewed-by: Matt Helsley (VMware) <matt.helsley@gmail.com>
Reviewed-by: Alexey Makhalov <amakhalov@vmware.com>
Reviewed-by: Bo Gan <ganb@vmware.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
The arch-specific mm_context_t is a great place to put
protection-key allocation state.
But, we need to initialize the allocation state because pkey 0 is
always "allocated". All of the runtime initialization of
mm_context_t is done in *_ldt() manipulation functions. This
renames the existing LDT functions like this:
init_new_context() -> init_new_context_ldt()
destroy_context() -> destroy_context_ldt()
and makes init_new_context() and destroy_context() available for
generic use.
Signed-off-by: Dave Hansen <dave.hansen@linux.intel.com>
Reviewed-by: Thomas Gleixner <tglx@linutronix.de>
Cc: Andrew Morton <akpm@linux-foundation.org>
Cc: Andy Lutomirski <luto@amacapital.net>
Cc: Borislav Petkov <bp@alien8.de>
Cc: Brian Gerst <brgerst@gmail.com>
Cc: Dave Hansen <dave@sr71.net>
Cc: Denys Vlasenko <dvlasenk@redhat.com>
Cc: H. Peter Anvin <hpa@zytor.com>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Rik van Riel <riel@redhat.com>
Cc: linux-mm@kvack.org
Link: http://lkml.kernel.org/r/20160212210234.DB34FCC5@viggo.jf.intel.com
Signed-off-by: Ingo Molnar <mingo@kernel.org>
Signed-off-by: Srivatsa S. Bhat <srivatsa@csail.mit.edu>
Reviewed-by: Matt Helsley (VMware) <matt.helsley@gmail.com>
Reviewed-by: Alexey Makhalov <amakhalov@vmware.com>
Reviewed-by: Bo Gan <ganb@vmware.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
arch/x86/include/asm/mmu_context.h | patch | blob | history | |
arch/x86/kernel/ldt.c | patch | blob | history |
index 9bfc5fd77015667508736bbba7d67ec7c1c137c4..1c4794f861d7a46fc9f64b7f957b97a283baf3f2 100644 (file)
/*
* Used for LDT copy/destruction.
*/
-int init_new_context(struct task_struct *tsk, struct mm_struct *mm);
-void destroy_context(struct mm_struct *mm);
+int init_new_context_ldt(struct task_struct *tsk, struct mm_struct *mm);
+void destroy_context_ldt(struct mm_struct *mm);
#else /* CONFIG_MODIFY_LDT_SYSCALL */
-static inline int init_new_context(struct task_struct *tsk,
- struct mm_struct *mm)
+static inline int init_new_context_ldt(struct task_struct *tsk,
+ struct mm_struct *mm)
{
return 0;
}
-static inline void destroy_context(struct mm_struct *mm) {}
+static inline void destroy_context_ldt(struct mm_struct *mm) {}
#endif
static inline void load_mm_ldt(struct mm_struct *mm)
@@ -102,6 +102,17 @@ static inline void enter_lazy_tlb(struct mm_struct *mm, struct task_struct *tsk)
this_cpu_write(cpu_tlbstate.state, TLBSTATE_LAZY);
}
+static inline int init_new_context(struct task_struct *tsk,
+ struct mm_struct *mm)
+{
+ init_new_context_ldt(tsk, mm);
+ return 0;
+}
+static inline void destroy_context(struct mm_struct *mm)
+{
+ destroy_context_ldt(mm);
+}
+
extern void switch_mm(struct mm_struct *prev, struct mm_struct *next,
struct task_struct *tsk);
diff --git a/arch/x86/kernel/ldt.c b/arch/x86/kernel/ldt.c
index bc429365b72a9674bb75ddc099351d5172317e87..8bc68cfc0d33fcdc014e19c01b5f016c5afaa8a3 100644 (file)
--- a/arch/x86/kernel/ldt.c
+++ b/arch/x86/kernel/ldt.c
* we do not have to muck with descriptors here, that is
* done in switch_mm() as needed.
*/
-int init_new_context(struct task_struct *tsk, struct mm_struct *mm)
+int init_new_context_ldt(struct task_struct *tsk, struct mm_struct *mm)
{
struct ldt_struct *new_ldt;
struct mm_struct *old_mm;
*
* 64bit: Don't touch the LDT register - we're already in the next thread.
*/
-void destroy_context(struct mm_struct *mm)
+void destroy_context_ldt(struct mm_struct *mm)
{
free_ldt_struct(mm->context.ldt);
mm->context.ldt = NULL;