summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c604dec)
raw | patch | inline | side by side (parent: c604dec)
author | Stefan Richter <stefanr@s5r6.in-berlin.de> | |
Sun, 30 Oct 2016 16:32:01 +0000 (17:32 +0100) | ||
committer | Sasha Levin <alexander.levin@verizon.com> | |
Sat, 26 Nov 2016 03:57:03 +0000 (22:57 -0500) |
[ Upstream commit e9300a4b7bbae83af1f7703938c94cf6dc6d308f ]
RFC 2734 defines the datagram_size field in fragment encapsulation
headers thus:
datagram_size: The encoded size of the entire IP datagram. The
value of datagram_size [...] SHALL be one less than the value of
Total Length in the datagram's IP header (see STD 5, RFC 791).
Accordingly, the eth1394 driver of Linux 2.6.36 and older set and got
this field with a -/+1 offset:
ether1394_tx() /* transmit */
ether1394_encapsulate_prep()
hdr->ff.dg_size = dg_size - 1;
ether1394_data_handler() /* receive */
if (hdr->common.lf == ETH1394_HDR_LF_FF)
dg_size = hdr->ff.dg_size + 1;
else
dg_size = hdr->sf.dg_size + 1;
Likewise, I observe OS X 10.4 and Windows XP Pro SP3 to transmit 1500
byte sized datagrams in fragments with datagram_size=1499 if link
fragmentation is required.
Only firewire-net sets and gets datagram_size without this offset. The
result is lacking interoperability of firewire-net with OS X, Windows
XP, and presumably Linux' eth1394. (I did not test with the latter.)
For example, FTP data transfers to a Linux firewire-net box with max_rec
smaller than the 1500 bytes MTU
- from OS X fail entirely,
- from Win XP start out with a bunch of fragmented datagrams which
time out, then continue with unfragmented datagrams because Win XP
temporarily reduces the MTU to 576 bytes.
So let's fix firewire-net's datagram_size accessors.
Note that firewire-net thereby loses interoperability with unpatched
firewire-net, but only if link fragmentation is employed. (This happens
with large broadcast datagrams, and with large datagrams on several
FireWire CardBus cards with smaller max_rec than equivalent PCI cards,
and it can be worked around by setting a small enough MTU.)
Cc: stable@vger.kernel.org
Signed-off-by: Stefan Richter <stefanr@s5r6.in-berlin.de>
Signed-off-by: Sasha Levin <alexander.levin@verizon.com>
RFC 2734 defines the datagram_size field in fragment encapsulation
headers thus:
datagram_size: The encoded size of the entire IP datagram. The
value of datagram_size [...] SHALL be one less than the value of
Total Length in the datagram's IP header (see STD 5, RFC 791).
Accordingly, the eth1394 driver of Linux 2.6.36 and older set and got
this field with a -/+1 offset:
ether1394_tx() /* transmit */
ether1394_encapsulate_prep()
hdr->ff.dg_size = dg_size - 1;
ether1394_data_handler() /* receive */
if (hdr->common.lf == ETH1394_HDR_LF_FF)
dg_size = hdr->ff.dg_size + 1;
else
dg_size = hdr->sf.dg_size + 1;
Likewise, I observe OS X 10.4 and Windows XP Pro SP3 to transmit 1500
byte sized datagrams in fragments with datagram_size=1499 if link
fragmentation is required.
Only firewire-net sets and gets datagram_size without this offset. The
result is lacking interoperability of firewire-net with OS X, Windows
XP, and presumably Linux' eth1394. (I did not test with the latter.)
For example, FTP data transfers to a Linux firewire-net box with max_rec
smaller than the 1500 bytes MTU
- from OS X fail entirely,
- from Win XP start out with a bunch of fragmented datagrams which
time out, then continue with unfragmented datagrams because Win XP
temporarily reduces the MTU to 576 bytes.
So let's fix firewire-net's datagram_size accessors.
Note that firewire-net thereby loses interoperability with unpatched
firewire-net, but only if link fragmentation is employed. (This happens
with large broadcast datagrams, and with large datagrams on several
FireWire CardBus cards with smaller max_rec than equivalent PCI cards,
and it can be worked around by setting a small enough MTU.)
Cc: stable@vger.kernel.org
Signed-off-by: Stefan Richter <stefanr@s5r6.in-berlin.de>
Signed-off-by: Sasha Levin <alexander.levin@verizon.com>
drivers/firewire/net.c | patch | blob | history |
diff --git a/drivers/firewire/net.c b/drivers/firewire/net.c
index f9b81ada36080865cc7d626bf303a30a7e897f89..b9d2f76a0cf7a036a2794436db34887bf75590fe 100644 (file)
--- a/drivers/firewire/net.c
+++ b/drivers/firewire/net.c
#define fwnet_get_hdr_lf(h) (((h)->w0 & 0xc0000000) >> 30)
#define fwnet_get_hdr_ether_type(h) (((h)->w0 & 0x0000ffff))
-#define fwnet_get_hdr_dg_size(h) (((h)->w0 & 0x0fff0000) >> 16)
+#define fwnet_get_hdr_dg_size(h) ((((h)->w0 & 0x0fff0000) >> 16) + 1)
#define fwnet_get_hdr_fg_off(h) (((h)->w0 & 0x00000fff))
#define fwnet_get_hdr_dgl(h) (((h)->w1 & 0xffff0000) >> 16)
-#define fwnet_set_hdr_lf(lf) ((lf) << 30)
+#define fwnet_set_hdr_lf(lf) ((lf) << 30)
#define fwnet_set_hdr_ether_type(et) (et)
-#define fwnet_set_hdr_dg_size(dgs) ((dgs) << 16)
+#define fwnet_set_hdr_dg_size(dgs) (((dgs) - 1) << 16)
#define fwnet_set_hdr_fg_off(fgo) (fgo)
#define fwnet_set_hdr_dgl(dgl) ((dgl) << 16)
@@ -622,7 +622,7 @@ static int fwnet_incoming_packet(struct fwnet_device *dev, __be32 *buf, int len,
fg_off = fwnet_get_hdr_fg_off(&hdr);
}
datagram_label = fwnet_get_hdr_dgl(&hdr);
- dg_size = fwnet_get_hdr_dg_size(&hdr); /* ??? + 1 */
+ dg_size = fwnet_get_hdr_dg_size(&hdr);
if (fg_off + len > dg_size)
return 0;