summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 61cc531)
raw | patch | inline | side by side (parent: 61cc531)
author | Steve Longerbeam <slongerbeam@gmail.com> | |
Mon, 21 Jan 2019 23:35:52 +0000 (21:35 -0200) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sat, 23 Mar 2019 13:35:30 +0000 (14:35 +0100) |
commit a19c22677377b87e4354f7306f46ad99bc982a9f upstream.
Upstream must be stopped immediately after receiving the last EOF and
before disabling the IDMA channel. This can be accomplished by moving
upstream stream off to just after receiving the last EOF completion in
prp_stop(). For symmetry also move upstream stream on to end of
prp_start().
This fixes a complete system hard lockup on the SabreAuto when streaming
from the ADV7180, by repeatedly sending a stream off immediately followed
by stream on:
while true; do v4l2-ctl -d1 --stream-mmap --stream-count=3; done
Eventually this either causes the system lockup or EOF timeouts at all
subsequent stream on, until a system reset.
The lockup occurs when disabling the IDMA channel at stream off. Stopping
the video data stream entering the IDMA channel before disabling the
channel itself appears to be a reliable fix for the hard lockup.
Fixes: f0d9c8924e2c3 ("[media] media: imx: Add IC subdev drivers")
Reported-by: Gaël PORTAY <gael.portay@collabora.com>
Tested-by: Gaël PORTAY <gael.portay@collabora.com>
Signed-off-by: Steve Longerbeam <slongerbeam@gmail.com>
Cc: stable@vger.kernel.org # for 4.13 and up
Signed-off-by: Hans Verkuil <hverkuil-cisco@xs4all.nl>
Signed-off-by: Mauro Carvalho Chehab <mchehab+samsung@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Upstream must be stopped immediately after receiving the last EOF and
before disabling the IDMA channel. This can be accomplished by moving
upstream stream off to just after receiving the last EOF completion in
prp_stop(). For symmetry also move upstream stream on to end of
prp_start().
This fixes a complete system hard lockup on the SabreAuto when streaming
from the ADV7180, by repeatedly sending a stream off immediately followed
by stream on:
while true; do v4l2-ctl -d1 --stream-mmap --stream-count=3; done
Eventually this either causes the system lockup or EOF timeouts at all
subsequent stream on, until a system reset.
The lockup occurs when disabling the IDMA channel at stream off. Stopping
the video data stream entering the IDMA channel before disabling the
channel itself appears to be a reliable fix for the hard lockup.
Fixes: f0d9c8924e2c3 ("[media] media: imx: Add IC subdev drivers")
Reported-by: Gaël PORTAY <gael.portay@collabora.com>
Tested-by: Gaël PORTAY <gael.portay@collabora.com>
Signed-off-by: Steve Longerbeam <slongerbeam@gmail.com>
Cc: stable@vger.kernel.org # for 4.13 and up
Signed-off-by: Hans Verkuil <hverkuil-cisco@xs4all.nl>
Signed-off-by: Mauro Carvalho Chehab <mchehab+samsung@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/staging/media/imx/imx-ic-prpencvf.c | patch | blob | history |
diff --git a/drivers/staging/media/imx/imx-ic-prpencvf.c b/drivers/staging/media/imx/imx-ic-prpencvf.c
index 111afd34aa3c328e385d09fcdb0f4c19dbc1e6cb..22149957afd0e1a94ed78ddbfdb8aa20309ef4d3 100644 (file)
goto out_free_nfb4eof_irq;
}
+ /* start upstream */
+ ret = v4l2_subdev_call(priv->src_sd, video, s_stream, 1);
+ ret = (ret && ret != -ENOIOCTLCMD) ? ret : 0;
+ if (ret) {
+ v4l2_err(&ic_priv->sd,
+ "upstream stream on failed: %d\n", ret);
+ goto out_free_eof_irq;
+ }
+
/* start the EOF timeout timer */
mod_timer(&priv->eof_timeout_timer,
jiffies + msecs_to_jiffies(IMX_MEDIA_EOF_TIMEOUT));
return 0;
+out_free_eof_irq:
+ devm_free_irq(ic_priv->dev, priv->eof_irq, priv);
out_free_nfb4eof_irq:
devm_free_irq(ic_priv->dev, priv->nfb4eof_irq, priv);
out_unsetup:
if (ret == 0)
v4l2_warn(&ic_priv->sd, "wait last EOF timeout\n");
+ /* stop upstream */
+ ret = v4l2_subdev_call(priv->src_sd, video, s_stream, 0);
+ if (ret && ret != -ENOIOCTLCMD)
+ v4l2_warn(&ic_priv->sd,
+ "upstream stream off failed: %d\n", ret);
+
devm_free_irq(ic_priv->dev, priv->eof_irq, priv);
devm_free_irq(ic_priv->dev, priv->nfb4eof_irq, priv);
if (ret)
goto out;
- /* start/stop upstream */
- ret = v4l2_subdev_call(priv->src_sd, video, s_stream, enable);
- ret = (ret && ret != -ENOIOCTLCMD) ? ret : 0;
- if (ret) {
- if (enable)
- prp_stop(priv);
- goto out;
- }
-
update_count:
priv->stream_count += enable ? 1 : -1;
if (priv->stream_count < 0)