summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 69f894b)
raw | patch | inline | side by side (parent: 69f894b)
author | Dan Murphy <dmurphy@ti.com> | |
Wed, 1 Apr 2020 17:07:47 +0000 (12:07 -0500) | ||
committer | Dan Murphy <dmurphy@ti.com> | |
Wed, 1 Apr 2020 20:00:27 +0000 (15:00 -0500) |
Signed-off-by: Dan Murphy <dmurphy@ti.com>
system_test/README.md | patch | blob | history |
diff --git a/system_test/README.md b/system_test/README.md
index 65de08e8618ee687c16e079b7f3c1e8b5e4538c2..610822805cc87318657714fa7cf57eb835dd8652 100644 (file)
--- a/system_test/README.md
+++ b/system_test/README.md
## Build Script arguments
CROSS_COMPILE - is taken as an enviroment variabe
+
ARCH - can be taken as an enviroment variable or passed into the script
Required arguements:
+
-k - Kernel Source directory
+
-m - The map with the test suite name and the corresponding information
+
-d - The defconfig to be built from the defconfig builder.
+
-b - output directory for the build
+
-t - TestSuite to be built. This will also be appeneded to the output
build directory
Optional arguements:
+
-a - Arch to build either "arm" or "arm64" this can also be exported as an enviroment variable
+
-o - DT overlay target directory
+
-w - Working directory for the test scripts.
Example:
each system test target.
arch: - This is the architecture to build this must be either arm or arm64
+
testsuite: - Is the tests that is to be executed. This will also be the output
directory name on the build out.
+
defconfig: - This is the defconfig to build. This can either be an in tree defconfig
or a TI specific defconfig.
+
patch_dir: - Directory that contains patches that need to be applied
+
overlay_dir: - Is the directory that the dtbo files for a specific system test
will be.