#include "testCNN.h"
Macros | |
#define | MODEL_PATH "../../database/test/cnn/databaseTestCNNSimpleWrite1.m" |
#define | WRITEBACK_MODEL_PATH "../../database/test/cnn/databaseTestCNNSimpleWrite2.m" |
#define | IMAGE_ROW 28 |
#define | IMAGE_COL 28 |
#define | IMAGE_CHANNEL 3 |
#define | INT_FORMAT "%10d" |
#define | FLOAT_FORMAT "%12.4f" |
#define | CNN_NAME "cnn" |
#define | PARAMS_LEVEL Util_ParamsLevel3 |
Functions | |
int | testCNNSimpleIO () |
Simple read/write function test. More... | |