This is BibTeX, Version 0.99d (TeX Live 2013/Debian) Capacity: max_strings=35307, hash_size=35307, hash_prime=30011 The top-level auxiliary file: refman.aux A level-1 auxiliary file: group__appCNNConvertImageNet.aux A level-1 auxiliary file: group__appCNNConvertSBD.aux A level-1 auxiliary file: group__appCNNInteropCaffe.aux A level-1 auxiliary file: group__appCNNScene.aux A level-1 auxiliary file: group__benchmarkCNNClass.aux A level-1 auxiliary file: group__cnn.aux A level-1 auxiliary file: group__util.aux A level-1 auxiliary file: group__testCNN.aux A level-1 auxiliary file: group__testUtil.aux A level-1 auxiliary file: group__app.aux A level-1 auxiliary file: group__appCNN.aux A level-1 auxiliary file: group__benchmark.aux A level-1 auxiliary file: group__benchmarkCNN.aux A level-1 auxiliary file: group__test.aux The style file: plain.bst Database file #1: timl.bib You've used 3 entries, 2118 wiz_defined-function locations, 531 strings with 4685 characters, and the built_in function-call counts, 1065 in all, are: = -- 113 > -- 33 < -- 3 + -- 13 - -- 10 * -- 51 := -- 167 add.period$ -- 9 call.type$ -- 3 change.case$ -- 14 chr.to.int$ -- 0 cite$ -- 3 duplicate$ -- 56 empty$ -- 79 format.name$ -- 10 if$ -- 240 int.to.chr$ -- 0 int.to.str$ -- 3 missing$ -- 3 newline$ -- 18 num.names$ -- 6 pop$ -- 15 preamble$ -- 1 purify$ -- 11 quote$ -- 0 skip$ -- 52 stack$ -- 0 substring$ -- 59 swap$ -- 26 text.length$ -- 3 text.prefix$ -- 0 top$ -- 0 type$ -- 12 warning$ -- 0 while$ -- 13 width$ -- 4 write$ -- 35