Merge tag 'dm-pull-29apr21' of https://source.denx.de/u-boot/custodians/u-boot-dm
[ti-u-boot/ti-u-boot.git] / .checkpatch.conf
1 # Not Linux, so don't expect a Linux tree.
2 --no-tree
4 # Temporary for false positive in checkpatch
5 --ignore COMPLEX_MACRO
7 # For CONFIG_SYS_I2C_NOPROBES
8 --ignore MULTISTATEMENT_MACRO_USE_DO_WHILE
10 # For simple_strtoul
11 --ignore CONSIDER_KSTRTO
13 # For min/max
14 --ignore MINMAX
16 # enable more tests
17 --strict
19 # Not Linux, so we don't recommend usleep_range() over udelay()
20 --ignore USLEEP_RANGE
22 # Ignore networking block comment style
23 --ignore NETWORKING_BLOCK_COMMENT_STYLE
25 # Ignore "WARNING: Prefer ether_addr_copy() over memcpy() if the Ethernet
26 # addresses are __aligned(2)".
27 --ignore PREFER_ETHER_ADDR_COPY
29 # A bit shorter of a description is OK with us.
30 --min-conf-desc-length=2
32 # Extra checks for U-Boot
33 --u-boot