]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - Kbuild
Merge branch 'master' of git://git.denx.de/u-boot-mpc85xx
[ti-u-boot/ti-u-boot.git] / Kbuild
1 #
2 # Kbuild for top-level directory of U-Boot
3 # This file takes care of the following:
4 # 1) Generate generic-asm-offsets.h
5 # 2) Generate asm-offsets.h
7 #####
8 # 1) Generate generic-asm-offsets.h
10 generic-offsets-file := include/generated/generic-asm-offsets.h
12 always  := $(generic-offsets-file)
13 targets := $(generic-offsets-file) lib/asm-offsets.s
15 quiet_cmd_generic-offsets = GEN     $@
16 define cmd_generic-offsets
17         (set -e; \
18          echo "#ifndef __GENERIC_ASM_OFFSETS_H__"; \
19          echo "#define __GENERIC_ASM_OFFSETS_H__"; \
20          echo "/*"; \
21          echo " * DO NOT MODIFY."; \
22          echo " *"; \
23          echo " * This file was generated by Kbuild"; \
24          echo " *"; \
25          echo " */"; \
26          echo ""; \
27          sed -ne $(sed-y) $<; \
28          echo ""; \
29          echo "#endif" ) > $@
30 endef
32 # We use internal kbuild rules to avoid the "is up to date" message from make
33 lib/asm-offsets.s: lib/asm-offsets.c FORCE
34         $(Q)mkdir -p $(dir $@)
35         $(call if_changed_dep,cc_s_c)
37 $(obj)/$(generic-offsets-file): lib/asm-offsets.s Kbuild
38         $(Q)mkdir -p $(dir $@)
39         $(call cmd,generic-offsets)
41 #####
42 # 2) Generate asm-offsets.h
43 #
45 ifneq ($(wildcard $(srctree)/$(CPUDIR)/$(SOC)/asm-offsets.c),)
46 offsets-file := include/generated/asm-offsets.h
47 endif
49 always  += $(offsets-file)
50 targets += $(offsets-file)
51 targets += $(CPUDIR)/$(SOC)/asm-offsets.s
54 # Default sed regexp - multiline due to syntax constraints
55 define sed-y
56         "/^->/{s:->#\(.*\):/* \1 */:; \
57         s:^->\([^ ]*\) [\$$#]*\([-0-9]*\) \(.*\):#define \1 \2 /* \3 */:; \
58         s:^->\([^ ]*\) [\$$#]*\([^ ]*\) \(.*\):#define \1 \2 /* \3 */:; \
59         s:->::; p;}"
60 endef
62 CFLAGS_asm-offsets.o := -DDO_DEPS_ONLY
64 quiet_cmd_offsets = GEN     $@
65 define cmd_offsets
66         (set -e; \
67          echo "#ifndef __ASM_OFFSETS_H__"; \
68          echo "#define __ASM_OFFSETS_H__"; \
69          echo "/*"; \
70          echo " * DO NOT MODIFY."; \
71          echo " *"; \
72          echo " * This file was generated by Kbuild"; \
73          echo " *"; \
74          echo " */"; \
75          echo ""; \
76          sed -ne $(sed-y) $<; \
77          echo ""; \
78          echo "#endif" ) > $@
79 endef
81 # We use internal kbuild rules to avoid the "is up to date" message from make
82 $(CPUDIR)/$(SOC)/asm-offsets.s: $(CPUDIR)/$(SOC)/asm-offsets.c FORCE
83         $(Q)mkdir -p $(dir $@)
84         $(call if_changed_dep,cc_s_c)
86 $(obj)/$(offsets-file): $(CPUDIR)/$(SOC)/asm-offsets.s
87         $(call cmd,offsets)