1 // SPDX-License-Identifier: GPL-2.0+
2 /*
3 * Copyright 2008-2009 Freescale Semiconductor, Inc.
4 */
6 #include <common.h>
7 #include <command.h>
8 #include <cpu_func.h>
10 static int cpu_status_all(void)
11 {
12 unsigned long cpuid;
14 for (cpuid = 0; ; cpuid++) {
15 if (!is_core_valid(cpuid)) {
16 if (cpuid == 0) {
17 printf("Core num: %lu is not valid\n", cpuid);
18 return 1;
19 }
20 break;
21 }
22 cpu_status(cpuid);
23 }
25 return 0;
26 }
28 static int
29 cpu_cmd(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[])
30 {
31 unsigned long cpuid;
33 if (argc == 2 && strncmp(argv[1], "status", 6) == 0)
34 return cpu_status_all();
36 if (argc < 3)
37 return CMD_RET_USAGE;
39 cpuid = simple_strtoul(argv[1], NULL, 10);
40 if (!is_core_valid(cpuid)) {
41 printf ("Core num: %lu is not valid\n", cpuid);
42 return 1;
43 }
46 if (argc == 3) {
47 if (strncmp(argv[2], "reset", 5) == 0)
48 cpu_reset(cpuid);
49 else if (strncmp(argv[2], "status", 6) == 0)
50 cpu_status(cpuid);
51 else if (strncmp(argv[2], "disable", 7) == 0)
52 return cpu_disable(cpuid);
53 else
54 return CMD_RET_USAGE;
56 return 0;
57 }
59 /* 4 or greater, make sure its release */
60 if (strncmp(argv[2], "release", 7) != 0)
61 return CMD_RET_USAGE;
63 if (cpu_release(cpuid, argc - 3, argv + 3))
64 return CMD_RET_USAGE;
66 return 0;
67 }
69 #ifdef CONFIG_SYS_LONGHELP
70 static char cpu_help_text[] =
71 "<num> reset - Reset cpu <num>\n"
72 "cpu status - Status of all cpus\n"
73 "cpu <num> status - Status of cpu <num>\n"
74 "cpu <num> disable - Disable cpu <num>\n"
75 "cpu <num> release <addr> [args] - Release cpu <num> at <addr> with [args]"
76 #ifdef CONFIG_PPC
77 "\n"
78 " [args] : <pir> <r3> <r6>\n" \
79 " pir - processor id (if writeable)\n" \
80 " r3 - value for gpr 3\n" \
81 " r6 - value for gpr 6\n" \
82 "\n" \
83 " Use '-' for any arg if you want the default value.\n" \
84 " Default for r3 is <num> and r6 is 0\n" \
85 "\n" \
86 " When cpu <num> is released r4 and r5 = 0.\n" \
87 " r7 will contain the size of the initial mapped area"
88 #endif
89 "";
90 #endif
92 U_BOOT_CMD(
93 cpu, CONFIG_SYS_MAXARGS, 1, cpu_cmd,
94 "Multiprocessor CPU boot manipulation and release", cpu_help_text
95 );