1 // SPDX-License-Identifier: GPL-2.0+
2 /*
3 * Copyright (C) 2017 Eddie Cai <eddie.cai.linux@gmail.com>
4 */
6 #include <common.h>
7 #include <command.h>
8 #include <console.h>
9 #include <g_dnl.h>
10 #include <usb.h>
11 #include <asm/arch-rockchip/f_rockusb.h>
13 static int do_rockusb(struct cmd_tbl *cmdtp, int flag, int argc,
14 char *const argv[])
15 {
16 int controller_index, dev_index;
17 char *usb_controller;
18 char *devtype;
19 char *devnum;
20 int ret;
22 if (argc < 2)
23 return CMD_RET_USAGE;
25 usb_controller = argv[1];
26 controller_index = simple_strtoul(usb_controller, NULL, 0);
28 if (argc >= 4) {
29 devtype = argv[2];
30 devnum = argv[3];
31 } else {
32 return CMD_RET_USAGE;
33 }
34 dev_index = simple_strtoul(devnum, NULL, 0);
35 rockusb_dev_init(devtype, dev_index);
37 ret = usb_gadget_initialize(controller_index);
38 if (ret) {
39 printf("USB init failed: %d\n", ret);
40 return CMD_RET_FAILURE;
41 }
43 g_dnl_clear_detach();
44 ret = g_dnl_register("usb_dnl_rockusb");
45 if (ret)
46 return CMD_RET_FAILURE;
48 if (!g_dnl_board_usb_cable_connected()) {
49 puts("\rUSB cable not detected, Command exit.\n");
50 ret = CMD_RET_FAILURE;
51 goto exit;
52 }
54 while (1) {
55 if (g_dnl_detach())
56 break;
57 if (ctrlc())
58 break;
59 usb_gadget_handle_interrupts(controller_index);
60 }
61 ret = CMD_RET_SUCCESS;
63 exit:
64 g_dnl_unregister();
65 g_dnl_clear_detach();
66 usb_gadget_release(controller_index);
68 return ret;
69 }
71 U_BOOT_CMD(rockusb, 4, 1, do_rockusb,
72 "use the rockusb protocol",
73 "<USB_controller> <devtype> <dev[:part]> e.g. rockusb 0 mmc 0\n"
74 );