1 // SPDX-License-Identifier: GPL-2.0+
2 /*
3 * (C) Copyright 2002
4 * Gerald Van Baren, Custom IDEAS, vanbaren@cideas.com
5 */
7 /*
8 * SPI Read/Write Utilities
9 */
11 #include <common.h>
12 #include <command.h>
13 #include <dm.h>
14 #include <errno.h>
15 #include <spi.h>
17 /*-----------------------------------------------------------------------
18 * Definitions
19 */
21 #ifndef MAX_SPI_BYTES
22 # define MAX_SPI_BYTES 32 /* Maximum number of bytes we can handle */
23 #endif
25 /*
26 * Values from last command.
27 */
28 static unsigned int bus;
29 static unsigned int cs;
30 static unsigned int mode;
31 static unsigned int freq;
32 static int bitlen;
33 static uchar dout[MAX_SPI_BYTES];
34 static uchar din[MAX_SPI_BYTES];
36 static int do_spi_xfer(int bus, int cs)
37 {
38 struct spi_slave *slave;
39 int ret = 0;
41 #if CONFIG_IS_ENABLED(DM_SPI)
42 char name[30], *str;
43 struct udevice *dev;
45 snprintf(name, sizeof(name), "generic_%d:%d", bus, cs);
46 str = strdup(name);
47 if (!str)
48 return -ENOMEM;
49 ret = spi_get_bus_and_cs(bus, cs, freq, mode, "spi_generic_drv",
50 str, &dev, &slave);
51 if (ret)
52 return ret;
53 #else
54 slave = spi_setup_slave(bus, cs, freq, mode);
55 if (!slave) {
56 printf("Invalid device %d:%d\n", bus, cs);
57 return -EINVAL;
58 }
59 #endif
61 ret = spi_claim_bus(slave);
62 if (ret)
63 goto done;
64 ret = spi_xfer(slave, bitlen, dout, din,
65 SPI_XFER_BEGIN | SPI_XFER_END);
66 #if !CONFIG_IS_ENABLED(DM_SPI)
67 /* We don't get an error code in this case */
68 if (ret)
69 ret = -EIO;
70 #endif
71 if (ret) {
72 printf("Error %d during SPI transaction\n", ret);
73 } else {
74 int j;
76 for (j = 0; j < ((bitlen + 7) / 8); j++)
77 printf("%02X", din[j]);
78 printf("\n");
79 }
80 done:
81 spi_release_bus(slave);
82 #if !CONFIG_IS_ENABLED(DM_SPI)
83 spi_free_slave(slave);
84 #endif
86 return ret;
87 }
89 /*
90 * SPI read/write
91 *
92 * Syntax:
93 * spi {dev} {num_bits} {dout}
94 * {dev} is the device number for controlling chip select (see TBD)
95 * {num_bits} is the number of bits to send & receive (base 10)
96 * {dout} is a hexadecimal string of data to send
97 * The command prints out the hexadecimal string received via SPI.
98 */
100 int do_spi(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[])
101 {
102 char *cp = 0;
103 uchar tmp;
104 int j;
106 /*
107 * We use the last specified parameters, unless new ones are
108 * entered.
109 */
110 if (freq == 0)
111 freq = 1000000;
113 if ((flag & CMD_FLAG_REPEAT) == 0)
114 {
115 if (argc >= 2) {
116 mode = CONFIG_DEFAULT_SPI_MODE;
117 bus = simple_strtoul(argv[1], &cp, 10);
118 if (*cp == ':') {
119 cs = simple_strtoul(cp+1, &cp, 10);
120 } else {
121 cs = bus;
122 bus = CONFIG_DEFAULT_SPI_BUS;
123 }
124 if (*cp == '.')
125 mode = simple_strtoul(cp+1, &cp, 10);
126 if (*cp == '@')
127 freq = simple_strtoul(cp+1, &cp, 10);
128 }
129 if (argc >= 3)
130 bitlen = simple_strtoul(argv[2], NULL, 10);
131 if (argc >= 4) {
132 cp = argv[3];
133 for(j = 0; *cp; j++, cp++) {
134 tmp = *cp - '0';
135 if(tmp > 9)
136 tmp -= ('A' - '0') - 10;
137 if(tmp > 15)
138 tmp -= ('a' - 'A');
139 if(tmp > 15) {
140 printf("Hex conversion error on %c\n", *cp);
141 return 1;
142 }
143 if((j % 2) == 0)
144 dout[j / 2] = (tmp << 4);
145 else
146 dout[j / 2] |= tmp;
147 }
148 }
149 }
151 if ((bitlen < 0) || (bitlen > (MAX_SPI_BYTES * 8))) {
152 printf("Invalid bitlen %d\n", bitlen);
153 return 1;
154 }
156 if (do_spi_xfer(bus, cs))
157 return 1;
159 return 0;
160 }
162 /***************************************************/
164 U_BOOT_CMD(
165 sspi, 5, 1, do_spi,
166 "SPI utility command",
167 "[<bus>:]<cs>[.<mode>][@<freq>] <bit_len> <dout> - Send and receive bits\n"
168 "<bus> - Identifies the SPI bus\n"
169 "<cs> - Identifies the chip select\n"
170 "<mode> - Identifies the SPI mode to use\n"
171 "<freq> - Identifies the SPI bus frequency in Hz\n"
172 "<bit_len> - Number of bits to send (base 10)\n"
173 "<dout> - Hexadecimal string that gets sent"
174 );