1 // SPDX-License-Identifier: GPL-2.0+
2 /*
3 * Copyright (c) 2011 The Chromium OS Authors.
4 */
6 #include <common.h>
7 #include <command.h>
8 #include <env.h>
9 #include <mapmem.h>
10 #include <trace.h>
11 #include <asm/io.h>
13 static int get_args(int argc, char *const argv[], char **buff,
14 size_t *buff_ptr, size_t *buff_size)
15 {
16 if (argc < 2)
17 return -1;
18 if (argc < 4) {
19 *buff_size = env_get_ulong("profsize", 16, 0);
20 *buff = map_sysmem(env_get_ulong("profbase", 16, 0),
21 *buff_size);
22 *buff_ptr = env_get_ulong("profoffset", 16, 0);
23 } else {
24 *buff_size = simple_strtoul(argv[3], NULL, 16);
25 *buff = map_sysmem(simple_strtoul(argv[2], NULL, 16),
26 *buff_size);
27 *buff_ptr = 0;
28 };
29 return 0;
30 }
32 static int create_func_list(int argc, char *const argv[])
33 {
34 size_t buff_size, avail, buff_ptr, needed, used;
35 char *buff;
36 int err;
38 if (get_args(argc, argv, &buff, &buff_ptr, &buff_size))
39 return -1;
41 avail = buff_size - buff_ptr;
42 err = trace_list_functions(buff + buff_ptr, avail, &needed);
43 if (err)
44 printf("Error: truncated (%#zx bytes needed)\n", needed);
45 used = min(avail, (size_t)needed);
46 printf("Function trace dumped to %08lx, size %#zx\n",
47 (ulong)map_to_sysmem(buff + buff_ptr), used);
48 env_set_hex("profbase", map_to_sysmem(buff));
49 env_set_hex("profsize", buff_size);
50 env_set_hex("profoffset", buff_ptr + used);
52 return 0;
53 }
55 static int create_call_list(int argc, char *const argv[])
56 {
57 size_t buff_size, avail, buff_ptr, needed, used;
58 char *buff;
59 int err;
61 if (get_args(argc, argv, &buff, &buff_ptr, &buff_size))
62 return -1;
64 avail = buff_size - buff_ptr;
65 err = trace_list_calls(buff + buff_ptr, avail, &needed);
66 if (err)
67 printf("Error: truncated (%#zx bytes needed)\n", needed);
68 used = min(avail, (size_t)needed);
69 printf("Call list dumped to %08lx, size %#zx\n",
70 (ulong)map_to_sysmem(buff + buff_ptr), used);
72 env_set_hex("profbase", map_to_sysmem(buff));
73 env_set_hex("profsize", buff_size);
74 env_set_hex("profoffset", buff_ptr + used);
76 return 0;
77 }
79 int do_trace(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[])
80 {
81 const char *cmd = argc < 2 ? NULL : argv[1];
83 if (!cmd)
84 return cmd_usage(cmdtp);
85 switch (*cmd) {
86 case 'p':
87 trace_set_enabled(0);
88 break;
89 case 'c':
90 if (create_call_list(argc, argv))
91 return cmd_usage(cmdtp);
92 break;
93 case 'r':
94 trace_set_enabled(1);
95 break;
96 case 'f':
97 if (create_func_list(argc, argv))
98 return cmd_usage(cmdtp);
99 break;
100 case 's':
101 trace_print_stats();
102 break;
103 default:
104 return CMD_RET_USAGE;
105 }
107 return 0;
108 }
110 U_BOOT_CMD(
111 trace, 4, 1, do_trace,
112 "trace utility commands",
113 "stats - display tracing statistics\n"
114 "trace pause - pause tracing\n"
115 "trace resume - resume tracing\n"
116 "trace funclist [<addr> <size>] - dump function list into buffer\n"
117 "trace calls [<addr> <size>] "
118 "- dump function call trace into buffer"
119 );