1 // SPDX-License-Identifier: GPL-2.0+
2 /*
3 * (C) Copyright 2000
4 * Paolo Scaffardi, AIRVENT SAM s.p.a - RIMINI(ITALY), arsenio@tin.it
5 */
7 #include <common.h>
8 #include <console.h>
9 #include <debug_uart.h>
10 #include <dm.h>
11 #include <env.h>
12 #include <stdarg.h>
13 #include <iomux.h>
14 #include <malloc.h>
15 #include <mapmem.h>
16 #include <os.h>
17 #include <serial.h>
18 #include <stdio_dev.h>
19 #include <exports.h>
20 #include <env_internal.h>
21 #include <watchdog.h>
22 #include <asm/global_data.h>
23 #include <linux/delay.h>
25 DECLARE_GLOBAL_DATA_PTR;
27 static int on_console(const char *name, const char *value, enum env_op op,
28 int flags)
29 {
30 int console = -1;
32 /* Check for console redirection */
33 if (strcmp(name, "stdin") == 0)
34 console = stdin;
35 else if (strcmp(name, "stdout") == 0)
36 console = stdout;
37 else if (strcmp(name, "stderr") == 0)
38 console = stderr;
40 /* if not actually setting a console variable, we don't care */
41 if (console == -1 || (gd->flags & GD_FLG_DEVINIT) == 0)
42 return 0;
44 switch (op) {
45 case env_op_create:
46 case env_op_overwrite:
48 if (CONFIG_IS_ENABLED(CONSOLE_MUX)) {
49 if (iomux_doenv(console, value))
50 return 1;
51 } else {
52 /* Try assigning specified device */
53 if (console_assign(console, value) < 0)
54 return 1;
55 }
57 return 0;
59 case env_op_delete:
60 if ((flags & H_FORCE) == 0)
61 printf("Can't delete \"%s\"\n", name);
62 return 1;
64 default:
65 return 0;
66 }
67 }
68 U_BOOT_ENV_CALLBACK(console, on_console);
70 #ifdef CONFIG_SILENT_CONSOLE
71 static int on_silent(const char *name, const char *value, enum env_op op,
72 int flags)
73 {
74 if (!CONFIG_IS_ENABLED(SILENT_CONSOLE_UPDATE_ON_SET))
75 if (flags & H_INTERACTIVE)
76 return 0;
78 if (!CONFIG_IS_ENABLED(SILENT_CONSOLE_UPDATE_ON_RELOC))
79 if ((flags & H_INTERACTIVE) == 0)
80 return 0;
82 if (value != NULL)
83 gd->flags |= GD_FLG_SILENT;
84 else
85 gd->flags &= ~GD_FLG_SILENT;
87 return 0;
88 }
89 U_BOOT_ENV_CALLBACK(silent, on_silent);
90 #endif
92 #ifdef CONFIG_CONSOLE_RECORD
93 /* helper function: access to gd->console_out and gd->console_in */
94 static void console_record_putc(const char c)
95 {
96 if (!(gd->flags & GD_FLG_RECORD))
97 return;
98 if (gd->console_out.start)
99 membuff_putbyte((struct membuff *)&gd->console_out, c);
100 }
102 static void console_record_puts(const char *s)
103 {
104 if (!(gd->flags & GD_FLG_RECORD))
105 return;
106 if (gd->console_out.start)
107 membuff_put((struct membuff *)&gd->console_out, s, strlen(s));
108 }
110 static int console_record_getc(void)
111 {
112 if (!(gd->flags & GD_FLG_RECORD))
113 return -1;
114 if (!gd->console_in.start)
115 return -1;
117 return membuff_getbyte((struct membuff *)&gd->console_in);
118 }
120 static int console_record_tstc(void)
121 {
122 if (!(gd->flags & GD_FLG_RECORD))
123 return 0;
124 if (gd->console_in.start) {
125 if (membuff_peekbyte((struct membuff *)&gd->console_in) != -1)
126 return 1;
127 }
128 return 0;
129 }
130 #else
131 static void console_record_putc(char c)
132 {
133 }
135 static void console_record_puts(const char *s)
136 {
137 }
139 static int console_record_getc(void)
140 {
141 return -1;
142 }
144 static int console_record_tstc(void)
145 {
146 return 0;
147 }
148 #endif
150 #if CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV)
151 /*
152 * if overwrite_console returns 1, the stdin, stderr and stdout
153 * are switched to the serial port, else the settings in the
154 * environment are used
155 */
156 #ifdef CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
157 extern int overwrite_console(void);
158 #define OVERWRITE_CONSOLE overwrite_console()
159 #else
160 #define OVERWRITE_CONSOLE 0
161 #endif /* CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE */
163 #endif /* CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV) */
165 static int console_setfile(int file, struct stdio_dev * dev)
166 {
167 int error = 0;
169 if (dev == NULL)
170 return -1;
172 switch (file) {
173 case stdin:
174 case stdout:
175 case stderr:
176 error = console_start(file, dev);
177 if (error)
178 break;
180 /* Assign the new device (leaving the existing one started) */
181 stdio_devices[file] = dev;
183 /*
184 * Update monitor functions
185 * (to use the console stuff by other applications)
186 */
187 switch (file) {
188 case stdin:
189 gd->jt->getc = getchar;
190 gd->jt->tstc = tstc;
191 break;
192 case stdout:
193 gd->jt->putc = putc;
194 gd->jt->puts = puts;
195 gd->jt->printf = printf;
196 break;
197 }
198 break;
200 default: /* Invalid file ID */
201 error = -1;
202 }
203 return error;
204 }
206 /**
207 * console_dev_is_serial() - Check if a stdio device is a serial device
208 *
209 * @sdev: Device to check
210 * @return true if this device is in the serial uclass (or for pre-driver-model,
211 * whether it is called "serial".
212 */
213 static bool console_dev_is_serial(struct stdio_dev *sdev)
214 {
215 bool is_serial;
217 if (IS_ENABLED(CONFIG_DM_SERIAL) && (sdev->flags & DEV_FLAGS_DM)) {
218 struct udevice *dev = sdev->priv;
220 is_serial = device_get_uclass_id(dev) == UCLASS_SERIAL;
221 } else {
222 is_serial = !strcmp(sdev->name, "serial");
223 }
225 return is_serial;
226 }
228 #if CONFIG_IS_ENABLED(CONSOLE_MUX)
229 /** Console I/O multiplexing *******************************************/
231 /* tstcdev: save the last stdio device with pending characters, with tstc != 0 */
232 static struct stdio_dev *tstcdev;
233 struct stdio_dev **console_devices[MAX_FILES];
234 int cd_count[MAX_FILES];
236 static void console_devices_set(int file, struct stdio_dev *dev)
237 {
238 console_devices[file][0] = dev;
239 cd_count[file] = 1;
240 }
242 /**
243 * console_needs_start_stop() - check if we need to start or stop the STDIO device
244 * @file: STDIO file
245 * @sdev: STDIO device in question
246 *
247 * This function checks if we need to start or stop the stdio device used for
248 * a console. For IOMUX case it simply enforces one time start and one time
249 * stop of the device independently of how many STDIO files are using it. In
250 * other words, we start console once before first STDIO device wants it and
251 * stop after the last is gone.
252 */
253 static bool console_needs_start_stop(int file, struct stdio_dev *sdev)
254 {
255 int i;
257 for (i = 0; i < ARRAY_SIZE(cd_count); i++) {
258 if (i == file)
259 continue;
261 if (iomux_match_device(console_devices[i], cd_count[i], sdev) >= 0)
262 return false;
263 }
264 return true;
265 }
267 /*
268 * This depends on tstc() always being called before getchar().
269 * This is guaranteed to be true because this routine is called
270 * only from fgetc() which assures it.
271 * No attempt is made to demultiplex multiple input sources.
272 */
273 static int console_getc(int file)
274 {
275 unsigned char ret;
277 /* This is never called with testcdev == NULL */
278 ret = tstcdev->getc(tstcdev);
279 tstcdev = NULL;
280 return ret;
281 }
283 /* Upper layer may have already called tstc(): check the saved result */
284 static bool console_has_tstc(void)
285 {
286 return !!tstcdev;
287 }
289 static int console_tstc(int file)
290 {
291 int i, ret;
292 struct stdio_dev *dev;
293 int prev;
295 prev = disable_ctrlc(1);
296 for_each_console_dev(i, file, dev) {
297 if (dev->tstc != NULL) {
298 ret = dev->tstc(dev);
299 if (ret > 0) {
300 tstcdev = dev;
301 disable_ctrlc(prev);
302 return ret;
303 }
304 }
305 }
306 disable_ctrlc(prev);
308 return 0;
309 }
311 static void console_putc(int file, const char c)
312 {
313 int i;
314 struct stdio_dev *dev;
316 for_each_console_dev(i, file, dev) {
317 if (dev->putc != NULL)
318 dev->putc(dev, c);
319 }
320 }
322 /**
323 * console_puts_select() - Output a string to all console devices
324 *
325 * @file: File number to output to (e,g, stdout, see stdio.h)
326 * @serial_only: true to output only to serial, false to output to everything
327 * else
328 * @s: String to output
329 */
330 static void console_puts_select(int file, bool serial_only, const char *s)
331 {
332 int i;
333 struct stdio_dev *dev;
335 for_each_console_dev(i, file, dev) {
336 bool is_serial = console_dev_is_serial(dev);
338 if (dev->puts && serial_only == is_serial)
339 dev->puts(dev, s);
340 }
341 }
343 void console_puts_select_stderr(bool serial_only, const char *s)
344 {
345 console_puts_select(stderr, serial_only, s);
346 }
348 static void console_puts(int file, const char *s)
349 {
350 int i;
351 struct stdio_dev *dev;
353 for_each_console_dev(i, file, dev) {
354 if (dev->puts != NULL)
355 dev->puts(dev, s);
356 }
357 }
359 #if CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV)
360 static inline void console_doenv(int file, struct stdio_dev *dev)
361 {
362 iomux_doenv(file, dev->name);
363 }
364 #endif
365 #else
367 static void console_devices_set(int file, struct stdio_dev *dev)
368 {
369 }
371 static inline bool console_needs_start_stop(int file, struct stdio_dev *sdev)
372 {
373 return true;
374 }
376 static inline int console_getc(int file)
377 {
378 return stdio_devices[file]->getc(stdio_devices[file]);
379 }
381 static bool console_has_tstc(void)
382 {
383 return false;
384 }
386 static inline int console_tstc(int file)
387 {
388 return stdio_devices[file]->tstc(stdio_devices[file]);
389 }
391 static inline void console_putc(int file, const char c)
392 {
393 stdio_devices[file]->putc(stdio_devices[file], c);
394 }
396 void console_puts_select(int file, bool serial_only, const char *s)
397 {
398 if (serial_only == console_dev_is_serial(stdio_devices[file]))
399 stdio_devices[file]->puts(stdio_devices[file], s);
400 }
402 static inline void console_puts(int file, const char *s)
403 {
404 stdio_devices[file]->puts(stdio_devices[file], s);
405 }
407 #if CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV)
408 static inline void console_doenv(int file, struct stdio_dev *dev)
409 {
410 console_setfile(file, dev);
411 }
412 #endif
413 #endif /* CONIFIG_IS_ENABLED(CONSOLE_MUX) */
415 static void __maybe_unused console_setfile_and_devices(int file, struct stdio_dev *dev)
416 {
417 console_setfile(file, dev);
418 console_devices_set(file, dev);
419 }
421 int console_start(int file, struct stdio_dev *sdev)
422 {
423 int error;
425 if (!console_needs_start_stop(file, sdev))
426 return 0;
428 /* Start new device */
429 if (sdev->start) {
430 error = sdev->start(sdev);
431 /* If it's not started don't use it */
432 if (error < 0)
433 return error;
434 }
435 return 0;
436 }
438 void console_stop(int file, struct stdio_dev *sdev)
439 {
440 if (!console_needs_start_stop(file, sdev))
441 return;
443 if (sdev->stop)
444 sdev->stop(sdev);
445 }
447 /** U-Boot INITIAL CONSOLE-NOT COMPATIBLE FUNCTIONS *************************/
449 int serial_printf(const char *fmt, ...)
450 {
451 va_list args;
452 uint i;
453 char printbuffer[CONFIG_SYS_PBSIZE];
455 va_start(args, fmt);
457 /* For this to work, printbuffer must be larger than
458 * anything we ever want to print.
459 */
460 i = vscnprintf(printbuffer, sizeof(printbuffer), fmt, args);
461 va_end(args);
463 serial_puts(printbuffer);
464 return i;
465 }
467 int fgetc(int file)
468 {
469 if (file < MAX_FILES) {
470 /*
471 * Effectively poll for input wherever it may be available.
472 */
473 for (;;) {
474 WATCHDOG_RESET();
475 if (CONFIG_IS_ENABLED(CONSOLE_MUX)) {
476 /*
477 * Upper layer may have already called tstc() so
478 * check for that first.
479 */
480 if (console_has_tstc())
481 return console_getc(file);
482 console_tstc(file);
483 } else {
484 if (console_tstc(file))
485 return console_getc(file);
486 }
488 /*
489 * If the watchdog must be rate-limited then it should
490 * already be handled in board-specific code.
491 */
492 if (IS_ENABLED(CONFIG_WATCHDOG))
493 udelay(1);
494 }
495 }
497 return -1;
498 }
500 int ftstc(int file)
501 {
502 if (file < MAX_FILES)
503 return console_tstc(file);
505 return -1;
506 }
508 void fputc(int file, const char c)
509 {
510 if (file < MAX_FILES)
511 console_putc(file, c);
512 }
514 void fputs(int file, const char *s)
515 {
516 if (file < MAX_FILES)
517 console_puts(file, s);
518 }
520 int fprintf(int file, const char *fmt, ...)
521 {
522 va_list args;
523 uint i;
524 char printbuffer[CONFIG_SYS_PBSIZE];
526 va_start(args, fmt);
528 /* For this to work, printbuffer must be larger than
529 * anything we ever want to print.
530 */
531 i = vscnprintf(printbuffer, sizeof(printbuffer), fmt, args);
532 va_end(args);
534 /* Send to desired file */
535 fputs(file, printbuffer);
536 return i;
537 }
539 /** U-Boot INITIAL CONSOLE-COMPATIBLE FUNCTION *****************************/
541 int getchar(void)
542 {
543 int ch;
545 if (IS_ENABLED(CONFIG_DISABLE_CONSOLE) && (gd->flags & GD_FLG_DISABLE_CONSOLE))
546 return 0;
548 if (!gd->have_console)
549 return 0;
551 ch = console_record_getc();
552 if (ch != -1)
553 return ch;
555 if (gd->flags & GD_FLG_DEVINIT) {
556 /* Get from the standard input */
557 return fgetc(stdin);
558 }
560 /* Send directly to the handler */
561 return serial_getc();
562 }
564 int tstc(void)
565 {
566 if (IS_ENABLED(CONFIG_DISABLE_CONSOLE) && (gd->flags & GD_FLG_DISABLE_CONSOLE))
567 return 0;
569 if (!gd->have_console)
570 return 0;
572 if (console_record_tstc())
573 return 1;
575 if (gd->flags & GD_FLG_DEVINIT) {
576 /* Test the standard input */
577 return ftstc(stdin);
578 }
580 /* Send directly to the handler */
581 return serial_tstc();
582 }
584 #define PRE_CONSOLE_FLUSHPOINT1_SERIAL 0
585 #define PRE_CONSOLE_FLUSHPOINT2_EVERYTHING_BUT_SERIAL 1
587 #if CONFIG_IS_ENABLED(PRE_CONSOLE_BUFFER)
588 #define CIRC_BUF_IDX(idx) ((idx) % (unsigned long)CONFIG_PRE_CON_BUF_SZ)
590 static void pre_console_putc(const char c)
591 {
592 char *buffer;
594 buffer = map_sysmem(CONFIG_PRE_CON_BUF_ADDR, CONFIG_PRE_CON_BUF_SZ);
596 buffer[CIRC_BUF_IDX(gd->precon_buf_idx++)] = c;
598 unmap_sysmem(buffer);
599 }
601 static void pre_console_puts(const char *s)
602 {
603 while (*s)
604 pre_console_putc(*s++);
605 }
607 static void print_pre_console_buffer(int flushpoint)
608 {
609 unsigned long in = 0, out = 0;
610 char buf_out[CONFIG_PRE_CON_BUF_SZ + 1];
611 char *buf_in;
613 if (IS_ENABLED(CONFIG_SILENT_CONSOLE) && (gd->flags & GD_FLG_SILENT))
614 return;
616 buf_in = map_sysmem(CONFIG_PRE_CON_BUF_ADDR, CONFIG_PRE_CON_BUF_SZ);
617 if (gd->precon_buf_idx > CONFIG_PRE_CON_BUF_SZ)
618 in = gd->precon_buf_idx - CONFIG_PRE_CON_BUF_SZ;
620 while (in < gd->precon_buf_idx)
621 buf_out[out++] = buf_in[CIRC_BUF_IDX(in++)];
622 unmap_sysmem(buf_in);
624 buf_out[out] = 0;
626 switch (flushpoint) {
627 case PRE_CONSOLE_FLUSHPOINT1_SERIAL:
628 puts(buf_out);
629 break;
630 case PRE_CONSOLE_FLUSHPOINT2_EVERYTHING_BUT_SERIAL:
631 console_puts_select(stdout, false, buf_out);
632 break;
633 }
634 }
635 #else
636 static inline void pre_console_putc(const char c) {}
637 static inline void pre_console_puts(const char *s) {}
638 static inline void print_pre_console_buffer(int flushpoint) {}
639 #endif
641 void putc(const char c)
642 {
643 if (!gd)
644 return;
646 console_record_putc(c);
648 /* sandbox can send characters to stdout before it has a console */
649 if (IS_ENABLED(CONFIG_SANDBOX) && !(gd->flags & GD_FLG_SERIAL_READY)) {
650 os_putc(c);
651 return;
652 }
654 /* if we don't have a console yet, use the debug UART */
655 if (IS_ENABLED(CONFIG_DEBUG_UART) && !(gd->flags & GD_FLG_SERIAL_READY)) {
656 printch(c);
657 return;
658 }
660 if (IS_ENABLED(CONFIG_SILENT_CONSOLE) && (gd->flags & GD_FLG_SILENT)) {
661 if (!(gd->flags & GD_FLG_DEVINIT))
662 pre_console_putc(c);
663 return;
664 }
666 if (IS_ENABLED(CONFIG_DISABLE_CONSOLE) && (gd->flags & GD_FLG_DISABLE_CONSOLE))
667 return;
669 if (!gd->have_console)
670 return pre_console_putc(c);
672 if (gd->flags & GD_FLG_DEVINIT) {
673 /* Send to the standard output */
674 fputc(stdout, c);
675 } else {
676 /* Send directly to the handler */
677 pre_console_putc(c);
678 serial_putc(c);
679 }
680 }
682 void puts(const char *s)
683 {
684 if (!gd)
685 return;
687 console_record_puts(s);
689 /* sandbox can send characters to stdout before it has a console */
690 if (IS_ENABLED(CONFIG_SANDBOX) && !(gd->flags & GD_FLG_SERIAL_READY)) {
691 os_puts(s);
692 return;
693 }
695 if (IS_ENABLED(CONFIG_DEBUG_UART) && !(gd->flags & GD_FLG_SERIAL_READY)) {
696 while (*s) {
697 int ch = *s++;
699 printch(ch);
700 }
701 return;
702 }
704 if (IS_ENABLED(CONFIG_SILENT_CONSOLE) && (gd->flags & GD_FLG_SILENT)) {
705 if (!(gd->flags & GD_FLG_DEVINIT))
706 pre_console_puts(s);
707 return;
708 }
710 if (IS_ENABLED(CONFIG_DISABLE_CONSOLE) && (gd->flags & GD_FLG_DISABLE_CONSOLE))
711 return;
713 if (!gd->have_console)
714 return pre_console_puts(s);
716 if (gd->flags & GD_FLG_DEVINIT) {
717 /* Send to the standard output */
718 fputs(stdout, s);
719 } else {
720 /* Send directly to the handler */
721 pre_console_puts(s);
722 serial_puts(s);
723 }
724 }
726 #ifdef CONFIG_CONSOLE_RECORD
727 int console_record_init(void)
728 {
729 int ret;
731 ret = membuff_new((struct membuff *)&gd->console_out,
732 CONFIG_CONSOLE_RECORD_OUT_SIZE);
733 if (ret)
734 return ret;
735 ret = membuff_new((struct membuff *)&gd->console_in,
736 CONFIG_CONSOLE_RECORD_IN_SIZE);
738 return ret;
739 }
741 void console_record_reset(void)
742 {
743 membuff_purge((struct membuff *)&gd->console_out);
744 membuff_purge((struct membuff *)&gd->console_in);
745 }
747 int console_record_reset_enable(void)
748 {
749 console_record_reset();
750 gd->flags |= GD_FLG_RECORD;
752 return 0;
753 }
755 int console_record_readline(char *str, int maxlen)
756 {
757 return membuff_readline((struct membuff *)&gd->console_out, str,
758 maxlen, ' ');
759 }
761 int console_record_avail(void)
762 {
763 return membuff_avail((struct membuff *)&gd->console_out);
764 }
766 #endif
768 /* test if ctrl-c was pressed */
769 static int ctrlc_disabled = 0; /* see disable_ctrl() */
770 static int ctrlc_was_pressed = 0;
771 int ctrlc(void)
772 {
773 if (!ctrlc_disabled && gd->have_console) {
774 if (tstc()) {
775 switch (getchar()) {
776 case 0x03: /* ^C - Control C */
777 ctrlc_was_pressed = 1;
778 return 1;
779 default:
780 break;
781 }
782 }
783 }
785 return 0;
786 }
787 /* Reads user's confirmation.
788 Returns 1 if user's input is "y", "Y", "yes" or "YES"
789 */
790 int confirm_yesno(void)
791 {
792 int i;
793 char str_input[5];
795 /* Flush input */
796 while (tstc())
797 getchar();
798 i = 0;
799 while (i < sizeof(str_input)) {
800 str_input[i] = getchar();
801 putc(str_input[i]);
802 if (str_input[i] == '\r')
803 break;
804 i++;
805 }
806 putc('\n');
807 if (strncmp(str_input, "y\r", 2) == 0 ||
808 strncmp(str_input, "Y\r", 2) == 0 ||
809 strncmp(str_input, "yes\r", 4) == 0 ||
810 strncmp(str_input, "YES\r", 4) == 0)
811 return 1;
812 return 0;
813 }
814 /* pass 1 to disable ctrlc() checking, 0 to enable.
815 * returns previous state
816 */
817 int disable_ctrlc(int disable)
818 {
819 int prev = ctrlc_disabled; /* save previous state */
821 ctrlc_disabled = disable;
822 return prev;
823 }
825 int had_ctrlc (void)
826 {
827 return ctrlc_was_pressed;
828 }
830 void clear_ctrlc(void)
831 {
832 ctrlc_was_pressed = 0;
833 }
835 /** U-Boot INIT FUNCTIONS *************************************************/
837 struct stdio_dev *console_search_dev(int flags, const char *name)
838 {
839 struct stdio_dev *dev;
841 dev = stdio_get_by_name(name);
842 #ifdef CONFIG_VIDCONSOLE_AS_LCD
843 if (!dev && !strcmp(name, CONFIG_VIDCONSOLE_AS_NAME))
844 dev = stdio_get_by_name("vidconsole");
845 #endif
847 if (dev && (dev->flags & flags))
848 return dev;
850 return NULL;
851 }
853 int console_assign(int file, const char *devname)
854 {
855 int flag;
856 struct stdio_dev *dev;
858 /* Check for valid file */
859 flag = stdio_file_to_flags(file);
860 if (flag < 0)
861 return flag;
863 /* Check for valid device name */
865 dev = console_search_dev(flag, devname);
867 if (dev)
868 return console_setfile(file, dev);
870 return -1;
871 }
873 /* return true if the 'silent' flag is removed */
874 static bool console_update_silent(void)
875 {
876 unsigned long flags = gd->flags;
878 if (!IS_ENABLED(CONFIG_SILENT_CONSOLE))
879 return false;
881 if (env_get("silent")) {
882 gd->flags |= GD_FLG_SILENT;
883 return false;
884 }
886 gd->flags &= ~GD_FLG_SILENT;
888 return !!(flags & GD_FLG_SILENT);
889 }
891 int console_announce_r(void)
892 {
893 #if !CONFIG_IS_ENABLED(PRE_CONSOLE_BUFFER)
894 char buf[DISPLAY_OPTIONS_BANNER_LENGTH];
896 display_options_get_banner(false, buf, sizeof(buf));
898 console_puts_select(stdout, false, buf);
899 #endif
901 return 0;
902 }
904 /* Called before relocation - use serial functions */
905 int console_init_f(void)
906 {
907 gd->have_console = 1;
909 console_update_silent();
911 print_pre_console_buffer(PRE_CONSOLE_FLUSHPOINT1_SERIAL);
913 return 0;
914 }
916 void stdio_print_current_devices(void)
917 {
918 /* Print information */
919 puts("In: ");
920 if (stdio_devices[stdin] == NULL) {
921 puts("No input devices available!\n");
922 } else {
923 printf ("%s\n", stdio_devices[stdin]->name);
924 }
926 puts("Out: ");
927 if (stdio_devices[stdout] == NULL) {
928 puts("No output devices available!\n");
929 } else {
930 printf ("%s\n", stdio_devices[stdout]->name);
931 }
933 puts("Err: ");
934 if (stdio_devices[stderr] == NULL) {
935 puts("No error devices available!\n");
936 } else {
937 printf ("%s\n", stdio_devices[stderr]->name);
938 }
939 }
941 #if CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV)
942 /* Called after the relocation - use desired console functions */
943 int console_init_r(void)
944 {
945 char *stdinname, *stdoutname, *stderrname;
946 struct stdio_dev *inputdev = NULL, *outputdev = NULL, *errdev = NULL;
947 int i;
948 int iomux_err = 0;
949 int flushpoint;
951 /* update silent for env loaded from flash (initr_env) */
952 if (console_update_silent())
953 flushpoint = PRE_CONSOLE_FLUSHPOINT1_SERIAL;
954 else
955 flushpoint = PRE_CONSOLE_FLUSHPOINT2_EVERYTHING_BUT_SERIAL;
957 /* set default handlers at first */
958 gd->jt->getc = serial_getc;
959 gd->jt->tstc = serial_tstc;
960 gd->jt->putc = serial_putc;
961 gd->jt->puts = serial_puts;
962 gd->jt->printf = serial_printf;
964 /* stdin stdout and stderr are in environment */
965 /* scan for it */
966 stdinname = env_get("stdin");
967 stdoutname = env_get("stdout");
968 stderrname = env_get("stderr");
970 if (OVERWRITE_CONSOLE == 0) { /* if not overwritten by config switch */
971 inputdev = console_search_dev(DEV_FLAGS_INPUT, stdinname);
972 outputdev = console_search_dev(DEV_FLAGS_OUTPUT, stdoutname);
973 errdev = console_search_dev(DEV_FLAGS_OUTPUT, stderrname);
974 if (CONFIG_IS_ENABLED(CONSOLE_MUX)) {
975 iomux_err = iomux_doenv(stdin, stdinname);
976 iomux_err += iomux_doenv(stdout, stdoutname);
977 iomux_err += iomux_doenv(stderr, stderrname);
978 if (!iomux_err)
979 /* Successful, so skip all the code below. */
980 goto done;
981 }
982 }
983 /* if the devices are overwritten or not found, use default device */
984 if (inputdev == NULL) {
985 inputdev = console_search_dev(DEV_FLAGS_INPUT, "serial");
986 }
987 if (outputdev == NULL) {
988 outputdev = console_search_dev(DEV_FLAGS_OUTPUT, "serial");
989 }
990 if (errdev == NULL) {
991 errdev = console_search_dev(DEV_FLAGS_OUTPUT, "serial");
992 }
993 /* Initializes output console first */
994 if (outputdev != NULL) {
995 /* need to set a console if not done above. */
996 console_doenv(stdout, outputdev);
997 }
998 if (errdev != NULL) {
999 /* need to set a console if not done above. */
1000 console_doenv(stderr, errdev);
1001 }
1002 if (inputdev != NULL) {
1003 /* need to set a console if not done above. */
1004 console_doenv(stdin, inputdev);
1005 }
1007 done:
1009 if (!IS_ENABLED(CONFIG_SYS_CONSOLE_INFO_QUIET))
1010 stdio_print_current_devices();
1012 #ifdef CONFIG_VIDCONSOLE_AS_LCD
1013 if (strstr(stdoutname, CONFIG_VIDCONSOLE_AS_NAME))
1014 printf("Warning: Please change '%s' to 'vidconsole' in stdout/stderr environment vars\n",
1015 CONFIG_VIDCONSOLE_AS_NAME);
1016 #endif
1018 if (IS_ENABLED(CONFIG_SYS_CONSOLE_ENV_OVERWRITE)) {
1019 /* set the environment variables (will overwrite previous env settings) */
1020 for (i = 0; i < MAX_FILES; i++)
1021 env_set(stdio_names[i], stdio_devices[i]->name);
1022 }
1024 gd->flags |= GD_FLG_DEVINIT; /* device initialization completed */
1026 print_pre_console_buffer(flushpoint);
1027 return 0;
1028 }
1030 #else /* !CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV) */
1032 /* Called after the relocation - use desired console functions */
1033 int console_init_r(void)
1034 {
1035 struct stdio_dev *inputdev = NULL, *outputdev = NULL;
1036 int i;
1037 struct list_head *list = stdio_get_list();
1038 struct list_head *pos;
1039 struct stdio_dev *dev;
1040 int flushpoint;
1042 /* update silent for env loaded from flash (initr_env) */
1043 if (console_update_silent())
1044 flushpoint = PRE_CONSOLE_FLUSHPOINT1_SERIAL;
1045 else
1046 flushpoint = PRE_CONSOLE_FLUSHPOINT2_EVERYTHING_BUT_SERIAL;
1048 /*
1049 * suppress all output if splash screen is enabled and we have
1050 * a bmp to display. We redirect the output from frame buffer
1051 * console to serial console in this case or suppress it if
1052 * "silent" mode was requested.
1053 */
1054 if (IS_ENABLED(CONFIG_SPLASH_SCREEN) && env_get("splashimage")) {
1055 if (!(gd->flags & GD_FLG_SILENT))
1056 outputdev = console_search_dev (DEV_FLAGS_OUTPUT, "serial");
1057 }
1059 /* Scan devices looking for input and output devices */
1060 list_for_each(pos, list) {
1061 dev = list_entry(pos, struct stdio_dev, list);
1063 if ((dev->flags & DEV_FLAGS_INPUT) && (inputdev == NULL)) {
1064 inputdev = dev;
1065 }
1066 if ((dev->flags & DEV_FLAGS_OUTPUT) && (outputdev == NULL)) {
1067 outputdev = dev;
1068 }
1069 if(inputdev && outputdev)
1070 break;
1071 }
1073 /* Initializes output console first */
1074 if (outputdev != NULL) {
1075 console_setfile_and_devices(stdout, outputdev);
1076 console_setfile_and_devices(stderr, outputdev);
1077 }
1079 /* Initializes input console */
1080 if (inputdev != NULL)
1081 console_setfile_and_devices(stdin, inputdev);
1083 if (!IS_ENABLED(CONFIG_SYS_CONSOLE_INFO_QUIET))
1084 stdio_print_current_devices();
1086 /* Setting environment variables */
1087 for (i = 0; i < MAX_FILES; i++) {
1088 env_set(stdio_names[i], stdio_devices[i]->name);
1089 }
1091 gd->flags |= GD_FLG_DEVINIT; /* device initialization completed */
1093 print_pre_console_buffer(flushpoint);
1094 return 0;
1095 }
1097 #endif /* CONFIG_IS_ENABLED(SYS_CONSOLE_IS_IN_ENV) */