1 CONFIG_M68K=y
2 CONFIG_SYS_TEXT_BASE=0x0
3 CONFIG_ENV_SIZE=0x2000
4 CONFIG_ENV_SECT_SIZE=0x20000
5 CONFIG_TARGET_M54451EVB=y
6 CONFIG_DEFAULT_DEVICE_TREE="M54451EVB"
7 CONFIG_SYS_EXTRA_OPTIONS="SYS_INPUT_CLKSRC=24000000"
8 CONFIG_BOOTDELAY=1
9 CONFIG_USE_BOOTARGS=y
10 CONFIG_BOOTARGS="root=/dev/mtdblock1 rw rootfstype=jffs2 ip=none mtdparts=physmap-flash.0:2M(kernel)ro,-(jffs2)"
11 # CONFIG_CMDLINE_EDITING is not set
12 # CONFIG_AUTO_COMPLETE is not set
13 CONFIG_SYS_PROMPT="-> "
14 CONFIG_CMD_IMLS=y
15 CONFIG_CMD_I2C=y
16 # CONFIG_CMD_LOADB is not set
17 # CONFIG_CMD_LOADS is not set
18 CONFIG_CMD_SF=y
19 CONFIG_CMD_SPI=y
20 # CONFIG_CMD_SETEXPR is not set
21 CONFIG_CMD_DHCP=y
22 CONFIG_CMD_MII=y
23 CONFIG_CMD_PING=y
24 CONFIG_CMD_CACHE=y
25 CONFIG_CMD_DATE=y
26 CONFIG_ENV_IS_IN_FLASH=y
27 CONFIG_ENV_ADDR=0x40000
28 CONFIG_MTD_NOR_FLASH=y
29 CONFIG_FLASH_CFI_DRIVER=y
30 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
31 CONFIG_SYS_FLASH_PROTECTION=y
32 CONFIG_SYS_FLASH_CFI=y
33 CONFIG_SPI_FLASH=y
34 CONFIG_SPI_FLASH_STMICRO=y
35 CONFIG_DM_ETH=y
36 CONFIG_MCFFEC=y
37 CONFIG_MII=y
38 CONFIG_SPI=y
39 CONFIG_DM_SPI=y
40 CONFIG_CF_SPI=y