1 CONFIG_M68K=y
2 CONFIG_SYS_TEXT_BASE=0xFF800000
3 CONFIG_ENV_SIZE=0x10000
4 CONFIG_ENV_SECT_SIZE=0x10000
5 CONFIG_TARGET_M5485EVB=y
6 CONFIG_DEFAULT_DEVICE_TREE="M5485EFE"
7 CONFIG_SYS_EXTRA_OPTIONS="SYS_BUSCLK=100000000,SYS_BOOTSZ=2,SYS_DRAMSZ=64,SYS_VIDEO,SYS_USBCTRL"
8 CONFIG_BOOTDELAY=1
9 # CONFIG_CMDLINE_EDITING is not set
10 # CONFIG_AUTO_COMPLETE is not set
11 CONFIG_SYS_PROMPT="-> "
12 CONFIG_CMD_IMLS=y
13 CONFIG_CMD_I2C=y
14 CONFIG_CMD_PCI=y
15 CONFIG_CMD_USB=y
16 # CONFIG_CMD_SETEXPR is not set
17 CONFIG_CMD_MII=y
18 CONFIG_CMD_PING=y
19 CONFIG_CMD_CACHE=y
20 CONFIG_ENV_ADDR=0xFF840000
21 CONFIG_MTD_NOR_FLASH=y
22 CONFIG_FLASH_CFI_DRIVER=y
23 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
24 CONFIG_SYS_FLASH_PROTECTION=y
25 CONFIG_SYS_FLASH_CFI=y
26 CONFIG_DM_ETH=y
27 CONFIG_FSLDMAFEC=y
28 CONFIG_MII=y
29 CONFIG_PCI=y
30 CONFIG_PHY=y
31 CONFIG_USB=y
32 CONFIG_USB_STORAGE=y