1 CONFIG_PPC=y
2 CONFIG_SYS_TEXT_BASE=0x11001000
3 CONFIG_SPL_LIBCOMMON_SUPPORT=y
4 CONFIG_SPL_LIBGENERIC_SUPPORT=y
5 CONFIG_ENV_SIZE=0x2000
6 CONFIG_ENV_OFFSET=0x100000
7 CONFIG_ENV_SECT_SIZE=0x10000
8 CONFIG_SPL_TEXT_BASE=0xD0001000
9 CONFIG_SPL_SERIAL_SUPPORT=y
10 CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
11 CONFIG_SPL=y
12 CONFIG_SPL_SPI_FLASH_SUPPORT=y
13 CONFIG_SPL_SPI_SUPPORT=y
14 CONFIG_DEFAULT_DEVICE_TREE="p1010rdb-pa"
15 CONFIG_MPC85xx=y
16 CONFIG_TARGET_P1010RDB_PA=y
17 CONFIG_FIT=y
18 CONFIG_FIT_VERBOSE=y
19 CONFIG_OF_BOARD_SETUP=y
20 CONFIG_OF_STDOUT_VIA_ALIAS=y
21 CONFIG_SYS_EXTRA_OPTIONS="SPIFLASH"
22 CONFIG_BOOTDELAY=10
23 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
24 CONFIG_BOARD_EARLY_INIT_F=y
25 CONFIG_BOARD_EARLY_INIT_R=y
26 # CONFIG_SPL_FRAMEWORK is not set
27 CONFIG_SPL_SPI_BOOT=y
28 CONFIG_SPL_ENV_SUPPORT=y
29 CONFIG_SPL_I2C_SUPPORT=y
30 CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y
31 CONFIG_HUSH_PARSER=y
32 CONFIG_CMD_IMLS=y
33 CONFIG_CMD_I2C=y
34 CONFIG_CMD_MMC=y
35 CONFIG_CMD_USB=y
36 CONFIG_CMD_MII=y
37 CONFIG_CMD_PING=y
38 CONFIG_CMD_EXT2=y
39 CONFIG_CMD_FAT=y
40 CONFIG_MTDIDS_DEFAULT="nand0=ff800000.flash"
41 CONFIG_MTDPARTS_DEFAULT="mtdparts=ff800000.flash:2m(uboot-env),1m(dtb),5m(kernel),56m(fs),-(usr)"
42 CONFIG_OF_CONTROL=y
43 CONFIG_ENV_OVERWRITE=y
44 CONFIG_ENV_IS_IN_SPI_FLASH=y
45 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
46 CONFIG_DM=y
47 CONFIG_FSL_CAAM=y
48 CONFIG_DM_I2C=y
49 CONFIG_FSL_ESDHC=y
50 CONFIG_MTD=y
51 CONFIG_MTD_NOR_FLASH=y
52 CONFIG_FLASH_CFI_DRIVER=y
53 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
54 CONFIG_SYS_FLASH_CFI=y
55 CONFIG_DM_SPI_FLASH=y
56 CONFIG_SF_DEFAULT_MODE=0
57 CONFIG_SF_DEFAULT_SPEED=10000000
58 CONFIG_SPI_FLASH_SPANSION=y
59 CONFIG_PHY_ATHEROS=y
60 CONFIG_PHY_BROADCOM=y
61 CONFIG_PHY_DAVICOM=y
62 CONFIG_PHY_LXT=y
63 CONFIG_PHY_MARVELL=y
64 CONFIG_PHY_NATSEMI=y
65 CONFIG_PHY_REALTEK=y
66 CONFIG_PHY_SMSC=y
67 CONFIG_PHY_VITESSE=y
68 CONFIG_DM_ETH=y
69 CONFIG_DM_MDIO=y
70 CONFIG_PHY_GIGE=y
71 CONFIG_E1000=y
72 CONFIG_MII=y
73 CONFIG_TSEC_ENET=y
74 CONFIG_DM_PCI=y
75 CONFIG_DM_PCI_COMPAT=y
76 CONFIG_PCIE_FSL=y
77 CONFIG_DM_RTC=y
78 CONFIG_SYS_NS16550=y
79 CONFIG_SPI=y
80 CONFIG_DM_SPI=y
81 CONFIG_FSL_ESPI=y
82 CONFIG_USB=y
83 CONFIG_USB_STORAGE=y