]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/P1010RDB-PB_36BIT_NOR_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / P1010RDB-PB_36BIT_NOR_defconfig
1 CONFIG_PPC=y
2 CONFIG_SYS_TEXT_BASE=0xEFF40000
3 CONFIG_ENV_SIZE=0x2000
4 CONFIG_ENV_SECT_SIZE=0x20000
5 CONFIG_DEFAULT_DEVICE_TREE="p1010rdb-pb_36b"
6 CONFIG_MPC85xx=y
7 CONFIG_TARGET_P1010RDB_PB=y
8 CONFIG_MPC85XX_HAVE_RESET_VECTOR=y
9 CONFIG_PHYS_64BIT=y
10 CONFIG_FIT=y
11 CONFIG_FIT_VERBOSE=y
12 CONFIG_OF_BOARD_SETUP=y
13 CONFIG_OF_STDOUT_VIA_ALIAS=y
14 CONFIG_BOOTDELAY=10
15 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
16 CONFIG_BOARD_EARLY_INIT_F=y
17 CONFIG_BOARD_EARLY_INIT_R=y
18 CONFIG_HUSH_PARSER=y
19 CONFIG_CMD_IMLS=y
20 CONFIG_CMD_I2C=y
21 CONFIG_CMD_MMC=y
22 CONFIG_CMD_USB=y
23 CONFIG_CMD_MII=y
24 CONFIG_CMD_PING=y
25 CONFIG_CMD_EXT2=y
26 CONFIG_CMD_FAT=y
27 CONFIG_MTDIDS_DEFAULT="nand0=ff800000.flash"
28 CONFIG_MTDPARTS_DEFAULT="mtdparts=ff800000.flash:2m(uboot-env),1m(dtb),5m(kernel),56m(fs),-(usr)"
29 CONFIG_OF_CONTROL=y
30 CONFIG_ENV_OVERWRITE=y
31 CONFIG_ENV_IS_IN_FLASH=y
32 CONFIG_ENV_ADDR=0xEFF20000
33 CONFIG_DM=y
34 CONFIG_FSL_CAAM=y
35 CONFIG_DM_I2C=y
36 CONFIG_FSL_ESDHC=y
37 CONFIG_MTD=y
38 CONFIG_MTD_NOR_FLASH=y
39 CONFIG_FLASH_CFI_DRIVER=y
40 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
41 CONFIG_SYS_FLASH_CFI=y
42 CONFIG_DM_SPI_FLASH=y
43 CONFIG_SF_DEFAULT_MODE=0
44 CONFIG_SF_DEFAULT_SPEED=10000000
45 CONFIG_SPI_FLASH_SPANSION=y
46 CONFIG_PHY_ATHEROS=y
47 CONFIG_PHY_BROADCOM=y
48 CONFIG_PHY_DAVICOM=y
49 CONFIG_PHY_LXT=y
50 CONFIG_PHY_MARVELL=y
51 CONFIG_PHY_NATSEMI=y
52 CONFIG_PHY_REALTEK=y
53 CONFIG_PHY_SMSC=y
54 CONFIG_PHY_VITESSE=y
55 CONFIG_DM_ETH=y
56 CONFIG_DM_MDIO=y
57 CONFIG_PHY_GIGE=y
58 CONFIG_E1000=y
59 CONFIG_MII=y
60 CONFIG_TSEC_ENET=y
61 CONFIG_DM_PCI=y
62 CONFIG_DM_PCI_COMPAT=y
63 CONFIG_PCIE_FSL=y
64 CONFIG_DM_RTC=y
65 CONFIG_SYS_NS16550=y
66 CONFIG_SPI=y
67 CONFIG_DM_SPI=y
68 CONFIG_FSL_ESPI=y
69 CONFIG_USB=y
70 CONFIG_USB_STORAGE=y
71 CONFIG_ADDR_MAP=y