1 CONFIG_PPC=y
2 CONFIG_SYS_TEXT_BASE=0xFFF40000
3 CONFIG_ENV_SIZE=0x2000
4 CONFIG_DEFAULT_DEVICE_TREE="t2080qds"
5 CONFIG_MPC85xx=y
6 CONFIG_TARGET_T2080QDS=y
7 CONFIG_MPC85XX_HAVE_RESET_VECTOR=y
8 CONFIG_FIT=y
9 CONFIG_FIT_VERBOSE=y
10 CONFIG_OF_BOARD_SETUP=y
11 CONFIG_OF_STDOUT_VIA_ALIAS=y
12 CONFIG_SYS_EXTRA_OPTIONS="SRIO_PCIE_BOOT_SLAVE"
13 CONFIG_BOOTDELAY=10
14 CONFIG_BOARD_EARLY_INIT_R=y
15 CONFIG_HUSH_PARSER=y
16 CONFIG_CMD_GREPENV=y
17 # CONFIG_CMD_FLASH is not set
18 CONFIG_CMD_I2C=y
19 CONFIG_CMD_MMC=y
20 CONFIG_CMD_USB=y
21 CONFIG_CMD_DHCP=y
22 CONFIG_CMD_MII=y
23 CONFIG_CMD_PING=y
24 CONFIG_MP=y
25 CONFIG_CMD_EXT2=y
26 CONFIG_CMD_FAT=y
27 CONFIG_OF_CONTROL=y
28 CONFIG_ENV_OVERWRITE=y
29 CONFIG_ENV_IS_IN_REMOTE=y
30 CONFIG_ENV_ADDR=0xFFE20000
31 CONFIG_DM=y
32 CONFIG_FSL_CAAM=y
33 CONFIG_DM_I2C=y
34 CONFIG_DM_MMC=y
35 CONFIG_FSL_ESDHC=y
36 CONFIG_MTD=y
37 CONFIG_DM_SPI_FLASH=y
38 CONFIG_SF_DEFAULT_MODE=0
39 CONFIG_SF_DEFAULT_SPEED=10000000
40 CONFIG_SPI_FLASH_EON=y
41 CONFIG_SPI_FLASH_STMICRO=y
42 CONFIG_SPI_FLASH_SST=y
43 CONFIG_PHYLIB=y
44 CONFIG_PHY_AQUANTIA=y
45 CONFIG_PHY_REALTEK=y
46 CONFIG_PHY_TERANETICS=y
47 CONFIG_PHY_VITESSE=y
48 CONFIG_E1000=y
49 CONFIG_FMAN_ENET=y
50 CONFIG_MII=y
51 CONFIG_DM_PCI=y
52 CONFIG_DM_PCI_COMPAT=y
53 CONFIG_PCIE_FSL=y
54 CONFIG_SYS_QE_FMAN_FW_IN_REMOTE=y
55 CONFIG_SYS_NS16550=y
56 CONFIG_SPI=y
57 CONFIG_DM_SPI=y
58 CONFIG_FSL_ESPI=y
59 CONFIG_USB=y
60 CONFIG_DM_USB=y
61 CONFIG_USB_STORAGE=y
62 CONFIG_ADDR_MAP=y
63 CONFIG_SYS_NUM_ADDR_MAP=64