1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_OMAP2PLUS=y
4 CONFIG_TI_SECURE_DEVICE=y
5 CONFIG_ISW_ENTRY_ADDR=0x40301950
6 CONFIG_TI_COMMON_CMD_OPTIONS=y
7 CONFIG_AM33XX=y
8 # CONFIG_SPL_MMC_SUPPORT is not set
9 CONFIG_SPL=y
10 # CONFIG_SPL_FS_FAT is not set
11 # CONFIG_SPL_LIBDISK_SUPPORT is not set
12 CONFIG_DEFAULT_DEVICE_TREE="am335x-evm"
13 CONFIG_DISTRO_DEFAULTS=y
14 CONFIG_FIT_IMAGE_POST_PROCESS=y
15 CONFIG_SPL_LOAD_FIT=y
16 CONFIG_SPL_FIT_IMAGE_POST_PROCESS=y
17 # CONFIG_USE_SPL_FIT_GENERATOR is not set
18 CONFIG_OF_BOARD_SETUP=y
19 CONFIG_BOOTCOMMAND="if test ${boot_fit} -eq 1; then run update_to_fit; fi; run findfdt; run init_console; run envboot; run distro_bootcmd"
20 CONFIG_LOGLEVEL=3
21 CONFIG_SYS_CONSOLE_INFO_QUIET=y
22 CONFIG_ARCH_MISC_INIT=y
23 CONFIG_SPL_FIT_IMAGE_TINY=y
24 # CONFIG_SPL_ENV_SUPPORT is not set
25 # CONFIG_SPL_FS_EXT4 is not set
26 CONFIG_SPL_MTD_SUPPORT=y
27 # CONFIG_SPL_NAND_SUPPORT is not set
28 CONFIG_SPL_NAND_DRIVERS=y
29 CONFIG_SPL_NAND_ECC=y
30 CONFIG_SPL_NAND_BASE=y
31 # CONFIG_CMD_FLASH is not set
32 CONFIG_CMD_NAND=y
33 # CONFIG_CMD_SETEXPR is not set
34 CONFIG_BOOTP_DNS2=y
35 CONFIG_CMD_MTDPARTS=y
36 CONFIG_MTDIDS_DEFAULT="nand0=nand.0"
37 CONFIG_MTDPARTS_DEFAULT="mtdparts=nand.0:128k(NAND.SPL),128k(NAND.SPL.backup1),128k(NAND.SPL.backup2),128k(NAND.SPL.backup3),256k(NAND.u-boot-spl-os),1m(NAND.u-boot),128k(NAND.u-boot-env),128k(NAND.u-boot-env.backup1),8m(NAND.kernel),-(NAND.file-system)"
38 # CONFIG_SPL_EFI_PARTITION is not set
39 CONFIG_OF_CONTROL=y
40 CONFIG_OF_LIST="am335x-evm am335x-bone am335x-boneblack am335x-evmsk am335x-bonegreen am335x-icev2 am335x-pocketbeagle"
41 CONFIG_ENV_OVERWRITE=y
42 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
43 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
44 CONFIG_VERSION_VARIABLE=y
45 CONFIG_BOOTP_SEND_HOSTNAME=y
46 CONFIG_BOOTCOUNT_LIMIT=y
47 CONFIG_CLK=y
48 CONFIG_CLK_CDCE9XX=y
49 CONFIG_DFU_MMC=y
50 CONFIG_DFU_NAND=y
51 CONFIG_DFU_RAM=y
52 CONFIG_USB_FUNCTION_FASTBOOT=y
53 CONFIG_DM_I2C=y
54 CONFIG_MISC=y
55 CONFIG_DM_MMC=y
56 # CONFIG_MMC_HW_PARTITIONING is not set
57 CONFIG_MMC_OMAP_HS=y
58 CONFIG_MTD=y
59 CONFIG_MTD_RAW_NAND=y
60 CONFIG_DM_SPI_FLASH=y
61 CONFIG_SF_DEFAULT_SPEED=24000000
62 CONFIG_SPI_FLASH_WINBOND=y
63 CONFIG_PHY_ATHEROS=y
64 CONFIG_PHY_SMSC=y
65 CONFIG_DM_ETH=y
66 CONFIG_MII=y
67 CONFIG_DRIVER_TI_CPSW=y
68 CONFIG_SPI=y
69 CONFIG_DM_SPI=y
70 CONFIG_OMAP3_SPI=y
71 CONFIG_TIMER=y
72 CONFIG_OMAP_TIMER=y
73 CONFIG_USB=y
74 CONFIG_DM_USB=y
75 CONFIG_DM_USB_GADGET=y
76 CONFIG_SPL_DM_USB_GADGET=y
77 CONFIG_USB_MUSB_HOST=y
78 CONFIG_USB_MUSB_GADGET=y
79 CONFIG_USB_MUSB_TI=y
80 CONFIG_USB_GADGET=y
81 CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments"
82 CONFIG_USB_GADGET_VENDOR_NUM=0x0451
83 CONFIG_USB_GADGET_PRODUCT_NUM=0xd022
84 CONFIG_USB_ETHER=y
85 CONFIG_WDT=y
86 # CONFIG_SPL_WDT is not set
87 CONFIG_DYNAMIC_CRC_TABLE=y
88 CONFIG_SPL_TINY_MEMSET=y
89 CONFIG_RSA=y
90 CONFIG_LZO=y
91 # CONFIG_OF_LIBFDT_OVERLAY is not set