1 CONFIG_ARM=y
2 CONFIG_ARCH_OMAP2PLUS=y
3 CONFIG_TI_COMMON_CMD_OPTIONS=y
4 CONFIG_SYS_MALLOC_F_LEN=0x2000
5 CONFIG_NR_DRAM_BANKS=2
6 CONFIG_SYS_SPI_U_BOOT_OFFS=0x40000
7 CONFIG_DM_GPIO=y
8 CONFIG_SPL_DM_SPI=y
9 CONFIG_SPL_TEXT_BASE=0x40300000
10 CONFIG_OMAP54XX=y
11 CONFIG_TARGET_AM57XX_EVM=y
12 CONFIG_SPL=y
13 CONFIG_ENV_OFFSET_REDUND=0x280000
14 CONFIG_SPL_SPI_FLASH_SUPPORT=y
15 CONFIG_SPL_SPI_SUPPORT=y
16 CONFIG_ARMV7_LPAE=y
17 CONFIG_DEFAULT_DEVICE_TREE="am572x-idk"
18 CONFIG_AHCI=y
19 CONFIG_DISTRO_DEFAULTS=y
20 CONFIG_SPL_LOAD_FIT=y
21 # CONFIG_USE_SPL_FIT_GENERATOR is not set
22 CONFIG_OF_BOARD_SETUP=y
23 CONFIG_USE_BOOTARGS=y
24 CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=ttyS2,115200 androidboot.console=ttyS2 androidboot.hardware=beagle_x15board"
25 # CONFIG_USE_BOOTCOMMAND is not set
26 CONFIG_SYS_CONSOLE_INFO_QUIET=y
27 CONFIG_BOARD_EARLY_INIT_F=y
28 # CONFIG_MISC_INIT_R is not set
29 CONFIG_AVB_VERIFY=y
30 CONFIG_ANDROID_AB=y
31 CONFIG_SPL_SYS_MALLOC_SIMPLE=y
32 CONFIG_SPL_SEPARATE_BSS=y
33 CONFIG_SPL_DMA=y
34 # CONFIG_SPL_NAND_SUPPORT is not set
35 CONFIG_SPL_DM_SPI_FLASH=y
36 CONFIG_SPL_OS_BOOT=y
37 CONFIG_SPL_SPI_LOAD=y
38 CONFIG_SPL_YMODEM_SUPPORT=y
39 CONFIG_CMD_ADTIMG=y
40 CONFIG_CMD_ABOOTIMG=y
41 CONFIG_CMD_SPL=y
42 CONFIG_CMD_BCB=y
43 # CONFIG_CMD_FLASH is not set
44 # CONFIG_CMD_SETEXPR is not set
45 CONFIG_CMD_AB_SELECT=y
46 CONFIG_BOOTP_DNS2=y
47 # CONFIG_CMD_PMIC is not set
48 CONFIG_CMD_AVB=y
49 CONFIG_OF_CONTROL=y
50 CONFIG_SPL_OF_CONTROL=y
51 CONFIG_OF_LIST="am57xx-beagle-x15 am57xx-beagle-x15-revb1 am57xx-beagle-x15-revc am5729-beagleboneai am572x-idk am571x-idk am574x-idk"
52 CONFIG_ENV_OVERWRITE=y
53 CONFIG_ENV_IS_IN_MMC=y
54 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
55 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
56 CONFIG_SYS_MMC_ENV_DEV=1
57 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
58 CONFIG_VERSION_VARIABLE=y
59 CONFIG_BOOTP_SEND_HOSTNAME=y
60 CONFIG_DM=y
61 CONFIG_SPL_DM=y
62 CONFIG_SPL_DM_SEQ_ALIAS=y
63 CONFIG_SPL_REGMAP=y
64 CONFIG_SPL_SYSCON=y
65 CONFIG_SPL_OF_TRANSLATE=y
66 CONFIG_DWC_AHCI=y
67 CONFIG_CLK=y
68 CONFIG_CLK_CDCE9XX=y
69 CONFIG_DFU_MMC=y
70 CONFIG_DFU_RAM=y
71 CONFIG_DFU_SF=y
72 CONFIG_USB_FUNCTION_FASTBOOT=y
73 CONFIG_FASTBOOT_BUF_ADDR=0x82000000
74 CONFIG_FASTBOOT_BUF_SIZE=0x2F000000
75 CONFIG_FASTBOOT_USB_DEV=1
76 CONFIG_FASTBOOT_FLASH=y
77 CONFIG_FASTBOOT_FLASH_MMC_DEV=1
78 CONFIG_FASTBOOT_CMD_OEM_FORMAT=y
79 CONFIG_DM_I2C=y
80 CONFIG_MISC=y
81 CONFIG_DM_MMC=y
82 CONFIG_SUPPORT_EMMC_BOOT=y
83 CONFIG_MMC_OMAP_HS=y
84 CONFIG_MTD=y
85 CONFIG_DM_SPI_FLASH=y
86 CONFIG_SF_DEFAULT_MODE=0
87 CONFIG_SF_DEFAULT_SPEED=76800000
88 CONFIG_SPI_FLASH_SPANSION=y
89 CONFIG_PHY_MICREL=y
90 CONFIG_PHY_MICREL_KSZ90X1=y
91 CONFIG_DM_ETH=y
92 CONFIG_MII=y
93 CONFIG_DRIVER_TI_CPSW=y
94 CONFIG_PIPE3_PHY=y
95 CONFIG_OMAP_USB2_PHY=y
96 CONFIG_DM_PMIC=y
97 CONFIG_PMIC_PALMAS=y
98 CONFIG_DM_REGULATOR=y
99 CONFIG_DM_REGULATOR_PALMAS=y
100 CONFIG_DM_SCSI=y
101 CONFIG_DM_SERIAL=y
102 CONFIG_SPI=y
103 CONFIG_DM_SPI=y
104 CONFIG_TI_QSPI=y
105 CONFIG_USB=y
106 CONFIG_DM_USB=y
107 CONFIG_DM_USB_GADGET=y
108 CONFIG_SPL_DM_USB_GADGET=y
109 CONFIG_USB_XHCI_HCD=y
110 CONFIG_USB_XHCI_DWC3=y
111 CONFIG_USB_DWC3=y
112 CONFIG_USB_DWC3_GENERIC=y
113 CONFIG_USB_GADGET=y
114 CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments"
115 CONFIG_USB_GADGET_VENDOR_NUM=0x0451
116 CONFIG_USB_GADGET_PRODUCT_NUM=0xd022
117 CONFIG_LIBAVB=y