1 CONFIG_ARM=y
2 CONFIG_ARCH_AT91=y
3 CONFIG_SYS_TEXT_BASE=0x21f00000
4 CONFIG_TARGET_AT91SAM9261EK=y
5 CONFIG_SYS_MALLOC_F_LEN=0x2000
6 CONFIG_NR_DRAM_BANKS=1
7 CONFIG_DM_GPIO=y
8 CONFIG_DEBUG_UART_BOARD_INIT=y
9 CONFIG_DEBUG_UART_BASE=0xfffff200
10 CONFIG_DEBUG_UART_CLOCK=100000000
11 CONFIG_ENV_OFFSET_REDUND=0x100000
12 CONFIG_DEFAULT_DEVICE_TREE="at91sam9261ek"
13 CONFIG_DEBUG_UART=y
14 CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9261,SYS_USE_NANDFLASH"
15 CONFIG_BOOTDELAY=3
16 CONFIG_USE_BOOTARGS=y
17 CONFIG_BOOTARGS="console=ttyS0,115200 earlyprintk mtdparts=atmel_nand:256k(bootstrap)ro,512k(uboot)ro,256k(env),256k(env_redundant),256k(spare),512k(dtb),6M(kernel)ro,-(rootfs) root=/dev/mtdblock7 rw rootfstype=jffs2"
18 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
19 # CONFIG_DISPLAY_BOARDINFO is not set
20 CONFIG_SYS_PROMPT="U-Boot> "
21 # CONFIG_CMD_BDI is not set
22 # CONFIG_CMD_IMI is not set
23 # CONFIG_CMD_LOADS is not set
24 CONFIG_CMD_NAND=y
25 CONFIG_CMD_USB=y
26 # CONFIG_CMD_SOURCE is not set
27 # CONFIG_CMD_SETEXPR is not set
28 CONFIG_CMD_DHCP=y
29 CONFIG_CMD_PING=y
30 CONFIG_CMD_FAT=y
31 CONFIG_OF_CONTROL=y
32 CONFIG_ENV_IS_IN_NAND=y
33 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
34 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
35 CONFIG_DM=y
36 CONFIG_CLK=y
37 CONFIG_CLK_AT91=y
38 CONFIG_AT91_GPIO=y
39 # CONFIG_MMC is not set
40 CONFIG_MTD=y
41 CONFIG_MTD_RAW_NAND=y
42 CONFIG_NAND_ATMEL=y
43 CONFIG_DM_SPI_FLASH=y
44 CONFIG_SPI_FLASH_ATMEL=y
45 CONFIG_SPI_FLASH_DATAFLASH=y
46 CONFIG_PINCTRL=y
47 CONFIG_PINCTRL_AT91=y
48 CONFIG_DM_SERIAL=y
49 CONFIG_DEBUG_UART_ANNOUNCE=y
50 CONFIG_ATMEL_USART=y
51 CONFIG_SPI=y
52 CONFIG_DM_SPI=y
53 CONFIG_TIMER=y
54 CONFIG_ATMEL_PIT_TIMER=y
55 CONFIG_USB=y
56 CONFIG_USB_STORAGE=y