1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_AT91=y
4 CONFIG_SYS_TEXT_BASE=0x21F00000
5 CONFIG_TARGET_AT91SAM9263EK=y
6 CONFIG_SYS_MALLOC_F_LEN=0x2000
7 CONFIG_NR_DRAM_BANKS=1
8 CONFIG_ENV_SIZE=0x4200
9 CONFIG_ENV_OFFSET=0x4200
10 CONFIG_ENV_SECT_SIZE=0x210
11 CONFIG_DM_GPIO=y
12 CONFIG_DEBUG_UART_BOARD_INIT=y
13 CONFIG_DEBUG_UART_BASE=0xffffee00
14 CONFIG_DEBUG_UART_CLOCK=100000000
15 CONFIG_DEFAULT_DEVICE_TREE="at91sam9263ek"
16 CONFIG_DEBUG_UART=y
17 CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9263,SYS_USE_DATAFLASH"
18 CONFIG_BOOTDELAY=3
19 CONFIG_USE_BOOTARGS=y
20 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/mtdblock0 mtdparts=atmel_nand:-(root) rw rootfstype=jffs2"
21 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
22 # CONFIG_DISPLAY_BOARDINFO is not set
23 CONFIG_HUSH_PARSER=y
24 CONFIG_SYS_PROMPT="U-Boot> "
25 # CONFIG_CMD_BDI is not set
26 CONFIG_CMD_BOOTZ=y
27 # CONFIG_CMD_IMI is not set
28 # CONFIG_CMD_LOADS is not set
29 CONFIG_CMD_MMC=y
30 CONFIG_CMD_NAND=y
31 CONFIG_CMD_USB=y
32 # CONFIG_CMD_SOURCE is not set
33 # CONFIG_CMD_SETEXPR is not set
34 CONFIG_CMD_DHCP=y
35 CONFIG_CMD_PING=y
36 CONFIG_CMD_FAT=y
37 CONFIG_OF_CONTROL=y
38 CONFIG_ENV_IS_IN_SPI_FLASH=y
39 CONFIG_USE_ENV_SPI_MAX_HZ=y
40 CONFIG_ENV_SPI_MAX_HZ=15000000
41 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
42 CONFIG_DM=y
43 CONFIG_CLK=y
44 CONFIG_CLK_AT91=y
45 CONFIG_AT91_GPIO=y
46 CONFIG_DM_MMC=y
47 CONFIG_GENERIC_ATMEL_MCI=y
48 CONFIG_MTD=y
49 CONFIG_MTD_RAW_NAND=y
50 CONFIG_NAND_ATMEL=y
51 CONFIG_DM_SPI_FLASH=y
52 CONFIG_SPI_FLASH_ATMEL=y
53 CONFIG_SPI_FLASH_DATAFLASH=y
54 CONFIG_DM_ETH=y
55 CONFIG_MACB=y
56 CONFIG_PINCTRL=y
57 CONFIG_PINCTRL_AT91=y
58 CONFIG_DM_SERIAL=y
59 CONFIG_DEBUG_UART_ANNOUNCE=y
60 CONFIG_ATMEL_USART=y
61 CONFIG_SPI=y
62 CONFIG_DM_SPI=y
63 CONFIG_TIMER=y
64 CONFIG_ATMEL_PIT_TIMER=y
65 CONFIG_USB=y
66 CONFIG_DM_USB=y
67 CONFIG_USB_STORAGE=y