1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_AT91=y
4 CONFIG_SYS_TEXT_BASE=0x21F00000
5 CONFIG_TARGET_AT91SAM9263EK=y
6 CONFIG_SYS_MALLOC_F_LEN=0x2000
7 CONFIG_NR_DRAM_BANKS=1
8 CONFIG_ENV_SIZE=0x10000
9 CONFIG_ENV_SECT_SIZE=0x10000
10 CONFIG_DM_GPIO=y
11 CONFIG_DEBUG_UART_BOARD_INIT=y
12 CONFIG_DEBUG_UART_BASE=0xffffee00
13 CONFIG_DEBUG_UART_CLOCK=100000000
14 CONFIG_DEFAULT_DEVICE_TREE="at91sam9263ek"
15 CONFIG_DEBUG_UART=y
16 CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9263,SYS_USE_NORFLASH"
17 CONFIG_BOOTDELAY=3
18 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
19 # CONFIG_DISPLAY_BOARDINFO is not set
20 CONFIG_HUSH_PARSER=y
21 CONFIG_SYS_PROMPT="U-Boot> "
22 # CONFIG_CMD_BDI is not set
23 CONFIG_CMD_BOOTZ=y
24 # CONFIG_CMD_IMI is not set
25 # CONFIG_CMD_LOADS is not set
26 CONFIG_CMD_MMC=y
27 CONFIG_CMD_NAND=y
28 CONFIG_CMD_USB=y
29 # CONFIG_CMD_SOURCE is not set
30 # CONFIG_CMD_SETEXPR is not set
31 CONFIG_CMD_DHCP=y
32 CONFIG_CMD_PING=y
33 CONFIG_CMD_FAT=y
34 CONFIG_OF_CONTROL=y
35 CONFIG_ENV_IS_IN_FLASH=y
36 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
37 CONFIG_ENV_ADDR=0x107E0000
38 CONFIG_ENV_ADDR_REDUND=0x107D0000
39 CONFIG_DM=y
40 CONFIG_CLK=y
41 CONFIG_CLK_AT91=y
42 CONFIG_AT91_GPIO=y
43 CONFIG_DM_MMC=y
44 CONFIG_GENERIC_ATMEL_MCI=y
45 CONFIG_MTD=y
46 CONFIG_MTD_NOR_FLASH=y
47 CONFIG_FLASH_CFI_DRIVER=y
48 CONFIG_SYS_FLASH_CFI=y
49 CONFIG_MTD_RAW_NAND=y
50 CONFIG_NAND_ATMEL=y
51 CONFIG_DM_SPI_FLASH=y
52 CONFIG_SPI_FLASH_ATMEL=y
53 CONFIG_SPI_FLASH_DATAFLASH=y
54 CONFIG_DM_ETH=y
55 CONFIG_MACB=y
56 CONFIG_PINCTRL=y
57 CONFIG_PINCTRL_AT91=y
58 CONFIG_DM_SERIAL=y
59 CONFIG_DEBUG_UART_ANNOUNCE=y
60 CONFIG_ATMEL_USART=y
61 CONFIG_SPI=y
62 CONFIG_DM_SPI=y
63 CONFIG_TIMER=y
64 CONFIG_ATMEL_PIT_TIMER=y
65 CONFIG_USB=y
66 CONFIG_DM_USB=y
67 CONFIG_USB_STORAGE=y