]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/brppt2_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / brppt2_defconfig
1 CONFIG_ARM=y
2 # CONFIG_SPL_SYS_THUMB_BUILD is not set
3 CONFIG_SYS_L2CACHE_OFF=y
4 CONFIG_ARCH_MX6=y
5 CONFIG_SPL_LDSCRIPT="arch/arm/cpu/u-boot-spl.lds"
6 CONFIG_SYS_TEXT_BASE=0x17800000
7 CONFIG_SPL_GPIO_SUPPORT=y
8 CONFIG_SPL_LIBCOMMON_SUPPORT=y
9 CONFIG_SPL_LIBGENERIC_SUPPORT=y
10 CONFIG_SYS_MALLOC_F_LEN=0x1000
11 CONFIG_NR_DRAM_BANKS=1
12 CONFIG_ENV_SIZE=0x10000
13 CONFIG_ENV_OFFSET=0x20000
14 CONFIG_ENV_SECT_SIZE=0x10000
15 CONFIG_SYS_SPI_U_BOOT_OFFS=0x100000
16 CONFIG_MX6QDL=y
17 CONFIG_TARGET_BRPPT2=y
18 CONFIG_SPL_SERIAL_SUPPORT=y
19 CONFIG_SYS_BOOTCOUNT_ADDR=0x020CC068
20 CONFIG_SPL=y
21 CONFIG_SYS_BOOTCOUNT_SINGLEWORD=y
22 CONFIG_SPL_SPI_FLASH_SUPPORT=y
23 CONFIG_SPL_SPI_SUPPORT=y
24 # CONFIG_CMD_BMODE is not set
25 CONFIG_DEFAULT_DEVICE_TREE="imx6dl-brppt2"
26 # CONFIG_EXPERT is not set
27 CONFIG_OF_BOARD_SETUP=y
28 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=arch/arm/mach-imx/spl_sd.cfg"
29 CONFIG_SPI_BOOT=y
30 CONFIG_BOOTDELAY=0
31 CONFIG_USE_BOOTCOMMAND=y
32 CONFIG_BOOTCOMMAND="run b_default"
33 CONFIG_BOARD_EARLY_INIT_F=y
34 CONFIG_SPL_BOARD_INIT=y
35 # CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR is not set
36 CONFIG_SPL_I2C_SUPPORT=y
37 CONFIG_SPL_DM_SPI_FLASH=y
38 CONFIG_SPL_SPI_LOAD=y
39 CONFIG_HUSH_PARSER=y
40 CONFIG_CMD_BOOTZ=y
41 # CONFIG_CMD_ELF is not set
42 # CONFIG_CMD_IMI is not set
43 # CONFIG_CMD_XIMG is not set
44 # CONFIG_CMD_ENV_EXISTS is not set
45 CONFIG_CMD_MEMINFO=y
46 # CONFIG_CMD_FLASH is not set
47 CONFIG_CMD_GPIO=y
48 CONFIG_CMD_I2C=y
49 # CONFIG_CMD_LOADB is not set
50 # CONFIG_CMD_LOADS is not set
51 CONFIG_CMD_MMC=y
52 CONFIG_CMD_USB=y
53 CONFIG_CMD_DHCP=y
54 # CONFIG_CMD_NFS is not set
55 CONFIG_CMD_MII=y
56 CONFIG_CMD_CACHE=y
57 CONFIG_CMD_TIME=y
58 CONFIG_CMD_EXT4=y
59 CONFIG_CMD_EXT4_WRITE=y
60 CONFIG_CMD_FAT=y
61 CONFIG_CMD_FS_GENERIC=y
62 CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clocks clock-names interrupt-parent interrupts dmas dma-names"
63 CONFIG_ENV_OVERWRITE=y
64 CONFIG_ENV_IS_IN_SPI_FLASH=y
65 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
66 CONFIG_VERSION_VARIABLE=y
67 CONFIG_BOOTP_SEND_HOSTNAME=y
68 CONFIG_NET_RANDOM_ETHADDR=y
69 CONFIG_NETCONSOLE=y
70 # CONFIG_DM_DEVICE_REMOVE is not set
71 CONFIG_SPL_DM_SEQ_ALIAS=y
72 # CONFIG_OF_TRANSLATE is not set
73 # CONFIG_SPL_BLK is not set
74 CONFIG_BOOTCOUNT_LIMIT=y
75 CONFIG_SYS_I2C_MXC=y
76 CONFIG_MMC_BROKEN_CD=y
77 # CONFIG_SPL_DM_MMC is not set
78 CONFIG_FSL_ESDHC=y
79 CONFIG_MTD=y
80 CONFIG_DM_SPI_FLASH=y
81 CONFIG_SPI_FLASH_STMICRO=y
82 CONFIG_SPI_FLASH_WINBOND=y
83 # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
84 CONFIG_PHYLIB=y
85 CONFIG_PHY_FIXED=y
86 CONFIG_FEC_MXC=y
87 CONFIG_DM_REGULATOR=y
88 CONFIG_DM_REGULATOR_FIXED=y
89 CONFIG_DM_REGULATOR_GPIO=y
90 # CONFIG_REQUIRE_SERIAL_CONSOLE is not set
91 CONFIG_DM_SERIAL=y
92 CONFIG_MXC_UART=y
93 CONFIG_SPI=y
94 CONFIG_DM_SPI=y
95 CONFIG_MXC_SPI=y
96 CONFIG_USB=y
97 CONFIG_DM_USB=y
98 CONFIG_USB_STORAGE=y
99 CONFIG_SPL_TINY_MEMSET=y
100 # CONFIG_EFI_LOADER is not set