1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_OMAP2PLUS=y
4 CONFIG_SPL_LIBCOMMON_SUPPORT=y
5 CONFIG_SPL_LIBGENERIC_SUPPORT=y
6 CONFIG_ENV_SIZE=0x2000
7 CONFIG_ENV_OFFSET=0x20000
8 CONFIG_DM_GPIO=y
9 CONFIG_AM33XX=y
10 CONFIG_TARGET_CHILIBOARD=y
11 CONFIG_SPL_MMC_SUPPORT=y
12 CONFIG_SPL_SERIAL_SUPPORT=y
13 CONFIG_SPL=y
14 CONFIG_ENV_OFFSET_REDUND=0x22000
15 CONFIG_SPL_FS_FAT=y
16 CONFIG_SPL_LIBDISK_SUPPORT=y
17 CONFIG_DEFAULT_DEVICE_TREE="am335x-chiliboard"
18 CONFIG_DISTRO_DEFAULTS=y
19 CONFIG_BOOTDELAY=1
20 # CONFIG_USE_BOOTCOMMAND is not set
21 CONFIG_DEFAULT_FDT_FILE="am335x-chiliboard.dtb"
22 CONFIG_SYS_CONSOLE_INFO_QUIET=y
23 CONFIG_ARCH_MISC_INIT=y
24 CONFIG_SPL_I2C_SUPPORT=y
25 CONFIG_SPL_NAND_DRIVERS=y
26 CONFIG_SPL_NAND_ECC=y
27 CONFIG_SPL_NAND_BASE=y
28 CONFIG_SPL_POWER_SUPPORT=y
29 CONFIG_SPL_WATCHDOG_SUPPORT=y
30 CONFIG_CMD_ASKENV=y
31 # CONFIG_CMD_FLASH is not set
32 CONFIG_CMD_GPIO=y
33 CONFIG_CMD_I2C=y
34 CONFIG_CMD_MMC=y
35 CONFIG_CMD_NAND=y
36 CONFIG_CMD_USB=y
37 # CONFIG_CMD_SETEXPR is not set
38 CONFIG_BOOTP_DNS2=y
39 CONFIG_CMD_EXT4_WRITE=y
40 CONFIG_CMD_MTDPARTS=y
41 CONFIG_MTDIDS_DEFAULT="nand0=8000000.nand"
42 CONFIG_MTDPARTS_DEFAULT="mtdparts=8000000.nand:128k(NAND.SPL),128k(NAND.SPL.backup1),128k(NAND.SPL.backup2),128k(NAND.SPL.backup3),256k(NAND.u-boot-spl-os),1m(NAND.u-boot),128k(NAND.u-boot-env),128k(NAND.u-boot-env.backup1),8m(NAND.kernel),-(NAND.file-system)"
43 CONFIG_OF_CONTROL=y
44 CONFIG_ENV_OVERWRITE=y
45 CONFIG_ENV_IS_IN_MMC=y
46 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
47 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
48 CONFIG_BOOTP_SEND_HOSTNAME=y
49 CONFIG_BOOTCOUNT_LIMIT=y
50 CONFIG_MISC=y
51 CONFIG_DM_MMC=y
52 CONFIG_MMC_OMAP_HS=y
53 CONFIG_MTD=y
54 CONFIG_MTD_RAW_NAND=y
55 CONFIG_PHY_SMSC=y
56 CONFIG_DM_ETH=y
57 CONFIG_MII=y
58 CONFIG_DRIVER_TI_CPSW=y
59 CONFIG_SPI=y
60 CONFIG_DM_SPI=y
61 CONFIG_OMAP3_SPI=y
62 CONFIG_TIMER=y
63 CONFIG_OMAP_TIMER=y
64 CONFIG_USB=y
65 CONFIG_DM_USB=y
66 CONFIG_USB_MUSB_HOST=y
67 CONFIG_USB_MUSB_TI=y
68 CONFIG_LZO=y