1 CONFIG_X86=y
2 CONFIG_SYS_TEXT_BASE=0xFFEF0000
3 CONFIG_SYS_MALLOC_F_LEN=0x2400
4 CONFIG_NR_DRAM_BANKS=8
5 CONFIG_ENV_SIZE=0x1000
6 CONFIG_ENV_OFFSET=0x3F8000
7 CONFIG_ENV_SECT_SIZE=0x1000
8 CONFIG_DEBUG_UART_BOARD_INIT=y
9 CONFIG_DEBUG_UART_BASE=0x3f8
10 CONFIG_DEBUG_UART_CLOCK=1843200
11 CONFIG_DEFAULT_DEVICE_TREE="chromebook_link"
12 CONFIG_VENDOR_GOOGLE=y
13 CONFIG_TARGET_CHROMEBOOK_LINK=y
14 CONFIG_DEBUG_UART=y
15 CONFIG_HAVE_MRC=y
16 CONFIG_SMP=y
17 CONFIG_HAVE_VGA_BIOS=y
18 CONFIG_FIT=y
19 CONFIG_BOOTSTAGE=y
20 CONFIG_BOOTSTAGE_REPORT=y
21 CONFIG_SHOW_BOOT_PROGRESS=y
22 CONFIG_USE_BOOTARGS=y
23 CONFIG_BOOTARGS="root=/dev/sdb3 init=/sbin/init rootwait ro"
24 CONFIG_SYS_CONSOLE_INFO_QUIET=y
25 CONFIG_DISPLAY_BOARDINFO_LATE=y
26 CONFIG_LAST_STAGE_INIT=y
27 CONFIG_MISC_INIT_R=y
28 CONFIG_HUSH_PARSER=y
29 CONFIG_CMD_CPU=y
30 CONFIG_CMD_GPIO=y
31 CONFIG_CMD_PART=y
32 CONFIG_CMD_SPI=y
33 CONFIG_CMD_USB=y
34 # CONFIG_CMD_SETEXPR is not set
35 CONFIG_CMD_DHCP=y
36 # CONFIG_CMD_NFS is not set
37 CONFIG_CMD_PING=y
38 CONFIG_CMD_TIME=y
39 CONFIG_CMD_SOUND=y
40 CONFIG_CMD_BOOTSTAGE=y
41 CONFIG_CMD_TPM=y
42 CONFIG_CMD_TPM_TEST=y
43 CONFIG_CMD_EXT2=y
44 CONFIG_CMD_EXT4=y
45 CONFIG_CMD_EXT4_WRITE=y
46 CONFIG_CMD_FAT=y
47 CONFIG_CMD_FS_GENERIC=y
48 CONFIG_MAC_PARTITION=y
49 CONFIG_ISO_PARTITION=y
50 CONFIG_EFI_PARTITION=y
51 CONFIG_ENV_OVERWRITE=y
52 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
53 CONFIG_REGMAP=y
54 CONFIG_SYSCON=y
55 CONFIG_CPU=y
56 CONFIG_DM_I2C=y
57 CONFIG_SYS_I2C_INTEL=y
58 CONFIG_CROS_EC=y
59 CONFIG_CROS_EC_LPC=y
60 CONFIG_SYS_NS16550=y
61 CONFIG_SOUND=y
62 CONFIG_SPI=y
63 CONFIG_TPM_TIS_LPC=y
64 CONFIG_USB_STORAGE=y
65 CONFIG_USB_KEYBOARD=y
66 CONFIG_VIDEO_COPY=y
67 CONFIG_FRAMEBUFFER_SET_VESA_MODE=y
68 CONFIG_FRAMEBUFFER_VESA_MODE_11A=y
69 CONFIG_VIDEO_IVYBRIDGE_IGD=y
70 CONFIG_CMD_DHRYSTONE=y
71 CONFIG_TPM=y
72 # CONFIG_GZIP is not set
73 # CONFIG_EFI_LOADER is not set