1 CONFIG_ARM=y
2 CONFIG_ARCH_MX6=y
3 CONFIG_SYS_TEXT_BASE=0x87800000
4 CONFIG_NR_DRAM_BANKS=1
5 CONFIG_SYS_MEMTEST_START=0x80000000
6 CONFIG_SYS_MEMTEST_END=0x88000000
7 CONFIG_ENV_SIZE=0x20000
8 CONFIG_ENV_OFFSET=0x380000
9 CONFIG_MX6ULL=y
10 CONFIG_TARGET_COLIBRI_IMX6ULL=y
11 CONFIG_DM_GPIO=y
12 CONFIG_DEFAULT_DEVICE_TREE="imx6ull-colibri"
13 CONFIG_DISTRO_DEFAULTS=y
14 CONFIG_FIT=y
15 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/toradex/colibri-imx6ull/imximage.cfg,IMX_NAND"
16 CONFIG_BOOTDELAY=1
17 # CONFIG_USE_BOOTCOMMAND is not set
18 CONFIG_USE_PREBOOT=y
19 CONFIG_PREBOOT="setenv fdtfile imx6ull-colibri${variant}-${fdt_board}.dtb"
20 # CONFIG_CONSOLE_MUX is not set
21 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
22 # CONFIG_DISPLAY_BOARDINFO is not set
23 CONFIG_DISPLAY_BOARDINFO_LATE=y
24 CONFIG_SYS_PROMPT="Colibri iMX6ULL # "
25 # CONFIG_BOOTM_PLAN9 is not set
26 # CONFIG_BOOTM_RTEMS is not set
27 # CONFIG_CMD_ELF is not set
28 # CONFIG_CMD_IMI is not set
29 # CONFIG_CMD_XIMG is not set
30 CONFIG_CMD_ASKENV=y
31 CONFIG_CRC32_VERIFY=y
32 CONFIG_CMD_MEMTEST=y
33 CONFIG_CMD_DFU=y
34 CONFIG_CMD_DM=y
35 CONFIG_CMD_GPIO=y
36 CONFIG_CMD_I2C=y
37 CONFIG_CMD_MMC=y
38 CONFIG_CMD_MTD=y
39 CONFIG_CMD_NAND_TRIMFFS=y
40 CONFIG_CMD_NAND_TORTURE=y
41 CONFIG_CMD_USB=y
42 CONFIG_CMD_USB_SDP=y
43 CONFIG_CMD_USB_MASS_STORAGE=y
44 CONFIG_CMD_BMP=y
45 CONFIG_CMD_BOOTCOUNT=y
46 CONFIG_CMD_CACHE=y
47 CONFIG_CMD_REGULATOR=y
48 CONFIG_CMD_MTDPARTS=y
49 CONFIG_MTDIDS_DEFAULT="nand0=gpmi-nand"
50 CONFIG_MTDPARTS_DEFAULT="mtdparts=gpmi-nand:512k(mx6ull-bcb),1536k(u-boot1)ro,1536k(u-boot2)ro,512k(u-boot-env),-(ubi)"
51 CONFIG_CMD_UBI=y
52 # CONFIG_ISO_PARTITION is not set
53 CONFIG_OF_CONTROL=y
54 CONFIG_ENV_OVERWRITE=y
55 CONFIG_ENV_IS_IN_NAND=y
56 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
57 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
58 CONFIG_VERSION_VARIABLE=y
59 CONFIG_IP_DEFRAG=y
60 CONFIG_TFTP_BLOCKSIZE=16352
61 CONFIG_BOUNCE_BUFFER=y
62 CONFIG_BOOTCOUNT_LIMIT=y
63 CONFIG_BOOTCOUNT_ENV=y
64 CONFIG_DFU_NAND=y
65 CONFIG_DM_I2C=y
66 CONFIG_SYS_I2C_MXC=y
67 CONFIG_DM_MMC=y
68 CONFIG_FSL_USDHC=y
69 CONFIG_MTD=y
70 CONFIG_DM_MTD=y
71 CONFIG_MTD_RAW_NAND=y
72 CONFIG_SYS_NAND_USE_FLASH_BBT=y
73 CONFIG_NAND_MXS=y
74 CONFIG_NAND_MXS_DT=y
75 CONFIG_MTD_UBI_FASTMAP=y
76 CONFIG_PHYLIB=y
77 CONFIG_PHY_MICREL=y
78 CONFIG_DM_ETH=y
79 CONFIG_FEC_MXC=y
80 CONFIG_MII=y
81 CONFIG_PINCTRL=y
82 CONFIG_PINCTRL_IMX6=y
83 CONFIG_DM_REGULATOR=y
84 CONFIG_DM_REGULATOR_FIXED=y
85 CONFIG_DM_SERIAL=y
86 CONFIG_MXC_UART=y
87 CONFIG_IMX_THERMAL=y
88 CONFIG_USB=y
89 CONFIG_DM_USB=y
90 CONFIG_USB_GADGET=y
91 CONFIG_USB_GADGET_MANUFACTURER="Toradex"
92 CONFIG_USB_GADGET_VENDOR_NUM=0x1b67
93 CONFIG_USB_GADGET_PRODUCT_NUM=0x4000
94 CONFIG_CI_UDC=y
95 CONFIG_USB_GADGET_DOWNLOAD=y
96 CONFIG_DM_VIDEO=y
97 CONFIG_SYS_WHITE_ON_BLACK=y
98 CONFIG_SPLASH_SCREEN=y
99 CONFIG_SPLASH_SCREEN_ALIGN=y
100 CONFIG_VIDEO_BMP_RLE8=y
101 CONFIG_BMP_16BPP=y
102 CONFIG_OF_LIBFDT_OVERLAY=y
103 CONFIG_FDT_FIXUP_PARTITIONS=y