1 CONFIG_ARM=y
2 CONFIG_ARCH_MX7=y
3 CONFIG_NR_DRAM_BANKS=1
4 CONFIG_SYS_MEMTEST_START=0x80000000
5 CONFIG_SYS_MEMTEST_END=0x8c000000
6 CONFIG_ENV_SIZE=0x20000
7 CONFIG_ENV_OFFSET=0x380000
8 CONFIG_DM_GPIO=y
9 CONFIG_TARGET_COLIBRI_IMX7=y
10 CONFIG_IMX_RDC=y
11 CONFIG_IMX_BOOTAUX=y
12 CONFIG_IMX_HAB=y
13 # CONFIG_CMD_DEKBLOB is not set
14 CONFIG_DEFAULT_DEVICE_TREE="imx7-colibri-rawnand"
15 CONFIG_DISTRO_DEFAULTS=y
16 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/toradex/colibri_imx7/imximage.cfg,MX7D"
17 CONFIG_BOOTDELAY=1
18 # CONFIG_USE_BOOTCOMMAND is not set
19 CONFIG_USE_PREBOOT=y
20 CONFIG_PREBOOT="setenv fdtfile ${soc}-colibri-${fdt_board}.dtb "
21 # CONFIG_CONSOLE_MUX is not set
22 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
23 # CONFIG_DISPLAY_BOARDINFO is not set
24 CONFIG_DISPLAY_BOARDINFO_LATE=y
25 CONFIG_BOARD_LATE_INIT=y
26 CONFIG_SYS_PROMPT="Colibri iMX7 # "
27 # CONFIG_CMD_BOOTD is not set
28 # CONFIG_BOOTM_PLAN9 is not set
29 # CONFIG_BOOTM_RTEMS is not set
30 # CONFIG_CMD_IMI is not set
31 # CONFIG_CMD_XIMG is not set
32 CONFIG_CMD_ASKENV=y
33 CONFIG_CMD_MEMTEST=y
34 CONFIG_CMD_DFU=y
35 CONFIG_CMD_GPIO=y
36 CONFIG_CMD_I2C=y
37 CONFIG_CMD_MMC=y
38 CONFIG_CMD_MTD=y
39 CONFIG_CMD_NAND_TRIMFFS=y
40 CONFIG_CMD_NAND_TORTURE=y
41 CONFIG_CMD_USB=y
42 CONFIG_CMD_USB_MASS_STORAGE=y
43 # CONFIG_BOOTP_PXE is not set
44 CONFIG_CMD_BMP=y
45 CONFIG_CMD_BOOTCOUNT=y
46 CONFIG_CMD_CACHE=y
47 # CONFIG_CMD_HASH is not set
48 CONFIG_CMD_MTDPARTS=y
49 CONFIG_MTDIDS_DEFAULT="nand0=gpmi-nand"
50 CONFIG_MTDPARTS_DEFAULT="mtdparts=gpmi-nand:512k(mx7-bcb),1536k(u-boot1)ro,1536k(u-boot2)ro,512k(u-boot-env),-(ubi)"
51 CONFIG_CMD_UBI=y
52 # CONFIG_ISO_PARTITION is not set
53 CONFIG_OF_CONTROL=y
54 CONFIG_ENV_OVERWRITE=y
55 CONFIG_ENV_IS_IN_NAND=y
56 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
57 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
58 CONFIG_IP_DEFRAG=y
59 CONFIG_TFTP_BLOCKSIZE=16352
60 CONFIG_BOUNCE_BUFFER=y
61 CONFIG_BOOTCOUNT_LIMIT=y
62 CONFIG_BOOTCOUNT_ENV=y
63 CONFIG_FSL_CAAM=y
64 CONFIG_DFU_NAND=y
65 CONFIG_DM_I2C=y
66 CONFIG_DM_MMC=y
67 CONFIG_FSL_USDHC=y
68 CONFIG_MTD=y
69 CONFIG_DM_MTD=y
70 CONFIG_MTD_RAW_NAND=y
71 CONFIG_NAND_MXS_DT=y
72 CONFIG_MTD_UBI_FASTMAP=y
73 CONFIG_PHYLIB=y
74 CONFIG_PHY_MICREL=y
75 CONFIG_PHY_MICREL_KSZ8XXX=y
76 CONFIG_DM_ETH=y
77 CONFIG_DM_MDIO=y
78 CONFIG_FEC_MXC=y
79 CONFIG_MII=y
80 CONFIG_PINCTRL=y
81 CONFIG_PINCTRL_IMX7=y
82 CONFIG_DM_PMIC=y
83 CONFIG_PMIC_RN5T567=y
84 CONFIG_MXC_UART=y
85 CONFIG_IMX_THERMAL=y
86 CONFIG_USB=y
87 CONFIG_DM_USB=y
88 CONFIG_USB_EHCI_HCD=y
89 CONFIG_USB_GADGET=y
90 CONFIG_USB_GADGET_MANUFACTURER="Toradex"
91 CONFIG_USB_GADGET_VENDOR_NUM=0x1b67
92 CONFIG_USB_GADGET_PRODUCT_NUM=0x4000
93 CONFIG_CI_UDC=y
94 CONFIG_USB_GADGET_DOWNLOAD=y
95 CONFIG_DM_VIDEO=y
96 CONFIG_SYS_WHITE_ON_BLACK=y
97 CONFIG_SPLASH_SCREEN=y
98 CONFIG_SPLASH_SCREEN_ALIGN=y
99 CONFIG_VIDEO_BMP_RLE8=y
100 CONFIG_BMP_16BPP=y
101 CONFIG_OF_LIBFDT_OVERLAY=y
102 CONFIG_FDT_FIXUP_PARTITIONS=y