1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_MVEBU=y
4 CONFIG_SYS_TEXT_BASE=0x00800000
5 CONFIG_SYS_MALLOC_F_LEN=0x2000
6 CONFIG_TARGET_CRS3XX_98DX3236=y
7 CONFIG_ENV_SIZE=0x10000
8 CONFIG_ENV_OFFSET=0x1F0000
9 CONFIG_ENV_SECT_SIZE=0x10000
10 CONFIG_BOOTCOUNT_BOOTLIMIT=3
11 CONFIG_BUILD_TARGET="u-boot.kwb"
12 CONFIG_DEFAULT_DEVICE_TREE="armada-xp-crs326-24g-2s-bit"
13 CONFIG_FIT=y
14 CONFIG_FIT_VERBOSE=y
15 CONFIG_FIT_BEST_MATCH=y
16 CONFIG_AUTOBOOT_KEYED=y
17 CONFIG_AUTOBOOT_PROMPT="Autoboot in %d seconds, to stop use 's' key\n"
18 CONFIG_AUTOBOOT_STOP_STR="s"
19 CONFIG_AUTOBOOT_KEYED_CTRLC=y
20 CONFIG_USE_PREBOOT=y
21 CONFIG_SYS_CONSOLE_INFO_QUIET=y
22 CONFIG_HUSH_PARSER=y
23 CONFIG_CMD_BOOTZ=y
24 # CONFIG_CMD_FLASH is not set
25 CONFIG_CMD_MTD=y
26 CONFIG_CMD_SPI=y
27 CONFIG_CMD_CACHE=y
28 CONFIG_CMD_FS_GENERIC=y
29 CONFIG_CMD_MTDPARTS=y
30 CONFIG_CMD_UBI=y
31 CONFIG_ENV_IS_IN_SPI_FLASH=y
32 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
33 CONFIG_BLK=y
34 CONFIG_BOOTCOUNT_LIMIT=y
35 CONFIG_BOOTCOUNT_ENV=y
36 # CONFIG_MMC is not set
37 CONFIG_MTD=y
38 CONFIG_DM_MTD=y
39 CONFIG_SPI_FLASH_BAR=y
40 CONFIG_SPI_FLASH_MACRONIX=y
41 # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
42 CONFIG_SPI_FLASH_MTD=y
43 CONFIG_PCI=y
44 CONFIG_PCI_MVEBU=y
45 CONFIG_SYS_NS16550=y
46 CONFIG_KIRKWOOD_SPI=y
47 # CONFIG_EFI_LOADER is not set